Walter Stauffenberg GmbH & Co. KG
By Walter Stauffenberg GmbH & Co. KG


24° Male Stud Branch Tee Type FI-TE-...-N Series LL / L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard ANSI/ASME B1.20.1-1983
Description 24° Male Stud Branch Tee Type FI-TE-...-N Series LL / L / S
Part number FI-TE-04LL1/8N-W3-MS
Mass 2.5 kg
CAD models
Share

Product selection

Index Selector Series Tube OD D1 (mm) PN (bar) Thread T (mm) D2 (mm) D3 (mm) i (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Torque ca. Thread T (N.m) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 1 LL 4 100 1/8 NPT 3 3 7 15 21 11 17 9 10 15 2.5 FI-TE-04LL1/8N-W3-MS
2 2 LL 6 100 1/8 NPT 4.5 4.5 7 15 21 9.5 17 9 12 15 2.7 FI-TE-06LL1/8N-W3-MS
3 3 LL 8 100 1/8 NPT 5 5 7 17 23 11.5 20 12 14 15 4 FI-TE-08LL1/8N-W3-MS
4 4 L 6 315 1/8 NPT 4 4 7 19 27 12 20 12 14 15 5.3 FI-TE-06L1/8N-W3-MS
5 5 L 6 315 1/4 NPT 4 4 10 21 29 14 26 12 14 35 6.7 FI-TE-06L1/4N-W3-MS
6 6 L 8 315 1/4 NPT 6 6 10 21 29 14 26 12 17 35 7.6 FI-TE-08L1/4N-W3-MS
7 7 L 10 315 1/4 NPT 7 7 10 22 30 15 27 14 19 35 9.3 FI-TE-10L1/4N-W3-MS
8 8 L 12 315 3/8 NPT 10 10 10.5 24 32 17 28 17 22 55 12.2 FI-TE-12L3/8N-W3-MS
9 9 L 15 315 1/2 NPT 12 12 14 28 36 21 36 19 27 110 21.4 FI-TE-15L1/2N-W3-MS
10 10 L 18 315 1/2 NPT 15 12 14 31 40 23.5 36 24 32 110 29.8 FI-TE-18L1/2N-W3-MS
11 11 L 22 160 3/4 NPT 19 18 14 35 44 27.5 42 27 36 175 39.8 FI-TE-22L3/4N-W3-MS
12 12 L 28 160 1 NPT 24 21 17.5 38 47 30.5 48 36 41 265 69.8 FI-TE-28L1N-W3-MS
13 13 L 35 160 1 1/4 NPT 30 28 18 46 57 35.5 54 41 50 315 103.6 FI-TE-35L1-1/4N-W3-MS
14 14 L 42 160 1 1/2 NPT 36 34 18.5 51 63 40 61 50 60 385 133.4 FI-TE-42L1-1/2N-W3-MS
15 15 S 6 630 1/4 NPT 4 4 10 23 31 16 26 12 17 35 5.5 FI-TE-06S1/4N-W3-MS
16 16 S 8 630 1/4 NPT 5 5 10 24 32 17 27 14 19 35 10.7 FI-TE-08S1/4N-W3-MS
17 17 S 10 630 3/8 NPT 7 7 10.5 25 34 17.5 28 17 22 55 13.3 FI-TE-10S3/8N-W3-MS
18 18 S 12 630 3/8 NPT 8 8 10.5 29 38 21.5 28 22 24 55 18.7 FI-TE-12S3/8N-W3-MS
19 19 S 14 630 1/2 NPT 10 10 14 30 40 22 34 19 27 110 26.7 FI-TE-14S1/2N-W3-MS
20 20 S 16 630 1/2 NPT 12 12 14 33 43 24.5 36 24 30 110 33.4 FI-TE-16S1/2N-W3-MS
21 21 S 20 400 3/4 NPT 16 16 14 37 48 26.5 42 27 36 175 50.9 FI-TE-20S3/4N-W3-MS
22 22 S 25 400 1 NPT 20 20 17.5 42 54 30 48 36 46 265 93 FI-TE-25S1N-W3-MS
23 23 S 30 400 1 1/4 NPT 25 25 18 49 62 35.5 54 41 50 315 125.5 FI-TE-30S1-1/4N-W3-MS
24 24 S 38 400 1 1/2 NPT 32 32 18.5 57 72 41 61 50 60 385 181.2 FI-TE-38S1-1/2N-W3-MS

Documentation

Contact the supplier

Walter Stauffenberg GmbH & Co. KG

Walter Stauffenberg GmbH & Co. KG

Mechanical connection elements

Google Map