Walter Stauffenberg GmbH & Co. KG
By Walter Stauffenberg GmbH & Co. KG


24° Male Stud Branch Tee Type FI-TE-...-M Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Standard DIN 3852-2, ISO 9974-3
Description 24° Male Stud Branch Tee Type FI-TE-...-M Series L / S
Part number FI-TE-22LM-W3-MS
Mass 40.2 kg
CAD models
Share

Product selection

Index Selector Series Tube OD D1 (mm) PN (bar) Thread T (mm) D2 (mm) D3 (mm) i (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Torque ca. Thread T (N.m) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 1 L 22 160 M 26 x 1,5 19 18 16 35 44 27.5 42 27 36 190 40.2 FI-TE-22LM-W3-MS
2 2 L 28 160 M 33 x 2 24 23 18 38 47 30.5 48 36 41 340 68.4 FI-TE-28LM-W3-MS
3 3 L 35 160 M 42 x 2 30 30 20 45 56 34.5 54 41 50 500 101.1 FI-TE-35LM-W3-MS
4 4 L 42 160 M 48 x 2 36 36 22 51 63 40 61 50 60 630 130.4 FI-TE-42LM-W3-MS
5 5 S 20 400 M 27 x 2 16 16 16 37 48 26.5 42 27 36 270 51.8 FI-TE-20SM-W3-MS
6 6 S 25 250 M 33 x 2 20 20 18 42 54 30 48 36 46 410 93.7 FI-TE-25SM-W3-MS
7 7 S 30 160 M 42 x 2 25 25 20 49 62 35.5 54 41 50 540 126.9 FI-TE-30SM-W3-MS
8 8 S 38 160 M 48 x 2 32 32 22 57 72 41 61 50 60 700 183 FI-TE-38SM-W3-MS

Documentation

Contact the supplier

Walter Stauffenberg GmbH & Co. KG

Walter Stauffenberg GmbH & Co. KG

Mechanical connection elements

Google Map