1

24° Banjo Tee FI-RST-...-R-DK Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Banjo Tee FI-RST-...-R-DK Series L / S
Part number FI-RST-06LR-DK-B-W3-MS
Mass 7 kg
Product selection
Selector Series Tube OD D1 (mm) PB (bar) Thread T D2 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) i (mm) S1 (mm) S2 (mm) S3 (mm) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 500 G 1/8 13 20 28 13 21 10.5 8 14 14 14 7 FI-RST-06LR-DK-B-W3-MS
2 L 8 500 G 1/4 17.8 21 29 14 27 13.5 10 19 19 17 12.6 FI-RST-08LR-DK-B-W3-MS
3 L 10 500 G 1/4 17.8 22 30 15 27 13.5 10 19 19 19 13.8 FI-RST-10LR-DK-B-W3-MS
4 L 12 400 G 3/8 22 24.5 32.5 17.5 32.5 16 12 24 22 22 21.5 FI-RST-12LR-DK-B-W3-MS
5 L 15 400 G 1/2 26 27 35 21 43 19.5 14 30 27 27 38.4 FI-RST-15LR-DK-B-W3-MS
6 L 18 400 G 1/2 26 28 37 20.5 43 21.5 12 30 27 32 43 FI-RST-18LR-DK-B-W3-MS
7 L 22 250 G 3/4 32 34.5 43.5 27 48 24 16 36 32 36 65.5 FI-RST-22LR-DK-B-W3-MS
8 L 28 250 G 1 39 39 48 31.5 59 30.5 18 46 41 41 120 FI-RST-28LR-DK-B-W3-MS
9 L 35 250 G 1 1/4 49 46 57 35.5 70 35.5 20 55 50 50 193.4 FI-RST-35LR-DK-B-W3-MS
10 L 42 250 G 1 1/2 55 51 63 40 80 40.5 22 65 55 60 270.9 FI-RST-42LR-DK-B-W3-MS
11 S 6 500 G 1/4 17.8 23 31 16 27 13.5 10 19 19 17 13.9 FI-RST-06SR-DK-B-W3-MS
12 S 8 500 G 1/4 17.8 23 31 16 27 13.5 10 19 19 19 15.1 FI-RST-08SR-DK-B-W3-MS
13 S 10 500 G 3/8 22 25.5 34.5 18 32.5 16 10 24 22 22 23.5 FI-RST-10SR-DK-B-W3-MS
14 S 12 400 G 3/8 22 27 36 18 32.5 16 10 24 22 24 25.1 FI-RST-12SR-DK-B-W3-MS
15 S 14 400 G 1/2 26 30 40 22 41 19.5 14 30 27 27 41.7 FI-RST-14SR-DK-B-W3-MS
16 S 16 400 G 1/2 26 30 40 21.5 43 21.5 12 30 27 30 44.6 FI-RST-16SR-DK-B-W3-MS
17 S 20 315 G 3/4 32 36.5 47.5 26 48 24 16 36 32 36 73.8 FI-RST-20SR-DK-B-W3-MS
18 S 25 250 G 1 39 43 55 31 59 30.5 18 46 41 46 139.1 FI-RST-25SR-DK-B-W3-MS
19 S 30 250 G 1 1/4 49 50 63 36.5 70 35.5 20 55 50 50 205 FI-RST-30SR-DK-B-W3-MS
20 S 38 250 G 1 1/2 55 57 72 41 80 40.5 22 65 55 60 309.8 FI-RST-38SR-DK-B-W3-MS
Series
Tube OD D1 (mm)
PB (bar)
Thread T
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page