1

24° Adjustable Male Stud Elbow (90°) with Lock Nut Type FI-WEE-...-R-OK Series L / S

Manufacturer Walter Stauffenberg GmbH & Co. KG
Description 24° Adjustable Male Stud Elbow (90°) with Lock Nut Type FI-WEE-...-R-OK Series L / S
Part number FI-WEE-06LR-OK-B-W3-MS
Mass 5.1 kg
Product selection
Selector Series Tube OD D1 (mm) PN (bar) Thread T D2 (mm) D3 (mm) D4 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) S2 (mm) S3 (mm) Torque for thread T (N.m) Weight ca. per 100 (kg) Ordering Codes - Fitting body supplied with cutting ring & union nut
1 L 6 315 G 1/8 4 4.5 15 21 29 14 19 7 14 14 14 25 5.1 FI-WEE-06LR-OK-B-W3-MS
2 L 8 315 G 1/4 6 7.5 20 23 31 16 23 9 14 19 17 50 7.6 FI-WEE-08LR-OK-B-W3-MS
3 L 10 315 G 1/4 8 7.5 20 24 32 17 25 9 19 19 19 50 10.3 FI-WEE-10LR-OK-B-W3-MS
4 L 12 250 G 3/8 10 10 23 26 34 19 28 9 19 22 22 80 12.5 FI-WEE-12LR-OK-B-W3-MS
5 L 15 250 G 1/2 12 12.5 28 28 36 21 30 13 22 27 27 105 19.5 FI-WEE-15LR-OK-B-W3-MS
6 L 18 250 G 1/2 15 12.5 28 31 40 24 36 13 27 27 32 105 28.8 FI-WEE-18LR-OK-B-W3-MS
7 L 22 160 G 3/4 19 15.5 33 35 44 28 36 13 30 36 36 220 40 FI-WEE-22LR-OK-B-W3-MS
8 L 28 160 G 1 24 21.5 41 38 47 31 44 15 36 41 41 370 60.9 FI-WEE-28LR-OK-B-W3-MS
9 L 35 160 G 1 1/4 30 27.5 51 48 59 38 50 15 50 50 50 500 126.4 FI-WEE-35LR-OK-B-W3-MS
10 L 42 160 G 1 1/2 36 33 56 49 61 38 52 15 50 55 60 600 124 FI-WEE-42LR-OK-B-W3-MS
11 S 6 315 G 1/4 4 7.5 20 22 30 15 23 9 14 19 17 50 7.4 FI-WEE-06SR-OK-B-W3-MS
12 S 8 315 G 1/4 5 7.5 20 24 32 17 27 9 19 19 19 50 11 FI-WEE-08SR-OK-B-W3-MS
13 S 10 250 G 3/8 7 10 23 25 34 18 29 9 19 22 22 80 13.1 FI-WEE-10SR-OK-B-W3-MS
14 S 12 250 G 3/8 8 10 23 29 38 22 29 9 22 22 24 80 16.6 FI-WEE-12SR-OK-B-W3-MS
15 S 16 250 G 1/2 12 12.5 28 33 43 25 36 13 27 27 30 105 30.6 FI-WEE-16SR-OK-B-W3-MS
16 S 20 250 G 3/4 16 15.5 33 38 49 28 39 12 30 36 36 220 45.8 FI-WEE-20SR-OK-B-W3-MS
17 S 25 250 G 1 20 21.5 41 42 54 30 44 14 36 41 46 370 74.6 FI-WEE-25SR-OK-B-W3-MS
18 S 30 160 G 1 1/4 25 27.5 51 49 62 36 49 15 50 50 50 500 132.2 FI-WEE-30SR-OK-B-W3-MS
19 S 38 160 G 1 1/2 32 33 56 50 65 34 55 15 50 55 60 600 145.6 FI-WEE-38SR-OK-B-W3-MS
Series
Tube OD D1 (mm)
PN (bar)
Thread T
D2 (mm)
D3 (mm)
D4 (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Torque for thread T (N.m)
Weight ca. per 100 (kg)
Ordering Codes - Fitting body supplied with cutting ring & union nut
Documentation
Contact the supplier
Walter Stauffenberg GmbH & Co. KG Mechanical connection elements
Walter Stauffenberg GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page