1

Narrow Male Hinge With Articulated Head - CPUI/CMSS

Manufacturer WAIRCOM
Description Narrow Male Hinge With Articulated Head, Aluminium, CPUI/CMSS 125
Part number CPUI/CMSS 125
Product selection
Selector Ø (mm) Ø CX H7 (mm) E (mm) EN (mm) MS (mm) EU (mm) G (mm) DL (mm) L4 (mm) XD (mm) Weight ALL. (g) Weight STEEL (g)
1 125 30 140 37 40 25 20 50 10 275 1410 3500
2 160 35 180 43 45 28 20 55 10 315 2385 -
3 200 35 220 43 48 28 25 60 11 335 3860 -
Ø (mm)
Ø CX H7 (mm)
E (mm)
EN (mm)
MS (mm)
EU (mm)
G (mm)
DL (mm)
L4 (mm)
XD (mm)
Weight ALL. (g)
Weight STEEL (g)
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa
Users Who Downloaded This Product Also Downloaded
Page