1

Male Hinge - CPUI/CM

Manufacturer WAIRCOM
Description Male Hinge, Aluminium, CPUI/CM 125
Part number CPUI/CM 125
Product selection
Selector Ø (mm) CD H9 (mm) E (mm) EW (mm) FL (mm) L (mm) L4 (mm) XD (mm) Weight ALL. (g) Weight STEEL (g)
1 125 25 140 70 50 30 10 275 1264 3740
2 160 30 180 90 55 35 10 315 1846 5890
3 200 30 220 90 60 35 11 335 2950 8470
6 250 40 268 110 70 47 11 375 14670 16850
7 320 45 340 120 80 52 15 420 26128 31750
Ø (mm)
CD H9 (mm)
E (mm)
EW (mm)
FL (mm)
L (mm)
L4 (mm)
XD (mm)
Weight ALL. (g)
Weight STEEL (g)
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa
Users Who Downloaded This Product Also Downloaded
Page