1

Flange - Steel - CPUI/F

Manufacturer WAIRCOM
Description Flange, steel CPUI/F 125
Part number CPUI/F 125
Product selection
Selector Ø (mm) D H11 (mm) FB H13 (mm) E (mm) MF ±0.2 (mm) R H13 (mm) TF JS14 (mm) UF (mm) W (mm) ZF (mm) Weight (g)
1 125 60 16 140 20 90 180 205 45 245 3750
2 160 65 18 180 20 115 230 260 60 280 6350
3 200 75 22 220 25 135 230 260 75 300 11350
4 250 90 26 285 25 220 330 400 80 330 20100
5 320 110 33 350 30 270 400 470 90 370 31800
Ø (mm)
D H11 (mm)
FB H13 (mm)
E (mm)
MF ±0.2 (mm)
R H13 (mm)
TF JS14 (mm)
UF (mm)
W (mm)
ZF (mm)
Weight (g)
Contact the supplier
WAIRCOM INDUSTRIAL PNEUMATIC COMPONENTS
Waircom M.B.S. Spa