Preview not available

Compact cylinders to AFNOR NF E49-004-1 and NF E49-004-2 standards - BU Series

Manufacturer WAIRCOM
Description Compact cylinders to AFNOR NF E49-004-1 and NF E49-004-2 standards 100/10 DBUI7
Part number 100/10 DBUI7
CAD models
Please make sure this software has been installed.

Product selection

Ø (mm)AF (mm)AM (mm)BG (mm)CH (mm)D (mm)D1 H11 (mm)DT H13 (mm)E (mm)EEKFKKLB (mm)LD (mm)L1 (mm)MM (mm)O (mm)PL (mm)RR (mm)RTSW (mm)TG A (mm)TG I (mm)WH (mm)ZA (mm)ZB (mm)ZJ (mm)WEIGHT AF (g)WEIGHT AM (g)INCR. x 5 mm (g)
2011.52212173.812836M5M6M10x1.254.44.52.510674.3M5822-637624313015010
2511.52213173.812840M5M6M10x1.254.44.52.510684.3M5826-639654516018011
32132214.5174.51410.550G1/8M8M10x1.255.452.51267.55.3M6103232.574473.55121524016
40132214.5174.51410.560G1/8M8M10x1.255.49.52.51267.55.3M610423874575.55233035520
5016.52414.5196181168G1/8M10M12x1.251.78.52.51677.56.4M8135046.584575.55347050525
6316.52414.5196181184G1/8M10M12x1.251.717.52.51677.56.4M8136256.585085.55871074537
80213216.52482315102G1/8M12M16x1.512132088.58.4M1016827285695.5641295136050
10024.54019.530102815123G1/8M16M20x1.53.5253259108.4M1021103891067114.5772250239070
Version 1
Version 2
Version 3
Version 4
Standard stroke 1 (For non-standard strokes enter the required value) (mm)
Standard stroke 2 (For non-standard strokes enter the required value) (mm)
Piston type
Option 1
Option 2
Option 3

Documentation

Contact the supplier

WAIRCOM

WAIRCOM

INDUSTRIAL PNEUMATIC COMPONENTS

Google Map