1

Female Connector Complete With Fixing Screws M4 10 Pole

Manufacturer WAGO
Description Female Connector Complete With Fixing Screws M4 10 Pole
Part number 246-131
Product selection
Selector Item-No. Cross section [mm²] Cross section [AWG] Strip length [mm] Measured voltage [V] (V) Measured shock voltage [kV] (kV) Pollution degree Current intensity [A] No. of Poles Color Weight [g] (g)
1 246-131 0.08 - 2.5 28 - 14 8 - 10 400 6 3 16 10 grey 37.7
Item-No.
Cross section [mm²]
Cross section [AWG]
Strip length [mm]
Measured voltage [V] (V)
Measured shock voltage [kV] (kV)
Pollution degree
Current intensity [A]
No. of Poles
Color
Weight [g] (g)
Contact the supplier
WAGO ELECTRICAL INTERCONNECTIONS and AUTOMATION
WAGO Kontakttechnik GmbH & Co. KG