1

090516 in glycerine bath with G1/4” radial connection

Manufacturer Vuototecnica
Description 090516 in glycerine bath with G1/4” radial connection
Art. 090516
Art. 09 05 16
Scale (mbar) 0 ÷ -1000
Double Scale (KPa) 0 ÷ -100
Scale error allowed (%) 1,6
Operating temperature -10 °C ÷ +50 °C
Notes in glycerine bath
Case material Stainless steel
Weight (g) 218
Product selection
Selector Art. Scale (mbar) Double Scale (KPa) Scale error allowed (%) Operating temperature Notes Case material Weight (g)
1 090516 0 ÷ -1000 0 ÷ -100 1,6 -10 °C ÷ +50 °C in glycerine bath Stainless steel 218
Art.
Scale (mbar)
Double Scale (KPa)
Scale error allowed (%)
Operating temperature
Notes
Case material
Weight (g)
Documentation
Contact the supplier
Vuototecnica Vuototecnica®, as its second generation, is leader in Europe in technologies for creating and handling vacuum
Vuototecnica