1

VSTO DKJ - Swivel Cap with UNF/UN male thread according to ISO 8434-2 / SAE J 514 of stainless steel 316Ti

VSTO DKJ

Manufacturer Volz Gruppe GmbH
Description Swivel Cap VSTO DKJ 7/16
Part Number 204022
Ordering Code VSTO DKJ 7/16
Material Stainless Steel (316Ti)
Dash -4
T1 7/16-20 UNF
Pressure nominal PN (bar) 550
Product selection
Selector Part Number Description Ordering Code Material Dash T1 L1 (mm) L2 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 204022 Swivel Cap VSTO DKJ 7/16 VSTO DKJ 7/16 Stainless Steel (316Ti) -4 7/16-20 UNF 10 17,7 14 550 16
2 204021 Swivel Cap VSTO DKJ 1/2 VSTO DKJ 1/2 Stainless Steel (316Ti) -5 1/2-20 UNF 10,3 19,4 17 550 26
3 204020 Swivel Cap VSTO DKJ 9/16 VSTO DKJ 9/16 Stainless Steel (316Ti) -6 9/16-18 UNF 11,9 20,4 19 500 36
4 204019 Swivel Cap VSTO DKJ 3/4 VSTO DKJ 3/4 Stainless Steel (316Ti) -8 3/4-16 UNF 13,5 23,9 22 500 49
5 204018 Swivel Cap VSTO DKJ 7/8 VSTO DKJ 7/8 Stainless Steel (316Ti) -10 7/8-14 UNF 13,5 27,2 27 450 85
6 204017 Swivel Cap VSTO DKJ 1.1/16 VSTO DKJ 1.1/16 Stainless Steel (316Ti) -12 1.1/16-12 UN 16,7 31,6 32 420 122
7 204016 Swivel Cap VSTO DKJ 1.5/16 VSTO DKJ 1.5/16 Stainless Steel (316Ti) -16 1.5/16-12 UN 15,9 32,7 41 300 217
8 204015 Swivel Cap VSTO DKJ 1.5/8 VSTO DKJ 1.5/8 Stainless Steel (316Ti) -20 1.5/8-12 UN 19,1 35,4 50 250 348
9 204014 Swivel Cap VSTO DKJ 1.7/8 VSTO DKJ 1.7/8 Stainless Steel (316Ti) -24 1.7/8-12 UN 23,8 43,2 60 220 607
10 204013 Swivel Cap VSTO DKJ 2.1/2 VSTO DKJ 2.1/2 Stainless Steel (316Ti) -32 2.1/2-12 UN 30,1 52,5 75 100 1106
Part Number
Description
Ordering Code
Material
Dash
T1
L1 (mm)
L2 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH