1

ST XGASV - Straight Weld Coupling without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST XGASV

Manufacturer Volz Gruppe GmbH
Description Straight Weld Coupling ST XGASV 06L
Part Number 212897
Ordering Code ST XGASV 06L
Material Carbon Steel
Series L
Tube D1 (mm) 06
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) D3 (mm) L2 (mm) L3 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 212897 Straight Weld Coupling ST XGASV 06L ST XGASV 06L Carbon Steel L 06 M12x1,5 4 10 21 14 12 500 12
2 213793 Straight Weld Coupling ST XGASV 08L ST XGASV 08L Carbon Steel L 08 M14x1,5 6 12 23 16 14 500 17
3 213798 Straight Weld Coupling ST XGASV 10L ST XGASV 10L Carbon Steel L 10 M16x1,5 8 14 25 18 17 500 24
4 212898 Straight Weld Coupling ST XGASV 12L ST XGASV 12L Carbon Steel L 12 M18x1,5 10 16 25 18 19 400 28
5 204551 Straight Weld Coupling ST XGASV 15L ST XGASV 15L Carbon Steel L 15 M22x1,5 12 19 29 22 22 400 47
6 212455 Straight Weld Coupling ST XGASV 18L ST XGASV 18L Carbon Steel L 18 M26x1,5 15 22 31 23,5 27 400 71
7 212899 Straight Weld Coupling ST XGASV 22L ST XGASV 22L Carbon Steel L 22 M30x2 19 27 36 28,5 32 250 106
8 211478 Straight Weld Coupling ST XGASV 28L ST XGASV 28L Carbon Steel L 28 M36x2 24 32 38 30,5 41 250 170
9 211480 Straight Weld Coupling ST XGASV 35L ST XGASV 35L Carbon Steel L 35 M45x2 30 40 43 32,5 46 250 248
10 211481 Straight Weld Coupling ST XGASV 42L ST XGASV 42L Carbon Steel L 42 M52x2 36 46 46 35 55 250 345
11 213791 Straight Weld Coupling ST XGASV 06S ST XGASV 06S Carbon Steel S 06 M14x1,5 4 11 26 19 14 800 23
12 213796 Straight Weld Coupling ST XGASV 08S ST XGASV 08S Carbon Steel S 08 M16x1,5 5 13 28 21 17 800 34
13 213799 Straight Weld Coupling ST XGASV 10S ST XGASV 10S Carbon Steel S 10 M18x1,5 7 15 30 22,5 19 800 44
14 213802 Straight Weld Coupling ST XGASV 12S ST XGASV 12S Carbon Steel S 12 M20x1,5 8 17 32 24,5 22 630 59
15 213804 Straight Weld Coupling ST XGASV 14S ST XGASV 14S Carbon Steel S 14 M22x1,5 10 19 35 27 24 630 75
16 215335 Straight Weld Coupling ST XGASV 16S ST XGASV 16S Carbon Steel S 16 M24x1,5 12 21 35 26,5 27 630 89
17 215106 Straight Weld Coupling ST XGASV 20S ST XGASV 20S Carbon Steel S 20 M30x2 16 26 40 29,5 32 420 138
18 203983 Straight Weld Coupling ST XGASV 25S ST XGASV 25S Carbon Steel S 25 M36x2 20 31 44 32 41 420 233
19 211479 Straight Weld Coupling ST XGASV 30S ST XGASV 30S Carbon Steel S 30 M42x2 25 36 49 35,5 46 420 314
20 212866 Straight Weld Coupling ST XGASV 38S ST XGASV 38S Carbon Steel S 38 M52x2 32 44 54 38 55 420 475
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH