1

XESV - Straight Weld Bulkhead Connector without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XESV

Manufacturer Volz Gruppe GmbH
Description Straight Weld Bulkhead Connector XESV 15L
Part Number 106272
Ordering Code XESV 15L
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 15
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) Pressure nominal PN (bar) Weight (g)
1 106263 Straight Weld Bulkhead Connector XESV 06L XESV 06L Stainless Steel (316Ti) L 06 M12x1,5 4 18 70 56 50 500 108
2 106265 Straight Weld Bulkhead Connector XESV 08L XESV 08L Stainless Steel (316Ti) L 08 M14x1,5 6 20 70 56 50 500 128
3 106267 Straight Weld Bulkhead Connector XESV 10L XESV 10L Stainless Steel (316Ti) L 10 M16x1,5 8 22 72 58 50 500 151
4 106269 Straight Weld Bulkhead Connector XESV 12L XESV 12L Stainless Steel (316Ti) L 12 M18x1,5 10 25 72 58 50 400 187
5 106272 Straight Weld Bulkhead Connector XESV 15L XESV 15L Stainless Steel (316Ti) L 15 M22x1,5 12 28 84 70 60 400 279
6 106275 Straight Weld Bulkhead Connector XESV 18L XESV 18L Stainless Steel (316Ti) L 18 M26x1,5 15 32 84 69 60 400 352
7 106277 Straight Weld Bulkhead Connector XESV 22L XESV 22L Stainless Steel (316Ti) L 22 M30x2 19 36 88 73 60 250 423
8 106279 Straight Weld Bulkhead Connector XESV 28L XESV 28L Stainless Steel (316Ti) L 28 M36x2 24 40 88 73 60 250 478
9 106281 Straight Weld Bulkhead Connector XESV 35L XESV 35L Stainless Steel (316Ti) L 35 M45x2 30 50 92 71 60 250 762
10 106283 Straight Weld Bulkhead Connector XESV 42L XESV 42L Stainless Steel (316Ti) L 42 M52x2 36 60 92 70 60 250 1058
11 106264 Straight Weld Bulkhead Connector XESV 06S XESV 06S Stainless Steel (316Ti) S 06 M14x1,5 4 20 74 60 50 800 143
12 106266 Straight Weld Bulkhead Connector XESV 08S XESV 08S Stainless Steel (316Ti) S 08 M16x1,5 5 22 74 60 50 800 172
13 106268 Straight Weld Bulkhead Connector XESV 10S XESV 10S Stainless Steel (316Ti) S 10 M18x1,5 7 25 74 59 50 800 213
14 106270 Straight Weld Bulkhead Connector XESV 12S XESV 12S Stainless Steel (316Ti) S 12 M20x1,5 8 28 74 59 50 630 264
15 106271 Straight Weld Bulkhead Connector XESV 14S XESV 14S Stainless Steel (316Ti) S 14 M22x1,5 10 30 88 72 60 630 353
16 106274 Straight Weld Bulkhead Connector XESV 16S XESV 16S Stainless Steel (316Ti) S 16 M24x1,5 12 35 88 71 60 630 465
17 106276 Straight Weld Bulkhead Connector XESV 20S XESV 20S Stainless Steel (316Ti) S 20 M30x2 16 38 92 71 60 420 544
18 106278 Straight Weld Bulkhead Connector XESV 25S XESV 25S Stainless Steel (316Ti) S 25 M36x2 20 45 96 72 60 420 764
19 106280 Straight Weld Bulkhead Connector XESV 30S XESV 30S Stainless Steel (316Ti) S 30 M42x2 25 50 100 73 60 420 925
20 106282 Straight Weld Bulkhead Connector XESV 38S XESV 38S Stainless Steel (316Ti) S 38 M52x2 32 60 104 72 60 420 1322
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH