1

ST XESV - Straight Weld Bulkhead Connector without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST XESV

Manufacturer Volz Gruppe GmbH
Description Straight Weld Bulkhead Connector ST XESV 42L
Part Number 213198
Ordering Code ST XESV 42L
Material Carbon Steel
Series L
Tube D1 (mm) 42
Pressure nominal PN (bar) 250
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 213775 Straight Weld Bulkhead Connector ST XESV 06L ST XESV 06L Carbon Steel L 06 M12x1,5 4 18 70 56 50 14 500 106
2 125555 Straight Weld Bulkhead Connector ST XESV 08L ST XESV 08L Carbon Steel L 08 M14x1,5 6 20 70 56 50 17 500 126
3 213420 Straight Weld Bulkhead Connector ST XESV 10L ST XESV 10L Carbon Steel L 10 M16x1,5 8 22 72 58 50 19 500 148
4 213421 Straight Weld Bulkhead Connector ST XESV 12L ST XESV 12L Carbon Steel L 12 M18x1,5 10 25 72 58 50 22 400 183
5 213196 Straight Weld Bulkhead Connector ST XESV 15L ST XESV 15L Carbon Steel L 15 M22x1,5 12 28 84 70 60 27 400 274
6 209322 Straight Weld Bulkhead Connector ST XESV 18L ST XESV 18L Carbon Steel L 18 M26x1,5 15 32 84 69 60 32 400 346
7 213197 Straight Weld Bulkhead Connector ST XESV 22L ST XESV 22L Carbon Steel L 22 M30x2 19 36 88 73 60 36 250 415
8 209675 Straight Weld Bulkhead Connector ST XESV 28L ST XESV 28L Carbon Steel L 28 M36x2 24 40 88 73 60 41 250 469
9 213785 Straight Weld Bulkhead Connector ST XESV 35L ST XESV 35L Carbon Steel L 35 M45x2 30 50 92 71 60 50 250 748
10 213198 Straight Weld Bulkhead Connector ST XESV 42L ST XESV 42L Carbon Steel L 42 M52x2 36 60 92 70 60 60 250 1038
11 215775 Straight Weld Bulkhead Connector ST XESV 06S ST XESV 06S Carbon Steel S 06 M14x1,5 4 20 74 60 50 17 800 140
12 213469 Straight Weld Bulkhead Connector ST XESV 08S ST XESV 08S Carbon Steel S 08 M16x1,5 5 22 74 60 50 19 800 169
13 213422 Straight Weld Bulkhead Connector ST XESV 10S ST XESV 10S Carbon Steel S 10 M18x1,5 7 25 74 59 50 22 800 209
14 213423 Straight Weld Bulkhead Connector ST XESV 12S ST XESV 12S Carbon Steel S 12 M20x1,5 8 28 74 59 50 24 630 259
15 213470 Straight Weld Bulkhead Connector ST XESV 14S ST XESV 14S Carbon Steel S 14 M22x1,5 10 30 88 72 60 27 630 347
16 213424 Straight Weld Bulkhead Connector ST XESV 16S ST XESV 16S Carbon Steel S 16 M24x1,5 12 35 88 71 60 30 630 456
17 209676 Straight Weld Bulkhead Connector ST XESV 20S ST XESV 20S Carbon Steel S 20 M30x2 16 38 92 71 60 36 420 534
18 213426 Straight Weld Bulkhead Connector ST XESV 25S ST XESV 25S Carbon Steel S 25 M36x2 20 45 96 72 60 46 420 750
19 209677 Straight Weld Bulkhead Connector ST XESV 30S ST XESV 30S Carbon Steel S 30 M42x2 25 50 100 73 60 50 420 908
20 213787 Straight Weld Bulkhead Connector ST XESV 38S ST XESV 38S Carbon Steel S 38 M52x2 32 60 104 72 60 60 420 1297
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH