1

XKORV - Straight standpipe reducer without nut and cutting ring with 24° cone end and cutting ring connector according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XKORV

Manufacturer Volz Gruppe GmbH
Description Straight standpipe reducer with 24° cone end XKORV 16 06 S
Part Number 201261
Ordering Code XKORV 16 06 S
Material Stainless Steel (316Ti)
Series S
Tube D1 (mm) 16
Male Thread T1 M24x1,5
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) Male Thread T1 T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 201208 Straight standpipe reducer with 24° cone end XKORV 08 06 L XKORV 08 06 L Stainless Steel (316Ti) L 08 M14x1,5 M12x1,5 6 4 34,4 27,4 12 17 315 55
2 201209 Straight standpipe reducer with 24° cone end XKORV 10 06 L XKORV 10 06 L Stainless Steel (316Ti) L 10 M16x1,5 M12x1,5 6 4 35 28 12 19 315 68
3 201210 Straight standpipe reducer with 24° cone end XKORV 10 08 L XKORV 10 08 L Stainless Steel (316Ti) L 10 M16x1,5 M14x1,5 8 6 35 28 14 19 315 71
4 201211 Straight standpipe reducer with 24° cone end XKORV 12 06 L XKORV 12 06 L Stainless Steel (316Ti) L 12 M18x1,5 M12x1,5 6 4 36,5 29,5 14 22 315 88
5 201212 Straight standpipe reducer with 24° cone end XKORV 12 08 L XKORV 12 08 L Stainless Steel (316Ti) L 12 M18x1,5 M14x1,5 8 6 36 29 14 22 315 88
6 201213 Straight standpipe reducer with 24° cone end XKORV 12 10 L XKORV 12 10 L Stainless Steel (316Ti) L 12 M18x1,5 M16x1,5 10 4 37,5 30,5 17 22 315 94
7 201214 Straight standpipe reducer with 24° cone end XKORV 15 06 L XKORV 15 06 L Stainless Steel (316Ti) L 15 M22x1,5 M12x1,5 6 4 36,5 29,5 17 27 315 140
8 201215 Straight standpipe reducer with 24° cone end XKORV 15 08 L XKORV 15 08 L Stainless Steel (316Ti) L 15 M22x1,5 M14x1,5 8 6 36,5 29,5 17 27 315 140
9 201216 Straight standpipe reducer with 24° cone end XKORV 15 10 L XKORV 15 10 L Stainless Steel (316Ti) L 15 M22x1,5 M16x1,5 10 8 37,5 30,5 17 27 315 141
10 201217 Straight standpipe reducer with 24° cone end XKORV 15 12 L XKORV 15 12 L Stainless Steel (316Ti) L 15 M22x1,5 M18x1,5 12 10 37,5 30,5 19 27 315 144
11 201218 Straight standpipe reducer with 24° cone end XKORV 18 06 L XKORV 18 06 L Stainless Steel (316Ti) L 18 M26x1,5 M12x1,5 6 4 39,5 32,5 19 32 315 195
12 201219 Straight standpipe reducer with 24° cone end XKORV 18 08 L XKORV 18 08 L Stainless Steel (316Ti) L 18 M26x1,5 M14x1,5 8 6 39,5 32,5 19 32 315 195
13 201220 Straight standpipe reducer with 24° cone end XKORV 18 10 L XKORV 18 10 L Stainless Steel (316Ti) L 18 M26x1,5 M16x1,5 10 8 40,5 33,5 19 32 315 196
14 201221 Straight standpipe reducer with 24° cone end XKORV 18 12 L XKORV 18 12 L Stainless Steel (316Ti) L 18 M26x1,5 M18x1,5 12 10 40,5 33,5 19 32 315 196
15 201222 Straight standpipe reducer with 24° cone end XKORV 18 15 L XKORV 18 15 L Stainless Steel (316Ti) L 18 M26x1,5 M22x1,5 15 12 41,5 34,5 24 32 315 215
16 201223 Straight standpipe reducer with 24° cone end XKORV 22 06 L XKORV 22 06 L Stainless Steel (316Ti) L 22 M30x2 M12x1,5 6 4 40,5 33,5 24 36 160 266
17 201224 Straight standpipe reducer with 24° cone end XKORV 22 08 L XKORV 22 08 L Stainless Steel (316Ti) L 22 M30x2 M14x1,5 8 6 40,5 33,5 24 36 160 267
18 201225 Straight standpipe reducer with 24° cone end XKORV 22 10 L XKORV 22 10 L Stainless Steel (316Ti) L 22 M30x2 M16x1,5 10 8 41,5 34,5 24 36 160 268
19 201226 Straight standpipe reducer with 24° cone end XKORV 22 12 L XKORV 22 12 L Stainless Steel (316Ti) L 22 M30x2 M18x1,5 12 10 41,5 34,5 24 36 160 268
20 201227 Straight standpipe reducer with 24° cone end XKORV 22 15 L XKORV 22 15 L Stainless Steel (316Ti) L 22 M30x2 M22x1,5 15 12 42,5 35,5 24 36 160 274
21 201228 Straight standpipe reducer with 24° cone end XKORV 22 18 L XKORV 22 18 L Stainless Steel (316Ti) L 22 M30x2 M26x1,5 18 15 42,5 35 27 36 160 284
22 201229 Straight standpipe reducer with 24° cone end XKORV 28 06 L XKORV 28 06 L Stainless Steel (316Ti) L 28 M36x2 M12x1,5 6 4 41,5 34,5 30 41 160 368
23 201230 Straight standpipe reducer with 24° cone end XKORV 28 08 L XKORV 28 08 L Stainless Steel (316Ti) L 28 M36x2 M14x1,5 8 6 41,5 34,5 30 41 160 368
24 201231 Straight standpipe reducer with 24° cone end XKORV 28 10 L XKORV 28 10 L Stainless Steel (316Ti) L 28 M36x2 M16x1,5 10 8 42,5 35,5 30 41 160 370
25 201232 Straight standpipe reducer with 24° cone end XKORV 28 12 L XKORV 28 12 L Stainless Steel (316Ti) L 28 M36x2 M18x1,5 12 10 42,5 35,5 30 41 160 370
26 201233 Straight standpipe reducer with 24° cone end XKORV 28 15 L XKORV 28 15 L Stainless Steel (316Ti) L 28 M36x2 M22x1,5 15 12 43,5 36,5 30 41 160 376
27 201234 Straight standpipe reducer with 24° cone end XKORV 28 18 L XKORV 28 18 L Stainless Steel (316Ti) L 28 M36x2 M26x1,5 18 15 43,5 36 30 41 160 379
28 201235 Straight standpipe reducer with 24° cone end XKORV 28 22 L XKORV 28 22 L Stainless Steel (316Ti) L 28 M36x2 M30x2 22 19 45,5 38 32 41 160 388
29 201236 Straight standpipe reducer with 24° cone end XKORV 35 06 L XKORV 35 06 L Stainless Steel (316Ti) L 35 M45x2 M12x1,5 6 4 47,5 40,5 36 50 160 573
30 201237 Straight standpipe reducer with 24° cone end XKORV 35 08 L XKORV 35 08 L Stainless Steel (316Ti) L 35 M45x2 M14x1,5 8 6 47,5 40,5 36 50 160 574
31 201238 Straight standpipe reducer with 24° cone end XKORV 35 10 L XKORV 35 10 L Stainless Steel (316Ti) L 35 M45x2 M16x1,5 10 8 48,5 41,5 36 50 160 576
32 201239 Straight standpipe reducer with 24° cone end XKORV 35 12 L XKORV 35 12 L Stainless Steel (316Ti) L 35 M45x2 M18x1,5 12 10 48,5 41,5 36 50 160 576
33 201240 Straight standpipe reducer with 24° cone end XKORV 35 15 L XKORV 35 15 L Stainless Steel (316Ti) L 35 M45x2 M22x1,5 15 12 49,5 42,5 36 50 160 583
34 201241 Straight standpipe reducer with 24° cone end XKORV 35 18 L XKORV 35 18 L Stainless Steel (316Ti) L 35 M45x2 M26x1,5 18 15 49,5 42 36 50 160 586
35 201242 Straight standpipe reducer with 24° cone end XKORV 35 22 L XKORV 35 22 L Stainless Steel (316Ti) L 35 M45x2 M30x2 22 19 51,5 44 36 50 160 589
36 201243 Straight standpipe reducer with 24° cone end XKORV 35 28 L XKORV 35 28 L Stainless Steel (316Ti) L 35 M45x2 M36x2 28 24 51,5 44 41 50 160 611
37 201244 Straight standpipe reducer with 24° cone end XKORV 42 10 L XKORV 42 10 L Stainless Steel (316Ti) L 42 M52x2 M16x1,5 10 8 52 45 46 60 160 865
38 201245 Straight standpipe reducer with 24° cone end XKORV 42 12 L XKORV 42 12 L Stainless Steel (316Ti) L 42 M52x2 M18x1,5 12 10 52 45 46 60 160 865
39 201246 Straight standpipe reducer with 24° cone end XKORV 42 15 L XKORV 42 15 L Stainless Steel (316Ti) L 42 M52x2 M22x1,5 15 12 53 46 46 60 160 872
40 201247 Straight standpipe reducer with 24° cone end XKORV 42 18 L XKORV 42 18 L Stainless Steel (316Ti) L 42 M52x2 M26x1,5 18 15 53 45,5 46 60 160 875
41 201248 Straight standpipe reducer with 24° cone end XKORV 42 22 L XKORV 42 22 L Stainless Steel (316Ti) L 42 M52x2 M30x2 22 19 55 47,5 46 60 160 878
42 201249 Straight standpipe reducer with 24° cone end XKORV 42 28 L XKORV 42 28 L Stainless Steel (316Ti) L 42 M52x2 M36x2 28 24 55 47,5 46 60 160 876
43 201250 Straight standpipe reducer with 24° cone end XKORV 42 35 L XKORV 42 35 L Stainless Steel (316Ti) L 42 M52x2 M45x2 35 30 57 46,5 46 60 160 887
44 201251 Straight standpipe reducer with 24° cone end XKORV 08 06 S XKORV 08 06 S Stainless Steel (316Ti) S 08 M16x1,5 M14x1,5 6 4 37 30 14 19 630 91
45 201252 Straight standpipe reducer with 24° cone end XKORV 10 06 S XKORV 10 06 S Stainless Steel (316Ti) S 10 M18x1,5 M14x1,5 6 4 41 34 14 22 630 115
46 201253 Straight standpipe reducer with 24° cone end XKORV 10 08 S XKORV 10 08 S Stainless Steel (316Ti) S 10 M18x1,5 M16x1,5 8 5 41 34 17 22 630 124
47 201254 Straight standpipe reducer with 24° cone end XKORV 12 06 S XKORV 12 06 S Stainless Steel (316Ti) S 12 M20x1,5 M14x1,5 6 4 43 36 14 24 630 144
48 201255 Straight standpipe reducer with 24° cone end XKORV 12 08 S XKORV 12 08 S Stainless Steel (316Ti) S 12 M20x1,5 M16x1,5 8 5 43 36 17 24 630 152
49 201256 Straight standpipe reducer with 24° cone end XKORV 12 10 S XKORV 12 10 S Stainless Steel (316Ti) S 12 M20x1,5 M18x1,5 10 4 43 35,5 19 24 630 158
50 201257 Straight standpipe reducer with 24° cone end XKORV 14 06 S XKORV 14 06 S Stainless Steel (316Ti) S 14 M22x1,5 M14x1,5 6 4 44 37 17 27 630 193
51 201258 Straight standpipe reducer with 24° cone end XKORV 14 08 S XKORV 14 08 S Stainless Steel (316Ti) S 14 M22x1,5 M16x1,5 8 5 44 37 17 27 630 195
52 201259 Straight standpipe reducer with 24° cone end XKORV 14 10 S XKORV 14 10 S Stainless Steel (316Ti) S 14 M22x1,5 M18x1,5 10 7 44 36,5 19 27 630 201
53 201260 Straight standpipe reducer with 24° cone end XKORV 14 12 S XKORV 14 12 S Stainless Steel (316Ti) S 14 M22x1,5 M20x1,5 12 8 44 36,5 22 27 630 213
54 201261 Straight standpipe reducer with 24° cone end XKORV 16 06 S XKORV 16 06 S Stainless Steel (316Ti) S 16 M24x1,5 M14x1,5 6 4 45,5 38,5 17 30 400 226
55 201262 Straight standpipe reducer with 24° cone end XKORV 16 08 S XKORV 16 08 S Stainless Steel (316Ti) S 16 M24x1,5 M16x1,5 8 5 45,5 38,5 17 30 400 229
56 201263 Straight standpipe reducer with 24° cone end XKORV 16 10 S XKORV 16 10 S Stainless Steel (316Ti) S 16 M24x1,5 M18x1,5 10 7 45,5 38 19 30 400 234
57 117276 Straight standpipe reducer with 24° cone end XKORV 16 12 S XKORV 16 12 S Stainless Steel (316Ti) S 16 M24x1,5 M20x1,5 12 8 45,5 38 22 30 400 245
58 201207 Straight standpipe reducer with 24° cone end XKORV 16 14 S XKORV 16 14 S Stainless Steel (316Ti) S 16 M24x1,5 M22x1,5 14 10 47,5 39,5 24 30 400 257
59 201265 Straight standpipe reducer with 24° cone end XKORV 20 06 S XKORV 20 06 S Stainless Steel (316Ti) S 20 M30x2 M14x1,5 6 4 53,5 46,5 22 36 400 374
60 201266 Straight standpipe reducer with 24° cone end XKORV 20 08 S XKORV 20 08 S Stainless Steel (316Ti) S 20 M30x2 M16x1,5 8 5 53,5 46,5 22 36 400 376
61 201267 Straight standpipe reducer with 24° cone end XKORV 20 10 S XKORV 20 10 S Stainless Steel (316Ti) S 20 M30x2 M18x1,5 10 7 53,5 46 22 36 400 377
62 201268 Straight standpipe reducer with 24° cone end XKORV 20 12 S XKORV 20 12 S Stainless Steel (316Ti) S 20 M30x2 M20x1,5 12 8 53,5 46 22 36 400 378
63 201269 Straight standpipe reducer with 24° cone end XKORV 20 14 S XKORV 20 14 S Stainless Steel (316Ti) S 20 M30x2 M22x1,5 14 10 55,5 47,5 24 36 400 390
64 201270 Straight standpipe reducer with 24° cone end XKORV 20 16 S XKORV 20 16 S Stainless Steel (316Ti) S 20 M30x2 M24x1,5 16 12 55,5 47 27 36 400 402
65 201271 Straight standpipe reducer with 24° cone end XKORV 25 06 S XKORV 25 06 S Stainless Steel (316Ti) S 25 M36x2 M14x1,5 6 4 58 51 27 46 400 657
66 201272 Straight standpipe reducer with 24° cone end XKORV 25 08 S XKORV 25 08 S Stainless Steel (316Ti) S 25 M36x2 M16x1,5 8 5 58 51 27 46 400 660
67 201273 Straight standpipe reducer with 24° cone end XKORV 25 10 S XKORV 25 10 S Stainless Steel (316Ti) S 25 M36x2 M18x1,5 10 7 58 50,5 27 46 400 660
68 201274 Straight standpipe reducer with 24° cone end XKORV 25 12 S XKORV 25 12 S Stainless Steel (316Ti) S 25 M36x2 M20x1,5 12 8 58 50,5 27 46 400 661
69 201275 Straight standpipe reducer with 24° cone end XKORV 25 14 S XKORV 25 14 S Stainless Steel (316Ti) S 25 M36x2 M22x1,5 14 10 60 52 27 46 400 665
70 201277 Straight standpipe reducer with 24° cone end XKORV 25 16 S XKORV 25 16 S Stainless Steel (316Ti) S 25 M36x2 M24x1,5 16 12 60 51,5 27 46 400 664
71 201278 Straight standpipe reducer with 24° cone end XKORV 25 20 S XKORV 25 20 S Stainless Steel (316Ti) S 25 M36x2 M30x2 20 16 62 51,5 32 46 400 702
72 201279 Straight standpipe reducer with 24° cone end XKORV 30 06 S XKORV 30 06 S Stainless Steel (316Ti) S 30 M42x2 M14x1,5 6 4 59,5 52,5 32 50 400 824
73 201280 Straight standpipe reducer with 24° cone end XKORV 30 08 S XKORV 30 08 S Stainless Steel (316Ti) S 30 M42x2 M16x1,5 8 5 59,5 52,5 32 50 400 826
74 201281 Straight standpipe reducer with 24° cone end XKORV 30 10 S XKORV 30 10 S Stainless Steel (316Ti) S 30 M42x2 M18x1,5 10 7 59,5 52 32 50 400 826
75 201282 Straight standpipe reducer with 24° cone end XKORV 30 12 S XKORV 30 12 S Stainless Steel (316Ti) S 30 M42x2 M20x1,5 12 8 59,5 52 32 50 400 828
76 201283 Straight standpipe reducer with 24° cone end XKORV 30 14 S XKORV 30 14 S Stainless Steel (316Ti) S 30 M42x2 M22x1,5 14 10 61,5 53,5 32 50 400 832
77 201284 Straight standpipe reducer with 24° cone end XKORV 30 16 S XKORV 30 16 S Stainless Steel (316Ti) S 30 M42x2 M24x1,5 16 12 61,5 53 32 50 400 831
78 201285 Straight standpipe reducer with 24° cone end XKORV 30 20 S XKORV 30 20 S Stainless Steel (316Ti) S 30 M42x2 M30x2 20 16 63,5 53 32 50 400 841
79 201286 Straight standpipe reducer with 24° cone end XKORV 30 25 S XKORV 30 25 S Stainless Steel (316Ti) S 30 M42x2 M36x2 25 20 65,5 53,5 41 50 400 919
80 201287 Straight standpipe reducer with 24° cone end XKORV 38 06 S XKORV 38 06 S Stainless Steel (316Ti) S 38 M52x2 M14x1,5 6 4 63 56 41 60 315 1287
81 201288 Straight standpipe reducer with 24° cone end XKORV 38 08 S XKORV 38 08 S Stainless Steel (316Ti) S 38 M52x2 M16x1,5 8 5 63 56 41 60 315 1289
82 201289 Straight standpipe reducer with 24° cone end XKORV 38 10 S XKORV 38 10 S Stainless Steel (316Ti) S 38 M52x2 M18x1,5 10 7 63 55,5 41 60 315 1290
83 201290 Straight standpipe reducer with 24° cone end XKORV 38 12 S XKORV 38 12 S Stainless Steel (316Ti) S 38 M52x2 M20x1,5 12 8 63 55,5 41 60 315 1292
84 201291 Straight standpipe reducer with 24° cone end XKORV 38 14 S XKORV 38 14 S Stainless Steel (316Ti) S 38 M52x2 M22x1,5 14 10 65 57 41 60 315 1297
85 201292 Straight standpipe reducer with 24° cone end XKORV 38 16 S XKORV 38 16 S Stainless Steel (316Ti) S 38 M52x2 M24x1,5 16 12 65 56,5 41 60 315 1296
86 201293 Straight standpipe reducer with 24° cone end XKORV 38 20 S XKORV 38 20 S Stainless Steel (316Ti) S 38 M52x2 M30x2 20 16 67 56,5 41 60 315 1308
87 201294 Straight standpipe reducer with 24° cone end XKORV 38 25 S XKORV 38 25 S Stainless Steel (316Ti) S 38 M52x2 M36x2 25 20 69 57 41 60 315 1324
88 201295 Straight standpipe reducer with 24° cone end XKORV 38 30 S XKORV 38 30 S Stainless Steel (316Ti) S 38 M52x2 M42x2 30 25 71 57,5 46 60 315 1379
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
Male Thread T1
T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH