1

KORV - Straight standpipe reducer with 24° cone end and cutting ring connector according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

KORV

Manufacturer Volz Gruppe GmbH
Description Straight standpipe reducer with 24° cone end KORV 08 06 L
Part Number 103056
Ordering Code KORV 08 06 L
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 08
Male Thread T1 M14x1,5
Pressure nominal PN (bar) 315
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) Male Thread T1 T2 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) S3 (mm) Pressure nominal PN (bar) Weight (g)
1 103056 Straight standpipe reducer with 24° cone end KORV 08 06 L KORV 08 06 L Stainless Steel (316Ti) L 08 M14x1,5 M12x1,5 6 4 42,5 34,4 27,4 12 17 14 315 68
2 103058 Straight standpipe reducer with 24° cone end KORV 10 06 L KORV 10 06 L Stainless Steel (316Ti) L 10 M16x1,5 M12x1,5 6 4 43 35 28 12 19 14 315 81
3 103060 Straight standpipe reducer with 24° cone end KORV 10 08 L KORV 10 08 L Stainless Steel (316Ti) L 10 M16x1,5 M14x1,5 8 6 43 35 28 14 19 17 315 89
4 103062 Straight standpipe reducer with 24° cone end KORV 12 06 L KORV 12 06 L Stainless Steel (316Ti) L 12 M18x1,5 M12x1,5 6 4 44,5 36,5 29,5 14 22 14 315 101
5 103064 Straight standpipe reducer with 24° cone end KORV 12 08 L KORV 12 08 L Stainless Steel (316Ti) L 12 M18x1,5 M14x1,5 8 6 44 36 29 14 22 17 315 107
6 103066 Straight standpipe reducer with 24° cone end KORV 12 10 L KORV 12 10 L Stainless Steel (316Ti) L 12 M18x1,5 M16x1,5 10 4 45,5 37,5 30,5 17 22 19 315 117
7 103072 Straight standpipe reducer with 24° cone end KORV 15 06 L KORV 15 06 L Stainless Steel (316Ti) L 15 M22x1,5 M12x1,5 6 4 44,5 36,5 29,5 17 27 14 315 153
8 103073 Straight standpipe reducer with 24° cone end KORV 15 08 L KORV 15 08 L Stainless Steel (316Ti) L 15 M22x1,5 M14x1,5 8 6 44,5 36,5 29,5 17 27 17 315 159
9 103074 Straight standpipe reducer with 24° cone end KORV 15 10 L KORV 15 10 L Stainless Steel (316Ti) L 15 M22x1,5 M16x1,5 10 8 45,5 37,5 30,5 17 27 19 315 165
10 103075 Straight standpipe reducer with 24° cone end KORV 15 12 L KORV 15 12 L Stainless Steel (316Ti) L 15 M22x1,5 M18x1,5 12 10 45,5 37,5 30,5 19 27 22 315 175
11 103082 Straight standpipe reducer with 24° cone end KORV 18 06 L KORV 18 06 L Stainless Steel (316Ti) L 18 M26x1,5 M12x1,5 6 4 47,5 39,5 32,5 19 32 14 315 207
12 103083 Straight standpipe reducer with 24° cone end KORV 18 08 L KORV 18 08 L Stainless Steel (316Ti) L 18 M26x1,5 M14x1,5 8 6 47,5 39,5 32,5 19 32 17 315 214
13 103084 Straight standpipe reducer with 24° cone end KORV 18 10 L KORV 18 10 L Stainless Steel (316Ti) L 18 M26x1,5 M16x1,5 10 8 48,5 40,5 33,5 19 32 19 315 219
14 103085 Straight standpipe reducer with 24° cone end KORV 18 12 L KORV 18 12 L Stainless Steel (316Ti) L 18 M26x1,5 M18x1,5 12 10 48,5 40,5 33,5 19 32 22 315 227
15 103086 Straight standpipe reducer with 24° cone end KORV 18 15 L KORV 18 15 L Stainless Steel (316Ti) L 18 M26x1,5 M22x1,5 15 12 50 41,5 34,5 24 32 27 315 265
16 103094 Straight standpipe reducer with 24° cone end KORV 22 06 L KORV 22 06 L Stainless Steel (316Ti) L 22 M30x2 M12x1,5 6 4 48,5 40,5 33,5 24 36 14 160 279
17 103095 Straight standpipe reducer with 24° cone end KORV 22 08 L KORV 22 08 L Stainless Steel (316Ti) L 22 M30x2 M14x1,5 8 6 48,5 40,5 33,5 24 36 17 160 286
18 103096 Straight standpipe reducer with 24° cone end KORV 22 10 L KORV 22 10 L Stainless Steel (316Ti) L 22 M30x2 M16x1,5 10 8 49,5 41,5 34,5 24 36 19 160 292
19 103097 Straight standpipe reducer with 24° cone end KORV 22 12 L KORV 22 12 L Stainless Steel (316Ti) L 22 M30x2 M18x1,5 12 10 49,5 41,5 34,5 24 36 22 160 299
20 103098 Straight standpipe reducer with 24° cone end KORV 22 15 L KORV 22 15 L Stainless Steel (316Ti) L 22 M30x2 M22x1,5 15 12 51 42,5 35,5 24 36 27 160 324
21 103099 Straight standpipe reducer with 24° cone end KORV 22 18 L KORV 22 18 L Stainless Steel (316Ti) L 22 M30x2 M26x1,5 18 15 52 42,5 35 27 36 32 160 357
22 103108 Straight standpipe reducer with 24° cone end KORV 28 06 L KORV 28 06 L Stainless Steel (316Ti) L 28 M36x2 M12x1,5 6 4 49,5 41,5 34,5 30 41 14 160 380
23 103109 Straight standpipe reducer with 24° cone end KORV 28 08 L KORV 28 08 L Stainless Steel (316Ti) L 28 M36x2 M14x1,5 8 6 49,5 41,5 34,5 30 41 17 160 387
24 103110 Straight standpipe reducer with 24° cone end KORV 28 10 L KORV 28 10 L Stainless Steel (316Ti) L 28 M36x2 M16x1,5 10 8 50,5 42,5 35,5 30 41 19 160 393
25 103111 Straight standpipe reducer with 24° cone end KORV 28 12 L KORV 28 12 L Stainless Steel (316Ti) L 28 M36x2 M18x1,5 12 10 50,5 42,5 35,5 30 41 22 160 401
26 103112 Straight standpipe reducer with 24° cone end KORV 28 15 L KORV 28 15 L Stainless Steel (316Ti) L 28 M36x2 M22x1,5 15 12 52 43,5 36,5 30 41 27 160 425
27 103113 Straight standpipe reducer with 24° cone end KORV 28 18 L KORV 28 18 L Stainless Steel (316Ti) L 28 M36x2 M26x1,5 18 15 53 43,5 36 30 41 32 160 452
28 103114 Straight standpipe reducer with 24° cone end KORV 28 22 L KORV 28 22 L Stainless Steel (316Ti) L 28 M36x2 M30x2 22 19 56 45,5 38 32 41 36 160 485
29 103123 Straight standpipe reducer with 24° cone end KORV 35 06 L KORV 35 06 L Stainless Steel (316Ti) L 35 M45x2 M12x1,5 6 4 55,5 47,5 40,5 36 50 14 160 586
30 103124 Straight standpipe reducer with 24° cone end KORV 35 08 L KORV 35 08 L Stainless Steel (316Ti) L 35 M45x2 M14x1,5 8 6 55,5 47,5 40,5 36 50 17 160 593
31 103125 Straight standpipe reducer with 24° cone end KORV 35 10 L KORV 35 10 L Stainless Steel (316Ti) L 35 M45x2 M16x1,5 10 8 56,5 48,5 41,5 36 50 19 160 599
32 103126 Straight standpipe reducer with 24° cone end KORV 35 12 L KORV 35 12 L Stainless Steel (316Ti) L 35 M45x2 M18x1,5 12 10 56,5 48,5 41,5 36 50 22 160 607
33 103127 Straight standpipe reducer with 24° cone end KORV 35 15 L KORV 35 15 L Stainless Steel (316Ti) L 35 M45x2 M22x1,5 15 12 58 49,5 42,5 36 50 27 160 632
34 103128 Straight standpipe reducer with 24° cone end KORV 35 18 L KORV 35 18 L Stainless Steel (316Ti) L 35 M45x2 M26x1,5 18 15 59 49,5 42 36 50 32 160 659
35 103129 Straight standpipe reducer with 24° cone end KORV 35 22 L KORV 35 22 L Stainless Steel (316Ti) L 35 M45x2 M30x2 22 19 62 51,5 44 36 50 36 160 686
36 103130 Straight standpipe reducer with 24° cone end KORV 35 28 L KORV 35 28 L Stainless Steel (316Ti) L 35 M45x2 M36x2 28 24 62,5 51,5 44 41 50 41 160 725
37 103142 Straight standpipe reducer with 24° cone end KORV 42 10 L KORV 42 10 L Stainless Steel (316Ti) L 42 M52x2 M16x1,5 10 8 60 52 45 46 60 19 160 888
38 103143 Straight standpipe reducer with 24° cone end KORV 42 12 L KORV 42 12 L Stainless Steel (316Ti) L 42 M52x2 M18x1,5 12 10 60 52 45 46 60 22 160 896
39 103144 Straight standpipe reducer with 24° cone end KORV 42 15 L KORV 42 15 L Stainless Steel (316Ti) L 42 M52x2 M22x1,5 15 12 61,5 53 46 46 60 27 160 921
40 103145 Straight standpipe reducer with 24° cone end KORV 42 18 L KORV 42 18 L Stainless Steel (316Ti) L 42 M52x2 M26x1,5 18 15 62,5 53 45,5 46 60 32 160 948
41 103146 Straight standpipe reducer with 24° cone end KORV 42 22 L KORV 42 22 L Stainless Steel (316Ti) L 42 M52x2 M30x2 22 19 65,5 55 47,5 46 60 36 160 975
42 103147 Straight standpipe reducer with 24° cone end KORV 42 28 L KORV 42 28 L Stainless Steel (316Ti) L 42 M52x2 M36x2 28 24 66 55 47,5 46 60 41 160 989
43 103148 Straight standpipe reducer with 24° cone end KORV 42 35 L KORV 42 35 L Stainless Steel (316Ti) L 42 M52x2 M45x2 35,3 30 69 57 46,5 46 60 50 160 1060
44 103057 Straight standpipe reducer with 24° cone end KORV 08 06 S KORV 08 06 S Stainless Steel (316Ti) S 08 M16x1,5 M14x1,5 6 4 45 37 30 14 19 17 630 113
45 103059 Straight standpipe reducer with 24° cone end KORV 10 06 S KORV 10 06 S Stainless Steel (316Ti) S 10 M18x1,5 M14x1,5 6 4 49 41 34 14 22 17 630 137
46 103061 Straight standpipe reducer with 24° cone end KORV 10 08 S KORV 10 08 S Stainless Steel (316Ti) S 10 M18x1,5 M16x1,5 8 5 49 41 34 17 22 19 630 149
47 103063 Straight standpipe reducer with 24° cone end KORV 12 06 S KORV 12 06 S Stainless Steel (316Ti) S 12 M20x1,5 M14x1,5 6 4 51 43 36 14 24 17 630 165
48 103065 Straight standpipe reducer with 24° cone end KORV 12 08 S KORV 12 08 S Stainless Steel (316Ti) S 12 M20x1,5 M16x1,5 8 5 51 43 36 17 24 19 630 177
49 103067 Straight standpipe reducer with 24° cone end KORV 12 10 S KORV 12 10 S Stainless Steel (316Ti) S 12 M20x1,5 M18x1,5 10 4 52 43 35,5 19 24 22 630 195
50 103068 Straight standpipe reducer with 24° cone end KORV 14 06 S KORV 14 06 S Stainless Steel (316Ti) S 14 M22x1,5 M14x1,5 6 4 52 44 37 17 27 17 630 214
51 103069 Straight standpipe reducer with 24° cone end KORV 14 08 S KORV 14 08 S Stainless Steel (316Ti) S 14 M22x1,5 M16x1,5 8 5 52 44 37 17 27 19 630 220
52 103070 Straight standpipe reducer with 24° cone end KORV 14 10 S KORV 14 10 S Stainless Steel (316Ti) S 14 M22x1,5 M18x1,5 10 7 53 44 36,5 19 27 22 630 237
53 103071 Straight standpipe reducer with 24° cone end KORV 14 12 S KORV 14 12 S Stainless Steel (316Ti) S 14 M22x1,5 M20x1,5 12 8 53 44 36,5 22 27 24 630 254
54 103077 Straight standpipe reducer with 24° cone end KORV 16 06 S KORV 16 06 S Stainless Steel (316Ti) S 16 M24x1,5 M14x1,5 6 4 53,5 45,5 38,5 17 30 17 400 248
55 103078 Straight standpipe reducer with 24° cone end KORV 16 08 S KORV 16 08 S Stainless Steel (316Ti) S 16 M24x1,5 M16x1,5 8 5 53,5 45,5 38,5 17 30 19 400 253
56 103079 Straight standpipe reducer with 24° cone end KORV 16 10 S KORV 16 10 S Stainless Steel (316Ti) S 16 M24x1,5 M18x1,5 10 7 54,5 45,5 38 19 30 22 400 270
57 103080 Straight standpipe reducer with 24° cone end KORV 16 12 S KORV 16 12 S Stainless Steel (316Ti) S 16 M24x1,5 M20x1,5 12 8 54,5 45,5 38 22 30 24 400 285
58 103081 Straight standpipe reducer with 24° cone end KORV 16 14 S KORV 16 14 S Stainless Steel (316Ti) S 16 M24x1,5 M22x1,5 14 10 57,5 47,5 39,5 24 30 27 400 318
59 103087 Straight standpipe reducer with 24° cone end KORV 20 06 S KORV 20 06 S Stainless Steel (316Ti) S 20 M30x2 M14x1,5 6 4 61,5 53,5 46,5 22 36 17 400 395
60 103088 Straight standpipe reducer with 24° cone end KORV 20 08 S KORV 20 08 S Stainless Steel (316Ti) S 20 M30x2 M16x1,5 8 5 61,5 53,5 46,5 22 36 19 400 401
61 103089 Straight standpipe reducer with 24° cone end KORV 20 10 S KORV 20 10 S Stainless Steel (316Ti) S 20 M30x2 M18x1,5 10 7 62,5 53,5 46 22 36 22 400 413
62 103090 Straight standpipe reducer with 24° cone end KORV 20 12 S KORV 20 12 S Stainless Steel (316Ti) S 20 M30x2 M20x1,5 12 8 62,5 53,5 46 22 36 24 400 419
63 103092 Straight standpipe reducer with 24° cone end KORV 20 14 S KORV 20 14 S Stainless Steel (316Ti) S 20 M30x2 M22x1,5 14 10 65,5 55,5 47,5 24 36 27 400 451
64 103093 Straight standpipe reducer with 24° cone end KORV 20 16 S KORV 20 16 S Stainless Steel (316Ti) S 20 M30x2 M24x1,5 16 12 65,5 55,5 47 27 36 30 400 477
65 103100 Straight standpipe reducer with 24° cone end KORV 25 06 S KORV 25 06 S Stainless Steel (316Ti) S 25 M36x2 M14x1,5 6 4 66 58 51 27 46 17 400 679
66 103101 Straight standpipe reducer with 24° cone end KORV 25 08 S KORV 25 08 S Stainless Steel (316Ti) S 25 M36x2 M16x1,5 8 5 66 58 51 27 46 19 400 684
67 103102 Straight standpipe reducer with 24° cone end KORV 25 10 S KORV 25 10 S Stainless Steel (316Ti) S 25 M36x2 M18x1,5 10 7 67 58 50,5 27 46 22 400 696
68 103103 Straight standpipe reducer with 24° cone end KORV 25 12 S KORV 25 12 S Stainless Steel (316Ti) S 25 M36x2 M20x1,5 12 8 67 58 50,5 27 46 24 400 702
69 103105 Straight standpipe reducer with 24° cone end KORV 25 14 S KORV 25 14 S Stainless Steel (316Ti) S 25 M36x2 M22x1,5 14 10 70 60 52 27 46 27 400 727
70 103106 Straight standpipe reducer with 24° cone end KORV 25 16 S KORV 25 16 S Stainless Steel (316Ti) S 25 M36x2 M24x1,5 16 12 70 60 51,5 27 46 30 400 740
71 103107 Straight standpipe reducer with 24° cone end KORV 25 20 S KORV 25 20 S Stainless Steel (316Ti) S 25 M36x2 M30x2 20 16 74 62 51,5 32 46 36 400 823
72 103115 Straight standpipe reducer with 24° cone end KORV 30 06 S KORV 30 06 S Stainless Steel (316Ti) S 30 M42x2 M14x1,5 6 4 67,5 59,5 52,5 32 50 17 400 845
73 103116 Straight standpipe reducer with 24° cone end KORV 30 08 S KORV 30 08 S Stainless Steel (316Ti) S 30 M42x2 M16x1,5 8 5 67,5 59,5 52,5 32 50 19 400 850
74 103117 Straight standpipe reducer with 24° cone end KORV 30 10 S KORV 30 10 S Stainless Steel (316Ti) S 30 M42x2 M18x1,5 10 7 68,5 59,5 52 32 50 22 400 862
75 103118 Straight standpipe reducer with 24° cone end KORV 30 12 S KORV 30 12 S Stainless Steel (316Ti) S 30 M42x2 M20x1,5 12 8 68,5 59,5 52 32 50 24 400 869
76 103119 Straight standpipe reducer with 24° cone end KORV 30 14 S KORV 30 14 S Stainless Steel (316Ti) S 30 M42x2 M22x1,5 14 10 71,5 61,5 53,5 32 50 27 400 893
77 103120 Straight standpipe reducer with 24° cone end KORV 30 16 S KORV 30 16 S Stainless Steel (316Ti) S 30 M42x2 M24x1,5 16 12 71,5 61,5 53 32 50 30 400 907
78 103121 Straight standpipe reducer with 24° cone end KORV 30 20 S KORV 30 20 S Stainless Steel (316Ti) S 30 M42x2 M30x2 20 16 75,5 63,5 53 32 50 36 400 962
79 103122 Straight standpipe reducer with 24° cone end KORV 30 25 S KORV 30 25 S Stainless Steel (316Ti) S 30 M42x2 M36x2 25 20 78,5 65,5 53,5 41 50 46 400 1153
80 103131 Straight standpipe reducer with 24° cone end KORV 38 06 S KORV 38 06 S Stainless Steel (316Ti) S 38 M52x2 M14x1,5 6 4 71 63 56 41 60 17 315 1308
81 103132 Straight standpipe reducer with 24° cone end KORV 38 08 S KORV 38 08 S Stainless Steel (316Ti) S 38 M52x2 M16x1,5 8 5 71 63 56 41 60 19 315 1314
82 103133 Straight standpipe reducer with 24° cone end KORV 38 10 S KORV 38 10 S Stainless Steel (316Ti) S 38 M52x2 M18x1,5 10 7 72 63 55,5 41 60 22 315 1326
83 103134 Straight standpipe reducer with 24° cone end KORV 38 12 S KORV 38 12 S Stainless Steel (316Ti) S 38 M52x2 M20x1,5 12 8 72 63 55,5 41 60 24 315 1333
84 103135 Straight standpipe reducer with 24° cone end KORV 38 14 S KORV 38 14 S Stainless Steel (316Ti) S 38 M52x2 M22x1,5 14 10 75 65 57 41 60 27 315 1358
85 103136 Straight standpipe reducer with 24° cone end KORV 38 16 S KORV 38 16 S Stainless Steel (316Ti) S 38 M52x2 M24x1,5 16 12 75 65 56,5 41 60 30 315 1372
86 103137 Straight standpipe reducer with 24° cone end KORV 38 20 S KORV 38 20 S Stainless Steel (316Ti) S 38 M52x2 M30x2 20 16 79 67 56,5 41 60 36 315 1428
87 103138 Straight standpipe reducer with 24° cone end KORV 38 25 S KORV 38 25 S Stainless Steel (316Ti) S 38 M52x2 M36x2 25 20 82 69 57 41 60 46 315 1557
88 103139 Straight standpipe reducer with 24° cone end KORV 38 30 S KORV 38 30 S Stainless Steel (316Ti) S 38 M52x2 M42x2 30 25 85,5 71 57,5 46 60 50 315 1639
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
Male Thread T1
T2
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH