1

ST EGV M WD - Straight standpipe Connector with metric male thread soft sealing and cutting ring connector according to DIN EN ISO 9974-2 / DIN EN 3869 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST EGV M WD

Manufacturer Volz Gruppe GmbH
Description Straight standpipe Connector soft sealing ST EGV 06L M10x1 WD
Part Number 210413
Ordering Code ST EGV 06L M10x1 WD
Material Carbon Steel
Series L
Tube D1 (mm) 06
Male Thread T1 M10x1
Pressure nominal PN (bar) 315
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) Male Thread T1 T2 D2 (mm) L1 (mm) L2 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 210413 Straight standpipe Connector soft sealing ST EGV 06L M10x1 WD ST EGV 06L M10x1 WD Carbon Steel L 06 M10x1 M12x1,5 3,5 32,5 24,5 8 14 14 315 42
2 210414 Straight standpipe Connector soft sealing ST EGV 08L M12x1,5 WD ST EGV 08L M12x1,5 WD Carbon Steel L 08 M12x1,5 M14x1,5 5 38,5 26,5 12 17 17 315 64
3 222707 Straight standpipe Connector soft sealing ST EGV 08L M14x1,5 WD ST EGV 08L M14x1,5 WD Carbon Steel L 08 M14x1,5 M14x1,5 5 38 26 12 19 17 315 70
4 210415 Straight standpipe Connector soft sealing ST EGV 10L M14x1,5 WD ST EGV 10L M14x1,5 WD Carbon Steel L 10 M14x1,5 M16x1,5 6,5 39,5 27,5 12 19 19 315 81
5 210416 Straight standpipe Connector soft sealing ST EGV 12L M16x1,5 WD ST EGV 12L M16x1,5 WD Carbon Steel L 12 M16x1,5 M18x1,5 9 42,5 30,5 12 22 22 315 108
6 210417 Straight standpipe Connector soft sealing ST EGV 15L M18x1,5 WD ST EGV 15L M18x1,5 WD Carbon Steel L 15 M18x1,5 M22x1,5 11 43,5 31,5 12 24 27 315 163
7 222498 Straight standpipe Connector soft sealing ST EGV 15L M22x1,5 WD ST EGV 15L M22x1,5 WD Carbon Steel L 15 M22x1,5 M22x1,5 10 45,5 31,5 14 27 27 315 195
8 210418 Straight standpipe Connector soft sealing ST EGV 18L M22x1,5 WD ST EGV 18L M22x1,5 WD Carbon Steel L 18 M22x1,5 M26x1,5 14 45,5 31,5 14 27 32 315 217
9 210419 Straight standpipe Connector soft sealing ST EGV 22L M26x1,5 WD ST EGV 22L M26x1,5 WD Carbon Steel L 22 M26x1,5 M30x2 16,5 48,5 32,5 16 32 36 160 309
10 210420 Straight standpipe Connector soft sealing ST EGV 28L M33x2 WD ST EGV 28L M33x2 WD Carbon Steel L 28 M33x2 M36x2 22 53 35 18 41 41 160 456
11 210423 Straight standpipe Connector soft sealing ST EGV 06S M12x1,5 WD ST EGV 06S M12x1,5 WD Carbon Steel S 06 M12x1,5 M14x1,5 3,5 39 27 12 17 17 630 77
12 210424 Straight standpipe Connector soft sealing ST EGV 08S M14x1,5 WD ST EGV 08S M14x1,5 WD Carbon Steel S 08 M14x1,5 M16x1,5 4,5 41,5 29,5 12 19 19 630 106
13 210425 Straight standpipe Connector soft sealing ST EGV 10S M16x1,5 WD ST EGV 10S M16x1,5 WD Carbon Steel S 10 M16x1,5 M18x1,5 6 44 32 12 22 22 630 139
14 210426 Straight standpipe Connector soft sealing ST EGV 12S M18x1,5 WD ST EGV 12S M18x1,5 WD Carbon Steel S 12 M18x1,5 M20x1,5 7 46 34 12 24 24 630 181
15 210427 Straight standpipe Connector soft sealing ST EGV 14S M20x1,5 WD ST EGV 14S M20x1,5 WD Carbon Steel S 14 M20x1,5 M22x1,5 9 50,5 36,5 14 27 27 630 245
16 210428 Straight standpipe Connector soft sealing ST EGV 16S M22x1,5 WD ST EGV 16S M22x1,5 WD Carbon Steel S 16 M22x1,5 M24x1,5 10,5 51 37 14 27 30 630 276
17 210429 Straight standpipe Connector soft sealing ST EGV 20S M27x2 WD ST EGV 20S M27x2 WD Carbon Steel S 20 M27x2 M30x2 13,5 59 43 16 32 36 400 440
18 210430 Straight standpipe Connector soft sealing ST EGV 25S M33x2 WD ST EGV 25S M33x2 WD Carbon Steel S 25 M33x2 M36x2 17,5 66 48 18 41 46 400 788
19 210431 Straight standpipe Connector soft sealing ST EGV 30S M42x2 WD ST EGV 30S M42x2 WD Carbon Steel S 30 M42x2 M42x2 22 71 51 20 50 50 400 1082
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
Male Thread T1
T2
D2 (mm)
L1 (mm)
L2 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH