1

ST GAIV M - Straight Female Connector with metric female thread and cutting ring connector according to DIN 2353 / DIN EN ISO 8434-1 / DIN EN ISO 9974-1 of carbon steel

ST GAIV M

Manufacturer Volz Gruppe GmbH
Description Straight Female Connector ST GAIV 06L M10x1
Part Number 211389
Ordering Code ST GAIV 06L M10x1
Material Carbon Steel
Series L
Tube D1 (mm) 06
Pressure nominal PN (bar) 315
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 T2 D2 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 211389 Straight Female Connector ST GAIV 06L M10x1 ST GAIV 06L M10x1 Carbon Steel L 06 M12x1,5 M10x1 4 34,5 26,5 19,5 12,5 14 14 315 33
2 211390 Straight Female Connector ST GAIV 08L M12x1,5 ST GAIV 08L M12x1,5 Carbon Steel L 08 M14x1,5 M12x1,5 6 39 31 24 17 17 17 315 54
3 245263 Straight Female Connector ST GAIV 10L M12x1,5 ST GAIV 10L M12x1,5 Carbon Steel L 10 M16x1,5 M12x1,5 8 40 32 25 17 17 19 315 60
4 211392 Straight Female Connector ST GAIV 10L M14x1,5 ST GAIV 10L M14x1,5 Carbon Steel L 10 M16x1,5 M14x1,5 8 40 32 25 17 19 19 315 65
5 211393 Straight Female Connector ST GAIV 12L M16x1,5 ST GAIV 12L M16x1,5 Carbon Steel L 12 M18x1,5 M16x1,5 10 41 33 26 17 22 22 315 88
6 211394 Straight Female Connector ST GAIV 12L M18x1,5 ST GAIV 12L M18x1,5 Carbon Steel L 12 M18x1,5 M18x1,5 10 41 33 26 17 24 22 315 95
7 211396 Straight Female Connector ST GAIV 15L M18x1,5 ST GAIV 15L M18x1,5 Carbon Steel L 15 M22x1,5 M18x1,5 12 43,5 35 28 17 24 27 315 122
8 211397 Straight Female Connector ST GAIV 18L M22x1,5 ST GAIV 18L M22x1,5 Carbon Steel L 18 M26x1,5 M22x1,5 15 46,5 37 29,5 19 30 32 315 191
9 217976 Straight Female Connector ST GAIV 22L M22x1,5 ST GAIV 22L M22x1,5 Carbon Steel L 22 M30x2 M22x1,5 19 50,5 40 32,5 19 32 36 160 245
10 211398 Straight Female Connector ST GAIV 22L M26x1,5 ST GAIV 22L M26x1,5 Carbon Steel L 22 M30x2 M26x1,5 19 52,5 42 34,5 21 32 36 160 230
11 211399 Straight Female Connector ST GAIV 28L M33x2 ST GAIV 28L M33x2 Carbon Steel L 28 M36x2 M33x2 24 56 45 37,5 24 41 41 160 341
12 211400 Straight Female Connector ST GAIV 35L M42x2 ST GAIV 35L M42x2 Carbon Steel L 35 M45x2 M42x2 30 63 51 40,5 26 55 50 160 656
13 217926 Straight Female Connector ST GAIV 42L M45x2 ST GAIV 42L M45x2 Carbon Steel L 42 M52x2 M45x2 36 65 53 42 28,5 60 60 160 857
14 211401 Straight Female Connector ST GAIV 42L M48x2 ST GAIV 42L M48x2 Carbon Steel L 42 M52x2 M48x2 36 65 53 42 28 60 60 160 813
15 211402 Straight Female Connector ST GAIV 06S M12x1,5 ST GAIV 06S M12x1,5 Carbon Steel S 06 M14x1,5 M12x1,5 4 41 33 26 17 17 17 400 61
16 211403 Straight Female Connector ST GAIV 08S M14x1,5 ST GAIV 08S M14x1,5 Carbon Steel S 08 M16x1,5 M14x1,5 5 41 33 26 17 19 19 400 72
17 211404 Straight Female Connector ST GAIV 10S M16x1,5 ST GAIV 10S M16x1,5 Carbon Steel S 10 M18x1,5 M16x1,5 7 43 34 26,5 17 22 22 400 99
18 211405 Straight Female Connector ST GAIV 12S M16x1,5 ST GAIV 12S M16x1,5 Carbon Steel S 12 M20x1,5 M16x1,5 8 44 35 27,5 17 24 24 400 123
19 211406 Straight Female Connector ST GAIV 12S M18x1,5 ST GAIV 12S M18x1,5 Carbon Steel S 12 M20x1,5 M18x1,5 8 44 35 27,5 17 24 24 400 117
20 211408 Straight Female Connector ST GAIV 14S M20x1,5 ST GAIV 14S M20x1,5 Carbon Steel S 14 M22x1,5 M20x1,5 10 49 39 31 19 27 27 400 164
21 217975 Straight Female Connector ST GAIV 16S M18x1,5 ST GAIV 16S M18x1,5 Carbon Steel S 16 M24x1,5 M18x1,5 12 47 37 28,5 17 30 30 400 208
22 211409 Straight Female Connector ST GAIV 16S M22x1,5 ST GAIV 16S M22x1,5 Carbon Steel S 16 M24x1,5 M22x1,5 12 49 39 30,5 19 30 30 400 199
23 217267 Straight Female Connector ST GAIV 20S M22x1,5 ST GAIV 20S M22x1,5 Carbon Steel S 20 M30x2 M22x1,5 16 52 40 29,5 20 36 36 315 317
24 211410 Straight Female Connector ST GAIV 20S M27x2 ST GAIV 20S M27x2 Carbon Steel S 20 M30x2 M27x2 16 57 45 34,5 22 36 36 315 323
25 238966 Straight Female Connector ST GAIV 25S M30x2 ST GAIV 25S M30x2 Carbon Steel S 25 M36x2 M30x2 20 62 49 37 24,5 41 46 315 520
26 211411 Straight Female Connector ST GAIV 25S M33x2 ST GAIV 25S M33x2 Carbon Steel S 25 M36x2 M33x2 20 62 49 37 24 41 46 315 495
27 211412 Straight Female Connector ST GAIV 30S M42x2 ST GAIV 30S M42x2 Carbon Steel S 30 M42x2 M42x2 25 69 55 41,5 26 55 50 315 784
28 217327 Straight Female Connector ST GAIV 38S M45x2 ST GAIV 38S M45x2 Carbon Steel S 38 M52x2 M45x2 32 74,5 59 43 28,5 60 60 315 1059
29 211413 Straight Female Connector ST GAIV 38S M48x2 ST GAIV 38S M48x2 Carbon Steel S 38 M52x2 M48x2 32 74,5 59 43 28,5 60 60 250 1014
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
T2
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH