1

XGV - Straight Coupling without nut and cutting ring with 24° cutting ring connection according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XGV

Manufacturer Volz Gruppe GmbH
Description Straight Coupling XGV 04LL
Part Number 107247
Ordering Code XGV 04LL
Material Stainless Steel (316Ti)
Series LL
Tube D1 (mm) 04
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) L2 (mm) L3 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 107247 Straight Coupling XGV 04LL XGV 04LL Stainless Steel (316Ti) LL 04 M8x1 3 20 12 9 100 6
2 107249 Straight Coupling XGV 06LL XGV 06LL Stainless Steel (316Ti) LL 06 M10x1 4,5 20 9 11 100 9
3 107252 Straight Coupling XGV 08LL XGV 08LL Stainless Steel (316Ti) LL 08 M12x1 6 23 12 12 100 13
4 107258 Straight Coupling XGV 10LL XGV 10LL Stainless Steel (316Ti) LL 10 M14x1 8 23 12 14 100 15
5 200427 Straight Coupling XGV 12LL XGV 12LL Stainless Steel (316Ti) LL 12 M16x1 10 23 11 17 100 19
6 107248 Straight Coupling XGV 06L XGV 06L Stainless Steel (316Ti) L 6 M12x1,5 4 24 10 12 500 15
7 107251 Straight Coupling XGV 08L XGV 08L Stainless Steel (316Ti) L 8 M14x1,5 6 25 11 14 500 20
8 107256 Straight Coupling XGV 10L XGV 10L Stainless Steel (316Ti) L 10 M16x1,5 8 27 13 17 500 27
9 107260 Straight Coupling XGV 12L XGV 12L Stainless Steel (316Ti) L 12 M18x1,5 10 28 14 19 400 33
10 107266 Straight Coupling XGV 15L XGV 15L Stainless Steel (316Ti) L 15 M22x1,5 12 30 16 24 400 56
11 107271 Straight Coupling XGV 18L XGV 18L Stainless Steel (316Ti) L 18 M26x1,5 15 31 16 27 400 77
12 107274 Straight Coupling XGV 22L XGV 22L Stainless Steel (316Ti) L 22 M30x2 19 35 20 32 250 104
13 107280 Straight Coupling XGV 28L XGV 28L Stainless Steel (316Ti) L 28 M36x2 24 36 21 41 250 155
14 107286 Straight Coupling XGV 35L XGV 35L Stainless Steel (316Ti) L 35 M45x2 30 41 20 46 250 239
15 107293 Straight Coupling XGV 42L XGV 42L Stainless Steel (316Ti) L 42 M52x2 36 43 21 55 250 329
16 107250 Straight Coupling XGV 06S XGV 06S Stainless Steel (316Ti) S 06 M14x1,5 4 30 16 14 800 30
17 107253 Straight Coupling XGV 08S XGV 08S Stainless Steel (316Ti) S 08 M16x1,5 5 32 18 17 800 42
18 107259 Straight Coupling XGV 10S XGV 10S Stainless Steel (316Ti) S 10 M18x1,5 7 32 17 19 800 49
19 107262 Straight Coupling XGV 12S XGV 12S Stainless Steel (316Ti) S 12 M20x1,5 8 34 19 22 630 67
20 107265 Straight Coupling XGV 14S XGV 14S Stainless Steel (316Ti) S 14 M22x1,5 10 38 22 24 630 85
21 107269 Straight Coupling XGV 16S XGV 16S Stainless Steel (316Ti) S 16 M24x1,5 12 38 21 27 630 99
22 107272 Straight Coupling XGV 20S XGV 20S Stainless Steel (316Ti) S 20 M30x2 16 44 23 32 420 162
23 107278 Straight Coupling XGV 25S XGV 25S Stainless Steel (316Ti) S 25 M36x2 20 50 26 41 420 279
24 107284 Straight Coupling XGV 30S XGV 30S Stainless Steel (316Ti) S 30 M42x2 25 54 27 46 420 368
25 107291 Straight Coupling XGV 38S XGV 38S Stainless Steel (316Ti) S 38 M52x2 32 61 29 55 420 596
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH