1

XGEV R - Straight Connector without nut and cutting ring with BSPP male thread and cutting ring connector according to DIN EN ISO 1179-4 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XGEV R

Manufacturer Volz Gruppe GmbH
Description Straight Connector XGEV 10S R1/8
Part Number 106753
Ordering Code XGEV 10S R1/8
Material Stainless Steel (316Ti)
Series S
Tube D1 (mm) 10
Male Thread T2 G1/8
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 106565 Straight Connector XGEV 04LL R1/8 XGEV 04LL R1/8 Stainless Steel (316Ti) LL 04 M8x1 G1/8 3 21,5 9,5 8 14 100 13
2 106582 Straight Connector XGEV 06LL R1/8 XGEV 06LL R1/8 Stainless Steel (316Ti) LL 06 M10x1 G1/8 4 21,5 8 8 14 100 13
3 106583 Straight Connector XGEV 06LL R1/4 XGEV 06LL R1/4 Stainless Steel (316Ti) LL 06 M10x1 G1/4 4,5 27 9,5 12 19 100 29
4 106641 Straight Connector XGEV 08LL R1/8 XGEV 08LL R1/8 Stainless Steel (316Ti) LL 08 M12x1 G1/8 4 22,5 9 8 14 100 15
5 106642 Straight Connector XGEV 08LL R1/4 XGEV 08LL R1/4 Stainless Steel (316Ti) LL 08 M12x1 G1/4 6 26,5 9 12 19 100 25
6 106703 Straight Connector XGEV 10LL R1/4 XGEV 10LL R1/4 Stainless Steel (316Ti) LL 10 M14x1 G1/4 7 28 10,5 12 19 100 28
7 106596 Straight Connector XGEV 06L R1/8 XGEV 06L R1/8 Stainless Steel (316Ti) L 06 M12x1,5 G1/8 4 23,5 8,5 8 14 315 16
8 106601 Straight Connector XGEV 06L R1/4 XGEV 06L R1/4 Stainless Steel (316Ti) L 06 M12x1,5 G1/4 4 29 10 12 19 315 32
9 106606 Straight Connector XGEV 06L R3/8 XGEV 06L R3/8 Stainless Steel (316Ti) L 06 M12x1,5 G3/8 4 30,5 11,5 12 22 315 45
10 106597 Straight Connector XGEV 06L R1/2 XGEV 06L R1/2 Stainless Steel (316Ti) L 06 M12x1,5 G1/2 4 33 12 14 27 315 72
11 106604 Straight Connector XGEV 06L R3/4 XGEV 06L R3/4 Stainless Steel (316Ti) L 06 M12x1,5 G3/4 4 35 12 16 32 315 102
12 106659 Straight Connector XGEV 08L R1/8 XGEV 08L R1/8 Stainless Steel (316Ti) L 08 M14x1,5 G1/8 4 24,5 9,5 8 14 315 19
13 106654 Straight Connector XGEV 08L R1/4 XGEV 08L R1/4 Stainless Steel (316Ti) L 08 M14x1,5 G1/4 6 29 10 12 19 315 31
14 106663 Straight Connector XGEV 08L R3/8 XGEV 08L R3/8 Stainless Steel (316Ti) L 08 M14x1,5 G3/8 6 29 10 12 22 315 45
15 106657 Straight Connector XGEV 08L R1/2 XGEV 08L R1/2 Stainless Steel (316Ti) L 08 M14x1,5 G1/2 6 33 12 14 27 315 72
16 106661 Straight Connector XGEV 08L R3/4 XGEV 08L R3/4 Stainless Steel (316Ti) L 08 M14x1,5 G3/4 6 36 13 16 32 315 104
17 106723 Straight Connector XGEV 10L R1/8 XGEV 10L R1/8 Stainless Steel (316Ti) L 10 M16x1,5 G1/8 4 25,5 10,5 8 17 315 23
18 106719 Straight Connector XGEV 10L R1/4 XGEV 10L R1/4 Stainless Steel (316Ti) L 10 M16x1,5 G1/4 6 30 11 12 19 315 34
19 106729 Straight Connector XGEV 10L R3/8 XGEV 10L R3/8 Stainless Steel (316Ti) L 10 M16x1,5 G3/8 8 31,5 12,5 12 22 315 48
20 106720 Straight Connector XGEV 10L R1/2 XGEV 10L R1/2 Stainless Steel (316Ti) L 10 M16x1,5 G1/2 8 34 13 14 27 315 78
21 106727 Straight Connector XGEV 10L R3/4 XGEV 10L R3/4 Stainless Steel (316Ti) L 10 M16x1,5 G3/4 8 37,5 14,5 16 32 315 109
22 106792 Straight Connector XGEV 12L R1/8 XGEV 12L R1/8 Stainless Steel (316Ti) L 12 M18x1,5 G1/8 4 27,5 12,5 8 19 315 33
23 106788 Straight Connector XGEV 12L R1/4 XGEV 12L R1/4 Stainless Steel (316Ti) L 12 M18x1,5 G1/4 6 31 12 12 19 315 36
24 106782 Straight Connector XGEV 12L R3/8 XGEV 12L R3/8 Stainless Steel (316Ti) L 12 M18x1,5 G3/8 9 31,5 12,5 12 22 315 48
25 106784 Straight Connector XGEV 12L R1/2 XGEV 12L R1/2 Stainless Steel (316Ti) L 12 M18x1,5 G1/2 10 34 13 14 27 315 75
26 106795 Straight Connector XGEV 12L R3/4 XGEV 12L R3/4 Stainless Steel (316Ti) L 12 M18x1,5 G3/4 10 37 14 16 32 315 105
27 208424 Straight Connector XGEV 12L R1 XGEV 12L R1 Stainless Steel (316Ti) L 12 M18x1,5 G1 10 40 15 18 41 315 178
28 106879 Straight Connector XGEV 15L R1/8 XGEV 15L R1/8 Stainless Steel (316Ti) L 15 M22x1,5 G1/8 4 29 14 8 24 315 52
29 106877 Straight Connector XGEV 15L R1/4 XGEV 15L R1/4 Stainless Steel (316Ti) L 15 M22x1,5 G1/4 7 33 14 12 24 315 56
30 106885 Straight Connector XGEV 15L R3/8 XGEV 15L R3/8 Stainless Steel (316Ti) L 15 M22x1,5 G3/8 9 32,5 13,5 12 24 315 59
31 106874 Straight Connector XGEV 15L R1/2 XGEV 15L R1/2 Stainless Steel (316Ti) L 15 M22x1,5 G1/2 12 35 14 14 27 315 76
32 106883 Straight Connector XGEV 15L R3/4 XGEV 15L R3/4 Stainless Steel (316Ti) L 15 M22x1,5 G3/4 12 38 15 16 32 250 111
33 106875 Straight Connector XGEV 15L R1 XGEV 15L R1 Stainless Steel (316Ti) L 15 M22x1,5 G1 12 41 16 18 41 160 183
34 106940 Straight Connector XGEV 18L R1/8 XGEV 18L R1/8 Stainless Steel (316Ti) L 18 M26x1,5 G1/8 4 30 14,5 8 27 250 71
35 106938 Straight Connector XGEV 18L R1/4 XGEV 18L R1/4 Stainless Steel (316Ti) L 18 M26x1,5 G1/4 7 34 14,5 12 27 250 74
36 106945 Straight Connector XGEV 18L R3/8 XGEV 18L R3/8 Stainless Steel (316Ti) L 18 M26x1,5 G3/8 9 34 14,5 12 27 250 78
37 106936 Straight Connector XGEV 18L R1/2 XGEV 18L R1/2 Stainless Steel (316Ti) L 18 M26x1,5 G1/2 14 36 14,5 14 27 250 79
38 106943 Straight Connector XGEV 18L R3/4 XGEV 18L R3/4 Stainless Steel (316Ti) L 18 M26x1,5 G3/4 15 38 14,5 16 32 250 124
39 106937 Straight Connector XGEV 18L R1 XGEV 18L R1 Stainless Steel (316Ti) L 18 M26x1,5 G1 15 40 14,5 18 41 160 176
40 106996 Straight Connector XGEV 22L R3/8 XGEV 22L R3/8 Stainless Steel (316Ti) L 22 M30x2 G3/8 9 36 16,5 12 32 160 102
41 106991 Straight Connector XGEV 22L R1/2 XGEV 22L R1/2 Stainless Steel (316Ti) L 22 M30x2 G1/2 14 38 16,5 14 32 160 102
42 106989 Straight Connector XGEV 22L R3/4 XGEV 22L R3/4 Stainless Steel (316Ti) L 22 M30x2 G3/4 18 40 16,5 16 32 160 117
43 106990 Straight Connector XGEV 22L R1 XGEV 22L R1 Stainless Steel (316Ti) L 22 M30x2 G1 19 43 17,5 18 41 160 207
44 106998 Straight Connector XGEV 22L R1.1/4 XGEV 22L R1.1/4 Stainless Steel (316Ti) L 22 M30x2 G1.1/4 19 45 17,5 20 50 160 285
45 107029 Straight Connector XGEV 28L R1/2 XGEV 28L R1/2 Stainless Steel (316Ti) L 28 M36x2 G1/2 14 39 17,5 14 41 160 152
46 107031 Straight Connector XGEV 28L R3/4 XGEV 28L R3/4 Stainless Steel (316Ti) L 28 M36x2 G3/4 18 41 17,5 16 41 160 167
47 107028 Straight Connector XGEV 28L R1 XGEV 28L R1 Stainless Steel (316Ti) L 28 M36x2 G1 23 43 17,5 18 41 160 187
48 107032 Straight Connector XGEV 28L R1.1/4 XGEV 28L R1.1/4 Stainless Steel (316Ti) L 28 M36x2 G1.1/4 24 45 17,5 20 50 160 284
49 107030 Straight Connector XGEV 28L R1.1/2 XGEV 28L R1.1/2 Stainless Steel (316Ti) L 28 M36x2 G1.1/2 24 50 20,5 22 55 160 398
50 107071 Straight Connector XGEV 35L R1/2 XGEV 35L R1/2 Stainless Steel (316Ti) L 35 M45x2 G1/2 14 42 17,5 14 46 160 217
51 107074 Straight Connector XGEV 35L R3/4 XGEV 35L R3/4 Stainless Steel (316Ti) L 35 M45x2 G3/4 18 44 17,5 16 46 160 233
52 107070 Straight Connector XGEV 35L R1 XGEV 35L R1 Stainless Steel (316Ti) L 35 M45x2 G1 23 46 17,5 18 46 160 254
53 107069 Straight Connector XGEV 35L R1.1/4 XGEV 35L R1.1/4 Stainless Steel (316Ti) L 35 M45x2 G1.1/4 30 48 17,5 20 50 160 308
54 107073 Straight Connector XGEV 35L R1.1/2 XGEV 35L R1.1/2 Stainless Steel (316Ti) L 35 M45x2 G1.1/2 30 52 19,5 22 55 160 465
55 107097 Straight Connector XGEV 42L R1 XGEV 42L R1 Stainless Steel (316Ti) L 42 M52x2 G1 23 48 19 18 55 160 354
56 107099 Straight Connector XGEV 42L R1.1/4 XGEV 42L R1.1/4 Stainless Steel (316Ti) L 42 M52x2 G1.1/4 30 50 19 20 55 160 385
57 107096 Straight Connector XGEV 42L R1.1/2 XGEV 42L R1.1/2 Stainless Steel (316Ti) L 42 M52x2 G1.1/2 36 52 19 22 55 160 391
58 106623 Straight Connector XGEV 06S R1/8 XGEV 06S R1/8 Stainless Steel (316Ti) S 06 M14x1,5 G1/8 4 27,5 12,5 8 17 400 28
59 106621 Straight Connector XGEV 06S R1/4 XGEV 06S R1/4 Stainless Steel (316Ti) S 06 M14x1,5 G1/4 4 32 13 12 19 400 40
60 106626 Straight Connector XGEV 06S R3/8 XGEV 06S R3/8 Stainless Steel (316Ti) S 06 M14x1,5 G3/8 4 34,5 15,5 12 22 400 63
61 106622 Straight Connector XGEV 06S R1/2 XGEV 06S R1/2 Stainless Steel (316Ti) S 06 M14x1,5 G1/2 4 39 18 14 27 400 102
62 106625 Straight Connector XGEV 06S R3/4 XGEV 06S R3/4 Stainless Steel (316Ti) S 06 M14x1,5 G3/4 4 43 20 16 32 400 164
63 106680 Straight Connector XGEV 08S R1/4 XGEV 08S R1/4 Stainless Steel (316Ti) S 08 M16x1,5 G1/4 5 34 15 12 19 400 46
64 106686 Straight Connector XGEV 08S R3/8 XGEV 08S R3/8 Stainless Steel (316Ti) S 08 M16x1,5 G3/8 5 34,5 15,5 12 22 400 64
65 106681 Straight Connector XGEV 08S R1/2 XGEV 08S R1/2 Stainless Steel (316Ti) S 08 M16x1,5 G1/2 5 39 18 14 27 400 108
66 106753 Straight Connector XGEV 10S R1/8 XGEV 10S R1/8 Stainless Steel (316Ti) S 10 M18x1,5 G1/8 4 29,5 14 8 19 400 40
67 106751 Straight Connector XGEV 10S R1/4 XGEV 10S R1/4 Stainless Steel (316Ti) S 10 M18x1,5 G1/4 5 34 14,5 12 19 400 48
68 106748 Straight Connector XGEV 10S R3/8 XGEV 10S R3/8 Stainless Steel (316Ti) S 10 M18x1,5 G3/8 7 34,5 15 12 22 400 63
69 106749 Straight Connector XGEV 10S R1/2 XGEV 10S R1/2 Stainless Steel (316Ti) S 10 M18x1,5 G1/2 7 39 17,5 14 27 400 106
70 106754 Straight Connector XGEV 10S R3/4 XGEV 10S R3/4 Stainless Steel (316Ti) S 10 M18x1,5 G3/4 7 41 17,5 16 32 400 141
71 106827 Straight Connector XGEV 12S R1/8 XGEV 12S R1/8 Stainless Steel (316Ti) S 12 M20x1,5 G1/8 4 31,5 16 8 22 400 56
72 106825 Straight Connector XGEV 12S R1/4 XGEV 12S R1/4 Stainless Steel (316Ti) S 12 M20x1,5 G1/4 5 36 16,5 12 22 400 64
73 106821 Straight Connector XGEV 12S R3/8 XGEV 12S R3/8 Stainless Steel (316Ti) S 12 M20x1,5 G3/8 8 36,5 17 12 22 400 69
74 106822 Straight Connector XGEV 12S R1/2 XGEV 12S R1/2 Stainless Steel (316Ti) S 12 M20x1,5 G1/2 8 39 17,5 14 27 400 106
75 106830 Straight Connector XGEV 12S R3/4 XGEV 12S R3/4 Stainless Steel (316Ti) S 12 M20x1,5 G3/4 8 41 17,5 16 32 400 163
76 106846 Straight Connector XGEV 14S R1/4 XGEV 14S R1/4 Stainless Steel (316Ti) S 14 M22x1,5 G1/4 5 36 16 12 22 400 65
77 106850 Straight Connector XGEV 14S R3/8 XGEV 14S R3/8 Stainless Steel (316Ti) S 14 M22x1,5 G3/8 8 38,5 18,5 12 22 400 76
78 106843 Straight Connector XGEV 14S R1/2 XGEV 14S R1/2 Stainless Steel (316Ti) S 14 M22x1,5 G1/2 10 41 19 14 27 400 107
79 106849 Straight Connector XGEV 14S R3/4 XGEV 14S R3/4 Stainless Steel (316Ti) S 14 M22x1,5 G3/4 10 45 21 16 32 400 172
80 106844 Straight Connector XGEV 14S R1 XGEV 14S R1 Stainless Steel (316Ti) S 14 M22x1,5 G1 10 49 23 18 41 400 271
81 106911 Straight Connector XGEV 16S R1/4 XGEV 16S R1/4 Stainless Steel (316Ti) S 16 M24x1,5 G1/4 5 38,5 18 12 24 400 82
82 106916 Straight Connector XGEV 16S R3/8 XGEV 16S R3/8 Stainless Steel (316Ti) S 16 M24x1,5 G3/8 8 38,5 18 12 27 400 96
83 106909 Straight Connector XGEV 16S R1/2 XGEV 16S R1/2 Stainless Steel (316Ti) S 16 M24x1,5 G1/2 12 41 18,5 14 27 400 103
84 106914 Straight Connector XGEV 16S R3/4 XGEV 16S R3/4 Stainless Steel (316Ti) S 16 M24x1,5 G3/4 12 45 20,5 16 32 400 171
85 106910 Straight Connector XGEV 16S R1 XGEV 16S R1 Stainless Steel (316Ti) S 16 M24x1,5 G1 12 47 20,5 18 41 400 252
86 106968 Straight Connector XGEV 20S R1/4 XGEV 20S R1/4 Stainless Steel (316Ti) S 20 M30x2 G1/4 5 43 20,5 12 32 400 150
87 106971 Straight Connector XGEV 20S R3/8 XGEV 20S R3/8 Stainless Steel (316Ti) S 20 M30x2 G3/8 8 43 20,5 12 32 400 151
88 106966 Straight Connector XGEV 20S R1/2 XGEV 20S R1/2 Stainless Steel (316Ti) S 20 M30x2 G1/2 12 45 20,5 14 32 400 154
89 106964 Straight Connector XGEV 20S R3/4 XGEV 20S R3/4 Stainless Steel (316Ti) S 20 M30x2 G3/4 16 47 20,5 16 32 400 168
90 106965 Straight Connector XGEV 20S R1 XGEV 20S R1 Stainless Steel (316Ti) S 20 M30x2 G1 16 51 22,5 18 41 250 299
91 106972 Straight Connector XGEV 20S R1.1/4 XGEV 20S R1.1/4 Stainless Steel (316Ti) S 20 M30x2 G1.1/4 16 53 22,5 20 50 160 436
92 106970 Straight Connector XGEV 20S R1.1/2 XGEV 20S R1.1/2 Stainless Steel (316Ti) S 20 M30x2 G1.1/2 16 58 25,5 22 55 160 579
93 107011 Straight Connector XGEV 25S R1/2 XGEV 25S R1/2 Stainless Steel (316Ti) S 25 M36x2 G1/2 12 49 23 14 41 400 256
94 107013 Straight Connector XGEV 25S R3/4 XGEV 25S R3/4 Stainless Steel (316Ti) S 25 M36x2 G3/4 16 51 23 16 41 400 270
95 107010 Straight Connector XGEV 25S R1 XGEV 25S R1 Stainless Steel (316Ti) S 25 M36x2 G1 20 53 23 18 41 250 295
96 107015 Straight Connector XGEV 25S R1.1/4 XGEV 25S R1.1/4 Stainless Steel (316Ti) S 25 M36x2 G1.1/4 20 55 23 20 50 160 479
97 107012 Straight Connector XGEV 25S R1.1/2 XGEV 25S R1.1/2 Stainless Steel (316Ti) S 25 M36x2 G1.1/2 20 60 26 22 55 160 593
98 107054 Straight Connector XGEV 30S R1/2 XGEV 30S R1/2 Stainless Steel (316Ti) S 30 M42x2 G1/2 12 51 23,5 14 46 250 329
99 107058 Straight Connector XGEV 30S R3/4 XGEV 30S R3/4 Stainless Steel (316Ti) S 30 M42x2 G3/4 16 53 23,5 16 46 250 329
100 107053 Straight Connector XGEV 30S R1 XGEV 30S R1 Stainless Steel (316Ti) S 30 M42x2 G1 20 55 23,5 18 46 250 370
101 107052 Straight Connector XGEV 30S R1.1/4 XGEV 30S R1.1/4 Stainless Steel (316Ti) S 30 M42x2 G1.1/4 25 57 23,5 20 50 160 460
102 107056 Straight Connector XGEV 30S R1.1/2 XGEV 30S R1.1/2 Stainless Steel (316Ti) S 30 M42x2 G1.1/2 25 62 26,5 22 55 160 660
103 107085 Straight Connector XGEV 38S R3/4 XGEV 38S R3/4 Stainless Steel (316Ti) S 38 M52x2 G3/4 16 58 26 16 55 250 548
104 107084 Straight Connector XGEV 38S R1 XGEV 38S R1 Stainless Steel (316Ti) S 38 M52x2 G1 20 60 26 18 55 250 574
105 107086 Straight Connector XGEV 38S R1.1/4 XGEV 38S R1.1/4 Stainless Steel (316Ti) S 38 M52x2 G1.1/4 25 62 26 20 55 160 616
106 107083 Straight Connector XGEV 38S R1.1/2 XGEV 38S R1.1/2 Stainless Steel (316Ti) S 38 M52x2 G1.1/2 32 64 26 22 55 160 621
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH