1

XGEV NPT - Straight Connector without nut and cutting ring with NPT male thread and cutting ring Connector according to ASME/ANSI B 1.20.1 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XGEV NPT

Manufacturer Volz Gruppe GmbH
Description Straight Connector XGEV 10L 3/4 NPT
Part Number 106699
Ordering Code XGEV 10L 3/4 NPT
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 10
Male Thread T2 3/4 NPT
Pressure nominal PN (bar) 315
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 106560 Straight Connector XGEV 04LL 1/8 NPT XGEV 04LL 1/8 NPT Stainless Steel (316Ti) LL 04 M8x1 1/8 NPT 3 22 18 10 11 100 11
2 106575 Straight Connector XGEV 06LL 1/8 NPT XGEV 06LL 1/8 NPT Stainless Steel (316Ti) LL 06 M10x1 1/8 NPT 4 22 16,5 10 11 100 11
3 106636 Straight Connector XGEV 08LL 1/8 NPT XGEV 08LL 1/8 NPT Stainless Steel (316Ti) LL 08 M12x1 1/8 NPT 4 24 18,5 10 12 100 14
4 106570 Straight Connector XGEV 06L 1/8 NPT XGEV 06L 1/8 NPT Stainless Steel (316Ti) L 06 M12x1,5 1/8 NPT 4 24 17 10 12 315 14
5 106569 Straight Connector XGEV 06L 1/4 NPT XGEV 06L 1/4 NPT Stainless Steel (316Ti) L 06 M12x1,5 1/4 NPT 4 30 23 15,5 17 315 30
6 106572 Straight Connector XGEV 06L 3/8 NPT XGEV 06L 3/8 NPT Stainless Steel (316Ti) L 06 M12x1,5 3/8 NPT 4 31 24 15,5 19 315 45
7 106568 Straight Connector XGEV 06L 1/2 NPT XGEV 06L 1/2 NPT Stainless Steel (316Ti) L 06 M12x1,5 1/2 NPT 4 36 29 20 24 315 82
8 106631 Straight Connector XGEV 08L 1/8 NPT XGEV 08L 1/8 NPT Stainless Steel (316Ti) L 08 M16x1,5 1/8 NPT 4 29,5 22,5 10 17 315 18
9 106630 Straight Connector XGEV 08L 1/4 NPT XGEV 08L 1/4 NPT Stainless Steel (316Ti) L 08 M14x1,5 1/4 NPT 6 30 23 15,5 17 315 29
10 106633 Straight Connector XGEV 08L 3/8 NPT XGEV 08L 3/8 NPT Stainless Steel (316Ti) L 08 M14x1,5 3/8 NPT 6 30 23 15,5 19 315 41
11 106629 Straight Connector XGEV 08L 1/2 NPT XGEV 08L 1/2 NPT Stainless Steel (316Ti) L 08 M14x1,5 1/2 NPT 6 36 29 20 24 315 80
12 106697 Straight Connector XGEV 10L 1/8 NPT XGEV 10L 1/8 NPT Stainless Steel (316Ti) L 10 M16x1,5 1/8 NPT 4,5 26 19 10 17 315 23
13 106696 Straight Connector XGEV 10L 1/4 NPT XGEV 10L 1/4 NPT Stainless Steel (316Ti) L 10 M16x1,5 1/4 NPT 7 31 24 15,5 17 315 29
14 106700 Straight Connector XGEV 10L 3/8 NPT XGEV 10L 3/8 NPT Stainless Steel (316Ti) L 10 M16x1,5 3/8 NPT 8 32 25 15,5 19 315 42
15 106694 Straight Connector XGEV 10L 1/2 NPT XGEV 10L 1/2 NPT Stainless Steel (316Ti) L 10 M16x1,5 1/2 NPT 7 37 30 20 22 315 77
16 106699 Straight Connector XGEV 10L 3/4 NPT XGEV 10L 3/4 NPT Stainless Steel (316Ti) L 10 M16x1,5 3/4 NPT 8 38 31 20 27 315 115
17 106760 Straight Connector XGEV 12L 1/8 NPT XGEV 12L 1/8 NPT Stainless Steel (316Ti) L 12 M18x1,5 1/8 NPT 4 27 20 10 19 315 30
18 106759 Straight Connector XGEV 12L 1/4 NPT XGEV 12L 1/4 NPT Stainless Steel (316Ti) L 12 M18x1,5 1/4 NPT 7 32 25 15,5 19 315 35
19 106764 Straight Connector XGEV 12L 3/8 NPT XGEV 12L 3/8 NPT Stainless Steel (316Ti) L 12 M18x1,5 3/8 NPT 9 32 25 15,5 19 315 41
20 106758 Straight Connector XGEV 12L 1/2 NPT XGEV 12L 1/2 NPT Stainless Steel (316Ti) L 12 M18x1,5 1/2 NPT 10 37 30 20 22 315 70
21 106762 Straight Connector XGEV 12L 3/4 NPT XGEV 12L 3/4 NPT Stainless Steel (316Ti) L 12 M18x1,5 3/4 NPT 10 38 31 20 27 315 105
22 106854 Straight Connector XGEV 15L 1/4 NPT XGEV 15L 1/4 NPT Stainless Steel (316Ti) L 15 M22x1,5 1/4 NPT 7 33 26 15,5 24 315 51
23 106860 Straight Connector XGEV 15L 3/8 NPT XGEV 15L 3/8 NPT Stainless Steel (316Ti) L 15 M22x1,5 3/8 NPT 9 33 26 15,5 24 315 57
24 106853 Straight Connector XGEV 15L 1/2 NPT XGEV 15L 1/2 NPT Stainless Steel (316Ti) L 15 M22x1,5 1/2 NPT 11 38 31 20 24 315 78
25 106859 Straight Connector XGEV 15L 3/4 NPT XGEV 15L 3/4 NPT Stainless Steel (316Ti) L 15 M22x1,5 3/4 NPT 12 40 33 20 27 315 109
26 106926 Straight Connector XGEV 18L 3/8 NPT XGEV 18L 3/8 NPT Stainless Steel (316Ti) L 18 M26x1,5 3/8 NPT 9 34 26,5 15,5 27 315 74
27 106918 Straight Connector XGEV 18L 1/2 NPT XGEV 18L 1/2 NPT Stainless Steel (316Ti) L 18 M26x1,5 1/2 NPT 14 39 31,5 20 27 315 83
28 106925 Straight Connector XGEV 18L 3/4 NPT XGEV 18L 3/4 NPT Stainless Steel (316Ti) L 18 M26x1,5 3/4 NPT 15 39 31,5 20 30 315 119
29 106923 Straight Connector XGEV 18L 1 NPT XGEV 18L 1 NPT Stainless Steel (316Ti) L 18 M26x1,5 1 NPT 15 44 36,5 25 36 315 217
30 106981 Straight Connector XGEV 22L 3/8 NPT XGEV 22L 3/8 NPT Stainless Steel (316Ti) L 22 M30x2 3/8 NPT 9 36 28,5 15,5 32 160 95
31 106975 Straight Connector XGEV 22L 1/2 NPT XGEV 22L 1/2 NPT Stainless Steel (316Ti) L 22 M30x2 1/2 NPT 14 41 33,5 20 32 160 106
32 106980 Straight Connector XGEV 22L 3/4 NPT XGEV 22L 3/4 NPT Stainless Steel (316Ti) L 22 M30x2 3/4 NPT 18 41 33,5 20 32 160 118
33 106978 Straight Connector XGEV 22L 1 NPT XGEV 22L 1 NPT Stainless Steel (316Ti) L 22 M30x2 1 NPT 19 47 39,5 25 36 160 206
34 106982 Straight Connector XGEV 22L 1.1/4 NPT XGEV 22L 1.1/4 NPT Stainless Steel (316Ti) L 22 M30x2 1.1/4 NPT 30 54 46,5 26 46 160 330
35 107018 Straight Connector XGEV 28L 1/2 NPT XGEV 28L 1/2 NPT Stainless Steel (316Ti) L 28 M36x2 1/2 NPT 12 42 34,5 20 41 160 164
36 107023 Straight Connector XGEV 28L 3/4 NPT XGEV 28L 3/4 NPT Stainless Steel (316Ti) L 28 M36x2 3/4 NPT 18 42 34,5 20 41 160 168
37 107021 Straight Connector XGEV 28L 1 NPT XGEV 28L 1 NPT Stainless Steel (316Ti) L 28 M36x2 1 NPT 23 47 39,5 25 41 160 203
38 107024 Straight Connector XGEV 28L 1.1/4 NPT XGEV 28L 1.1/4 NPT Stainless Steel (316Ti) L 28 M36x2 1.1/4 NPT 24 49 41,5 26 46 160 338
39 107065 Straight Connector XGEV 35L 3/4 NPT XGEV 35L 3/4 NPT Stainless Steel (316Ti) L 35 M45x2 3/4 NPT 18 45 34,5 20 46 160 234
40 107063 Straight Connector XGEV 35L 1 NPT XGEV 35L 1 NPT Stainless Steel (316Ti) L 35 M45x2 1 NPT 23 50 39,5 25 46 160 270
41 107066 Straight Connector XGEV 35L 1.1/4 NPT XGEV 35L 1.1/4 NPT Stainless Steel (316Ti) L 35 M45x2 1.1/4 NPT 30 51 40,5 26 46 160 301
42 107064 Straight Connector XGEV 35L 1.1/2 NPT XGEV 35L 1.1/2 NPT Stainless Steel (316Ti) L 35 M45x2 1.1/2 NPT 30 51 40,5 26 50 160 411
43 107091 Straight Connector XGEV 42L 1 NPT XGEV 42L 1 NPT Stainless Steel (316Ti) L 42 M52x2 1 NPT 22 53 42 25 55 160 397
44 107093 Straight Connector XGEV 42L 1.1/4 NPT XGEV 42L 1.1/4 NPT Stainless Steel (316Ti) L 42 M52x2 1.1/4 NPT 30 53 42 26 55 160 401
45 107092 Straight Connector XGEV 42L 1.1/2 NPT XGEV 42L 1.1/2 NPT Stainless Steel (316Ti) L 42 M52x2 1.1/2 NPT 36 53 42 26 55 160 374
46 106614 Straight Connector XGEV 06S 1/8 NPT XGEV 06S 1/8 NPT Stainless Steel (316Ti) S 06 M14x1,5 1/8 NPT 4 28 21 10 14 630 24
47 106613 Straight Connector XGEV 06S 1/4 NPT XGEV 06S 1/4 NPT Stainless Steel (316Ti) S 06 M14x1,5 1/4 NPT 4 35 28 15,5 17 630 41
48 106616 Straight Connector XGEV 06S 3/8 NPT XGEV 06S 3/8 NPT Stainless Steel (316Ti) S 06 M14x1,5 3/8 NPT 4 35 28 15,5 19 630 55
49 106611 Straight Connector XGEV 06S 1/2 NPT XGEV 06S 1/2 NPT Stainless Steel (316Ti) S 06 M14x1,5 1/2 NPT 4 40 33 20 22 630 90
50 106672 Straight Connector XGEV 08S 1/8 NPT XGEV 08S 1/8 NPT Stainless Steel (316Ti) S 08 M16x1,5 1/8 NPT 4 29,5 22,5 10 17 630 33
51 106671 Straight Connector XGEV 08S 1/4 NPT XGEV 08S 1/4 NPT Stainless Steel (316Ti) S 08 M14x1,5 1/4 NPT 5 30 23 15,5 17 630 42
52 106674 Straight Connector XGEV 08S 3/8 NPT XGEV 08S 3/8 NPT Stainless Steel (316Ti) S 08 M14x1,5 3/8 NPT 5 30 23 15,5 19 630 58
53 106670 Straight Connector XGEV 08S 1/2 NPT XGEV 08S 1/2 NPT Stainless Steel (316Ti) S 08 M16x1,5 1/2 NPT 5 40 33 20 22 630 92
54 106738 Straight Connector XGEV 10S 1/8 NPT XGEV 10S 1/8 NPT Stainless Steel (316Ti) S 10 M18x1,5 1/8 NPT 4 30 22,5 10 19 630 40
55 106737 Straight Connector XGEV 10S 1/4 NPT XGEV 10S 1/4 NPT Stainless Steel (316Ti) S 10 M18x1,5 1/4 NPT 5 35 27,5 15,5 19 630 48
56 106741 Straight Connector XGEV 10S 3/8 NPT XGEV 10S 3/8 NPT Stainless Steel (316Ti) S 10 M18x1,5 3/8 NPT 7 35 27,5 15,5 19 630 55
57 106736 Straight Connector XGEV 10S 1/2 NPT XGEV 10S 1/2 NPT Stainless Steel (316Ti) S 10 M18x1,5 1/2 NPT 7 42 34,5 20 22 630 96
58 106740 Straight Connector XGEV 10S 3/4 NPT XGEV 10S 3/4 NPT Stainless Steel (316Ti) S 10 M18x1,5 3/4 NPT 7 42 34,5 20,1 27 400 132
59 106806 Straight Connector XGEV 12S 1/4 NPT XGEV 12S 1/4 NPT Stainless Steel (316Ti) S 12 M20x1,5 1/4 NPT 5 37 29,5 15,5 22 630 64
60 106812 Straight Connector XGEV 12S 3/8 NPT XGEV 12S 3/8 NPT Stainless Steel (316Ti) S 12 M20x1,5 3/8 NPT 8 37 29,5 15,5 22 630 68
61 106804 Straight Connector XGEV 12S 1/2 NPT XGEV 12S 1/2 NPT Stainless Steel (316Ti) S 12 M20x1,5 1/2 NPT 8 42 34,5 20 22 630 96
62 106811 Straight Connector XGEV 12S 3/4 NPT XGEV 12S 3/4 NPT Stainless Steel (316Ti) S 12 M20x1,5 3/4 NPT 16 42 34,5 20 30 400 112
63 106839 Straight Connector XGEV 14S 3/8 NPT XGEV 14S 3/8 NPT Stainless Steel (316Ti) S 14 M22x1,5 3/8 NPT 8 39 31 15,5 24 630 81
64 106833 Straight Connector XGEV 14S 1/2 NPT XGEV 14S 1/2 NPT Stainless Steel (316Ti) S 14 M22x1,5 1/2 NPT 10 44 36 20 24 630 102
65 106838 Straight Connector XGEV 14S 3/4 NPT XGEV 14S 3/4 NPT Stainless Steel (316Ti) S 14 M22x1,5 3/4 NPT 10 44 36 20 27 400 139
66 106901 Straight Connector XGEV 16S 3/8 NPT XGEV 16S 3/8 NPT Stainless Steel (316Ti) S 16 M24x1,5 3/8 NPT 8 39 30,5 15,5 27 400 93
67 106894 Straight Connector XGEV 16S 1/2 NPT XGEV 16S 1/2 NPT Stainless Steel (316Ti) S 16 M24x1,5 1/2 NPT 12 44 35,5 20 27 400 107
68 106900 Straight Connector XGEV 16S 3/4 NPT XGEV 16S 3/4 NPT Stainless Steel (316Ti) S 16 M24x1,5 3/4 NPT 12 45 36,5 20 30 400 144
69 106898 Straight Connector XGEV 16S 1 NPT XGEV 16S 1 NPT Stainless Steel (316Ti) S 16 M24x1,5 1 NPT 12 51 42,5 25 36 400 277
70 106956 Straight Connector XGEV 20S 3/8 NPT XGEV 20S 3/8 NPT Stainless Steel (316Ti) S 20 M30x2 3/8 NPT 9 43,5 33 15,5 32 400 145
71 106950 Straight Connector XGEV 20S 1/2 NPT XGEV 20S 1/2 NPT Stainless Steel (316Ti) S 20 M30x2 1/2 NPT 12 48 37,5 20 32 400 159
72 106955 Straight Connector XGEV 20S 3/4 NPT XGEV 20S 3/4 NPT Stainless Steel (316Ti) S 20 M30x2 3/4 NPT 16 48 37,5 20 32 400 169
73 106952 Straight Connector XGEV 20S 1 NPT XGEV 20S 1 NPT Stainless Steel (316Ti) S 20 M30x2 1 NPT 16 53 42,5 25 36 400 270
74 106957 Straight Connector XGEV 20S 1.1/4 NPT XGEV 20S 1.1/4 NPT Stainless Steel (316Ti) S 20 M30x2 1.1/4 NPT 32 54 43,5 26 46 400 309
75 107001 Straight Connector XGEV 25S 1/2 NPT XGEV 25S 1/2 NPT Stainless Steel (316Ti) S 25 M36x2 1/2 NPT 12 52 40 20 41 400 261
76 107006 Straight Connector XGEV 25S 3/4 NPT XGEV 25S 3/4 NPT Stainless Steel (316Ti) S 25 M36x2 3/4 NPT 16 52 40 20 41 400 271
77 107004 Straight Connector XGEV 25S 1 NPT XGEV 25S 1 NPT Stainless Steel (316Ti) S 25 M36x2 1 NPT 20 57 45 25 41 400 315
78 107007 Straight Connector XGEV 25S 1.1/4 NPT XGEV 25S 1.1/4 NPT Stainless Steel (316Ti) S 25 M36x2 1.1/4 NPT 20 58 46 26 46 400 468
79 107047 Straight Connector XGEV 30S 3/4 NPT XGEV 30S 3/4 NPT Stainless Steel (316Ti) S 30 M42x2 3/4 NPT 16 54 40,5 20 46 400 344
80 107045 Straight Connector XGEV 30S 1 NPT XGEV 30S 1 NPT Stainless Steel (316Ti) S 30 M42x2 1 NPT 20 59 45,5 25 46 400 389
81 107048 Straight Connector XGEV 30S 1.1/4 NPT XGEV 30S 1.1/4 NPT Stainless Steel (316Ti) S 30 M42x2 1.1/4 NPT 25 60 46,5 26 46 400 445
82 107046 Straight Connector XGEV 30S 1.1/2 NPT XGEV 30S 1.1/2 NPT Stainless Steel (316Ti) S 30 M42x2 1.1/2 NPT 25 60 46,5 26 50 315 568
83 107079 Straight Connector XGEV 38S 1 NPT XGEV 38S 1 NPT Stainless Steel (316Ti) S 38 M52x2 1 NPT 20 64 48 25 55 315 593
84 107081 Straight Connector XGEV 38S 1.1/4 NPT XGEV 38S 1.1/4 NPT Stainless Steel (316Ti) S 38 M52x2 1.1/4 NPT 25 65 49 26 55 315 647
85 107080 Straight Connector XGEV 38S 1.1/2 NPT XGEV 38S 1.1/2 NPT Stainless Steel (316Ti) S 38 M52x2 1.1/2 NPT 32 65 49 26 55 315 628
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH