1

XGEV UNO - Straight Connector without nut and cutting ring with UNF / UN male thread with Viton O-Ring according to ISO 3601 and cutting ring connector according to ASME/ANSI B 1.20.1 / ISO 11926 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XGEV UNO

Manufacturer Volz Gruppe GmbH
Description Straight Connector XGEV 06L 7/16-20 UNF
Part Number 245150
Ordering Code XGEV 06L 7/16-20 UNF
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 06
Male Thread T2 7/16-20 UNF
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 245150 Straight Connector XGEV 06L 7/16-20 UNF XGEV 06L 7/16-20 UNF Stainless Steel (316Ti) L 06 M12x1,5 7/16-20 UNF 4 26 10 9 17 400 24
2 218676 Straight Connector XGEV 08L 7/16-20 UNF XGEV 08L 7/16-20 UNF Stainless Steel (316Ti) L 08 M14x1,5 7/16-20 UNF 4 26 10 9 17 400 25
3 218576 Straight Connector XGEV 10L 7/16-20 UNF XGEV 10L 7/16-20 UNF Stainless Steel (316Ti) L 10 M16x1,5 7/16-20 UNF 5 27 11 9 17 400 26
4 218579 Straight Connector XGEV 12L 9/16-18 UNF XGEV 12L 9/16-18 UNF Stainless Steel (316Ti) L 12 M18x1,5 9/16-18 UNF 7 28 11 10 19 400 34
5 218578 Straight Connector XGEV 12L 3/4-16 UNF XGEV 12L 3/4-16 UNF Stainless Steel (316Ti) L 12 M18x1,5 3/4-16 UNF 10 31 13 11 24 400 57
6 219936 Straight Connector XGEV 12L 7/8-14 UNF XGEV 12L 7/8-14 UNF Stainless Steel (316Ti) L 12 M18x1,5 7/8-14 UNF 10 34 14,3 12,7 27 400 85
7 218677 Straight Connector XGEV 15L 3/4-16 UNF XGEV 15L 3/4-16 UNF Stainless Steel (316Ti) L 15 M22x1,5 3/4-16 UNF 11 32 14 11 24 400 63
8 218742 Straight Connector XGEV 15L 7/8-14 UNF XGEV 15L 7/8-14 UNF Stainless Steel (316Ti) L 15 M22x1,5 7/8-14 UNF 11 35 15,3 12,7 27 400 91
9 219840 Straight Connector XGEV 18L 3/4-16 UNF XGEV 18L 3/4-16 UNF Stainless Steel (316Ti) L 18 M26x1,5 3/4-16 UNF 11 33 14,5 11 27 400 82
10 218678 Straight Connector XGEV 18L 7/8-14 UNF XGEV 18L 7/8-14 UNF Stainless Steel (316Ti) L 18 M26x1,5 7/8-14 UNF 14 34,7 14,5 12,7 27 400 85
11 218708 Straight Connector XGEV 22L 7/8-14 UNF XGEV 22L 7/8-14 UNF Stainless Steel (316Ti) L 22 M30x2 7/8-14 UNF 14 37 16,8 12,7 32 250 117
12 219841 Straight Connector XGEV 22L 1.1/16-12 UN XGEV 22L 1.1/16-12 UN Stainless Steel (316Ti) L 22 M30x2 1.1/16-12 UN 18 39 16,5 15 32 250 124
13 230390 Straight Connector XGEV 22L 1.5/16-12 UN XGEV 22L 1.5/16-12 UN Stainless Steel (316Ti) L 22 M30x2 1.5/16-12 UN 19 40 17,5 15 41 250 202
14 218883 Straight Connector XGEV 28L 1.1/16-12 UN XGEV 28L 1.1/16-12 UN Stainless Steel (316Ti) L 28 M36x2 1.1/16-12 UN 18 40 17,5 15 41 250 184
15 245151 Straight Connector XGEV 35L 1.5/16-12 UN XGEV 35L 1.5/16-12 UN Stainless Steel (316Ti) L 35 M45x2 1.5/16-12 UN 22 43 17,5 15 46 250 276
16 236799 Straight Connector XGEV 35L 1.5/8-12 UN XGEV 35L 1.5/8-12 UN Stainless Steel (316Ti) L 35 M45x2 1.5/8-12 UN 30 43 17,5 15 50 250 286
17 220541 Straight Connector XGEV 42L 1.5/8-12 UN XGEV 42L 1.5/8-12 UN Stainless Steel (316Ti) L 42 M52x2 1.5/8-12 UN 30 45 19 15 55 250 376
18 221674 Straight Connector XGEV 08S 7/16-20 UNF XGEV 08S 7/16-20 UNF Stainless Steel (316Ti) S 08 M16x1,5 7/16-20 UNF 5 31 15 9 17 630 36
19 220980 Straight Connector XGEV 10S 9/16-18 UNF XGEV 10S 9/16-18 UNF Stainless Steel (316Ti) S 10 M18x1,5 9/16-18 UNF 5 32 14,5 10 19 630 49
20 222595 Straight Connector XGEV 12S 9/16-18 UNF XGEV 12S 9/16-18 UNF Stainless Steel (316Ti) S 12 M20x1,5 9/16-18 UNF 5 32 14,5 10 22 630 59
21 221230 Straight Connector XGEV 12S 3/4-16 UNF XGEV 12S 3/4-16 UNF Stainless Steel (316Ti) S 12 M20x1,5 3/4-16 UNF 8 36 17,5 11 24 630 83
22 218882 Straight Connector XGEV 16S 3/4-16 UNF XGEV 16S 3/4-16 UNF Stainless Steel (316Ti) S 16 M24x1,5 3/4-16 UNF 8 35 15,5 11 24 630 85
23 218839 Straight Connector XGEV 16S 7/8-14 UNF XGEV 16S 7/8-14 UNF Stainless Steel (316Ti) S 16 M24x1,5 7/8-14 UNF 12 40 18,8 12,7 27 630 109
24 221231 Straight Connector XGEV 20S 3/4-16 UNF XGEV 20S 3/4-16 UNF Stainless Steel (316Ti) S 20 M30x2 3/4-16 UNF 8 42 20,5 11 32 400 163
25 218775 Straight Connector XGEV 20S 7/8-14 UNF XGEV 20S 7/8-14 UNF Stainless Steel (316Ti) S 20 M30x2 7/8-14 UNF 12 44 20,8 12,7 32 400 165
26 218838 Straight Connector XGEV 20S 1.1/16-12 UN XGEV 20S 1.1/16-12 UN Stainless Steel (316Ti) S 20 M30x2 1.1/16-12 UN 16 46 20,5 15 32 400 173
27 222544 Straight Connector XGEV 25S 1.1/16-12 UN XGEV 25S 1.1/16-12 UN Stainless Steel (316Ti) S 25 M36x2 1.1/16-12 UN 16 50 23 15 36 400 236
28 219436 Straight Connector XGEV 25S 1.5/16-12 UN XGEV 25S 1.5/16-12 UN Stainless Steel (316Ti) S 25 M36x2 1.5/16-12 UN 20 50 23 15 41 400 290
29 222542 Straight Connector XGEV 30S 1.5/16-12 UN XGEV 30S 1.5/16-12 UN Stainless Steel (316Ti) S 30 M42x2 1.5/16-12 UN 20 52 23,5 15 46 400 375
30 232194 Straight Connector XGEV 30S 1.5/8-12 UN XGEV 30S 1.5/8-12 UN Stainless Steel (316Ti) S 30 M42x2 1.5/8-12 UN 25 52 23,5 15 50 400 429
31 102751 Straight Connector XGEV 38S 1.5/8-12 UN XGEV 38S 1.5/8-12 UN Stainless Steel (316Ti) S 38 M52x2 1.5/8-12 UN 25 57 26 15 55 315 612
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH