1

ST GEV UNO - Straight Connector with UNF/UN male thread, NBR O-Ring according to ISO 3601 and cutting ring connector according to ASME/ANSI B 1.20.1 / ISO 11926 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST GEV UNO

Manufacturer Volz Gruppe GmbH
Description Straight Connector ST GEV 06L UNO 7/16-20
Part Number 218614
Ordering Code ST GEV 06L UNO 7/16-20
Material Carbon Steel
Series L
Tube D1 (mm) 06
Male Thread T2 7/16-20 UNF
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 218614 Straight Connector ST GEV 06L UNO 7/16-20 ST GEV 06L UNO 7/16-20 Carbon Steel L 06 M12x1,5 7/16-20 UNF 4 34 26 10 9 17 14 400 35
2 215321 Straight Connector ST GEV 06L UNO 9/16-18 ST GEV 06L UNO 9/16-18 Carbon Steel L 06 M12x1,5 9/16-18 UNF 4 35 27 10 10 19 14 400 41
3 238035 Straight Connector ST GEV 08L UNO 7/16-20 ST GEV 08L UNO 7/16-20 Carbon Steel L 08 M14x1,5 7/16-20 UNF 4,5 34 26 10 9 17 17 400 42
4 217047 Straight Connector ST GEV 08L UNO 1/2-20 ST GEV 08L UNO 1/2-20 Carbon Steel L 08 M14x1,5 1/2-20 UNF 6 36 28 12 9 17 17 400 47
5 217570 Straight Connector ST GEV 08L UNO 9/16-18 ST GEV 08L UNO 9/16-18 Carbon Steel L 08 M14x1,5 9/16-18 UNF 6 35 27 10 10 19 17 400 49
6 217322 Straight Connector ST GEV 10L UNO 7/16-20 ST GEV 10L UNO 7/16-20 Carbon Steel L 10 M16x1,5 7/16-20 UNF 4,5 35 27 11 9 17 19 400 48
7 246448 Straight Connector ST GEV 10L UNO 1/2-20 ST GEV 10L UNO 1/2-20 Carbon Steel L 10 M16x1,5 1/2-20 UNF 5 35 27 11 9 17 19 400 51
8 212350 Straight Connector ST GEV 10L UNO 9/16-18 ST GEV 10L UNO 9/16-18 Carbon Steel L 10 M16x1,5 9/16-18 UNF 7,5 36 28 11 10 19 19 400 54
9 218615 Straight Connector ST GEV 10L UNO 3/4-16 ST GEV 10L UNO 3/4-16 Carbon Steel L 10 M16x1,5 3/4-16 UNF 8 39 31 13 11 24 19 400 80
10 246328 Straight Connector ST GEV 10L UNO 7/8-14 ST GEV 10L UNO 7/8-14 Carbon Steel L 10 M16x1,5 7/8-14 UNF 8 40,5 32,5 12,5 13 27 19 400 91
11 220227 Straight Connector ST GEV 12L UNO 7/16-20 ST GEV 12L UNO 7/16-20 Carbon Steel L 12 M18x1,5 7/16-20 UNF 4,5 36 28 12 9 19 22 400 62
12 220010 Straight Connector ST GEV 12L UNO 9/16-18 ST GEV 12L UNO 9/16-18 Carbon Steel L 12 M18x1,5 9/16-18 UNF 7,5 36 28 11 10 19 22 400 64
13 217338 Straight Connector ST GEV 12L UNO 3/4-16 ST GEV 12L UNO 3/4-16 Carbon Steel L 12 M18x1,5 3/4-16 UNF 10 39 31 13 11 24 22 400 84
14 238897 Straight Connector ST GEV 12L UNO 7/8-14 ST GEV 12L UNO 7/8-14 Carbon Steel L 12 M18x1,5 7/8-14 UNF 10 42 34 14,5 12,5 27 22 400 111
15 238922 Straight Connector ST GEV 15L UNO 9/16-18 ST GEV 15L UNO 9/16-18 Carbon Steel L 15 M22x1,5 9/16-18 UNF 7,5 39,5 31 14 10 24 27 400 101
16 217730 Straight Connector ST GEV 15L UNO 3/4-16 ST GEV 15L UNO 3/4-16 Carbon Steel L 15 M22x1,5 3/4-16 UNF 10 40,5 32 14 11 24 27 400 111
17 217733 Straight Connector ST GEV 15L UNO 7/8-14 ST GEV 15L UNO 7/8-14 Carbon Steel L 15 M22x1,5 7/8-14 UNF 12 43 34,5 15 12,5 27 27 400 129
18 218618 Straight Connector ST GEV 15L UNO 1.1/16-12 ST GEV 15L UNO 1.1/16-12 Carbon Steel L 15 M22x1,5 1.1/16-12 UN 12 48,5 40 18 15 32 27 400 193
19 217726 Straight Connector ST GEV 18L UNO 3/4-16 ST GEV 18L UNO 3/4-16 Carbon Steel L 18 M26x1,5 3/4-16 UNF 10 42,5 33 14,5 11 27 32 400 146
20 217339 Straight Connector ST GEV 18L UNO 7/8-14 ST GEV 18L UNO 7/8-14 Carbon Steel L 18 M26x1,5 7/8-14 UNF 14 44 34,5 14,5 12,5 27 32 400 152
21 217364 Straight Connector ST GEV 18L UNO 1.1/16-12 ST GEV 18L UNO 1.1/16-12 Carbon Steel L 18 M26x1,5 1.1/16-12 UN 15 46,5 37 14,5 15 32 32 250 192
22 217343 Straight Connector ST GEV 22L UNO 3/4-16 ST GEV 22L UNO 3/4-16 Carbon Steel L 22 M30x2 3/4-16 UNF 10 50,5 40 21,5 11 32 36 250 222
23 217348 Straight Connector ST GEV 22L UNO 7/8-14 ST GEV 22L UNO 7/8-14 Carbon Steel L 22 M30x2 7/8-14 UNF 14 47,5 37 17 12,5 32 36 250 199
24 217361 Straight Connector ST GEV 22L UNO 1.1/16-12 ST GEV 22L UNO 1.1/16-12 Carbon Steel L 22 M30x2 1.1/16-12 UN 15,5 49,5 39 16,5 15 32 36 250 222
25 217340 Straight Connector ST GEV 22L UNO 1.5/16-12 ST GEV 22L UNO 1.5/16-12 Carbon Steel L 22 M30x2 1.5/16-12 UN 19 50,5 40 17,5 15 41 36 250 287
26 220569 Straight Connector ST GEV 28L UNO 7/8-14 ST GEV 28L UNO 7/8-14 Carbon Steel L 28 M36x2 7/8-14 UNF 12,5 48,5 37,5 17,5 12,5 41 41 250 263
27 217887 Straight Connector ST GEV 28L UNO 1.1/16-12 ST GEV 28L UNO 1.1/16-12 Carbon Steel L 28 M36x2 1.1/16-12 UN 15,5 51 40 17,5 15 41 41 250 285
28 217351 Straight Connector ST GEV 28L UNO 1.5/16-12 ST GEV 28L UNO 1.5/16-12 Carbon Steel L 28 M36x2 1.5/16-12 UN 21,5 51 40 17,5 15 41 41 250 296
29 241314 Straight Connector ST GEV 28L UNO 1.5/8-12 ST GEV 28L UNO 1.5/8-12 Carbon Steel L 28 M36x2 1.5/8-12 UN 24 51 40 17,5 15 50 41 250 391
30 218620 Straight Connector ST GEV 35L UNO 1.5/16-12 ST GEV 35L UNO 1.5/16-12 Carbon Steel L 35 M45x2 1.5/16-12 UN 21,5 55 43 17,5 15 46 50 250 417
31 220203 Straight Connector ST GEV 35L UNO 1.5/8-12 ST GEV 35L UNO 1.5/8-12 Carbon Steel L 35 M45x2 1.5/8-12 UN 27,5 55 43 17,5 15 50 50 250 470
32 240476 Straight Connector ST GEV 42L UNO 1.5/16-12 ST GEV 42L UNO 1.5/16-12 Carbon Steel L 42 M52x2 1.5/16-12 UN 21,5 57 45 19 15 55 60 250 599
33 238890 Straight Connector ST GEV 42L UNO 1.5/8-12 ST GEV 42L UNO 1.5/8-12 Carbon Steel L 42 M52x2 1.5/8-12 UN 27,5 57 45 19 15 55 60 250 624
34 238891 Straight Connector ST GEV 42L UNO 1.7/8-12 ST GEV 42L UNO 1.7/8-12 Carbon Steel L 42 M52x2 1.7/8-12 UN 33,5 57 45 19 15 55 60 250 637
35 218617 Straight Connector ST GEV 06S UNO 7/16-20 ST GEV 06S UNO 7/16-20 Carbon Steel S 06 M14x1,5 7/16-20 UNF 4 36 28 10 11 17 17 630 47
36 238928 Straight Connector ST GEV 08S UNO 7/16-20 ST GEV 08S UNO 7/16-20 Carbon Steel S 08 M16x1,5 7/16-20 UNF 4,5 37 29 11 11 17 19 630 54
37 246323 Straight Connector ST GEV 08S UNO 1/2-20 ST GEV 08S UNO 1/2-20 Carbon Steel S 08 M16x1,5 1/2-20 UNF 5 41 33 15 11 17 19 630 64
38 211998 Straight Connector ST GEV 10S UNO 9/16-18 ST GEV 10S UNO 9/16-18 Carbon Steel S 10 M18x1,5 9/16-18 UNF 7 41 32 12,5 12 19 22 630 77
39 218616 Straight Connector ST GEV 10S UNO 3/4-16 ST GEV 10S UNO 3/4-16 Carbon Steel S 10 M18x1,5 3/4-16 UNF 7 45,5 36,5 15 14 22 22 630 107
40 238408 Straight Connector ST GEV 12S UNO 9/16-18 ST GEV 12S UNO 9/16-18 Carbon Steel S 12 M20x1,5 9/16-18 UNF 7,5 45 36 16,5 12 24 24 630 106
41 217335 Straight Connector ST GEV 12S UNO 3/4-16 ST GEV 12S UNO 3/4-16 Carbon Steel S 12 M20x1,5 3/4-16 UNF 8 45 36 14,5 14 24 24 630 115
42 246331 Straight Connector ST GEV 12S UNO 7/8-14 ST GEV 12S UNO 7/8-14 Carbon Steel S 12 M20x1,5 7/8-14 UNF 8 45,5 36,5 13 16 27 24 630 123
43 216408 Straight Connector ST GEV 16S UNO 3/4-16 ST GEV 16S UNO 3/4-16 Carbon Steel S 16 M24x1,5 3/4-16 UNF 10 46 36 13,5 14 24 30 630 148
44 216397 Straight Connector ST GEV 16S UNO 7/8-14 ST GEV 16S UNO 7/8-14 Carbon Steel S 16 M24x1,5 7/8-14 UNF 12 49,5 39,5 15 16 27 30 630 170
45 238303 Straight Connector ST GEV 16S UNO 1.1/16-12 ST GEV 16S UNO 1.1/16-12 Carbon Steel S 16 M24x1,5 1.1/16-12 UN 12 57,5 47,5 20,5 18,5 32 30 400 241
46 238211 Straight Connector ST GEV 20S UNO 3/4-16 ST GEV 20S UNO 3/4-16 Carbon Steel S 20 M30x2 3/4-16 UNF 10 54 42 17,5 14 32 36 400 248
47 238894 Straight Connector ST GEV 20S UNO 7/8-14 ST GEV 20S UNO 7/8-14 Carbon Steel S 20 M30x2 7/8-14 UNF 12,5 56 44 17,5 16 32 36 400 258
48 211997 Straight Connector ST GEV 20S UNO 1.1/16-12 ST GEV 20S UNO 1.1/16-12 Carbon Steel S 20 M30x2 1.1/16-12 UN 15,5 58 46 17 18,5 32 36 400 278
49 217355 Straight Connector ST GEV 20S UNO 1.5/16-12 ST GEV 20S UNO 1.5/16-12 Carbon Steel S 20 M30x2 1.5/16-12 UN 16 58 46 17 18,5 41 36 400 362
50 238936 Straight Connector ST GEV 25S UNO 1.1/16-12 ST GEV 25S UNO 1.1/16-12 Carbon Steel S 25 M36x2 1.1/16-12 UN 15,5 63 50 19,5 18,5 36 46 400 443
51 217759 Straight Connector ST GEV 25S UNO 1.5/16-12 ST GEV 25S UNO 1.5/16-12 Carbon Steel S 25 M36x2 1.5/16-12 UN 20 63 50 19,5 18,5 41 46 400 491
52 218619 Straight Connector ST GEV 30S UNO 1.1/16-12 ST GEV 30S UNO 1.1/16-12 Carbon Steel S 30 M42x2 1.1/16-12 UN 15,5 66 52 20 18,5 50 50 400 581
53 220228 Straight Connector ST GEV 30S UNO 1.5/16-12 ST GEV 30S UNO 1.5/16-12 Carbon Steel S 30 M42x2 1.5/16-12 UN 21,5 66 52 20 18,5 46 50 400 565
54 218621 Straight Connector ST GEV 30S UNO 1.5/8-12 ST GEV 30S UNO 1.5/8-12 Carbon Steel S 30 M42x2 1.5/8-12 UN 25 66 52 20 18,5 50 50 400 643
55 246339 Straight Connector ST GEV 30S UNO 1.7/8-12 ST GEV 30S UNO 1.7/8-12 Carbon Steel S 30 M42x2 1.7/8-12 UN 25 69,5 55,5 23,5 18,5 55 50 315 815
56 246342 Straight Connector ST GEV 38S UNO 1.5/8-12 ST GEV 38S UNO 1.5/8-12 Carbon Steel S 38 M52x2 1.5/8-12 UN 27,5 72,5 57 22,5 18,5 55 60 315 873
57 236268 Straight Connector ST GEV 38S UNO 1.7/8-12 ST GEV 38S UNO 1.7/8-12 Carbon Steel S 38 M52x2 1.7/8-12 UN 32 72,5 57 26 15 55 60 315 921
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH