1

ST GEV NPT - Straight Connector with NPT male thread and cutting ring Connector according to ASME/ANSI B 1.20.1 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST GEV NPT

Manufacturer Volz Gruppe GmbH
Description Straight Connector ST GEV 04LL 1/8 NPT
Part Number 210086
Ordering Code ST GEV 04LL 1/8 NPT
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 1/8 NPT
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 210086 Straight Connector ST GEV 04LL 1/8 NPT ST GEV 04LL 1/8 NPT Carbon Steel LL 04 M8x1 1/8 NPT 3 28 22 18 10 11 10 100 15
2 210087 Straight Connector ST GEV 06LL 1/8 NPT ST GEV 06LL 1/8 NPT Carbon Steel LL 06 M10x1 1/8 NPT 4,5 28 22 16,5 10 11 12 100 17
3 210088 Straight Connector ST GEV 08LL 1/8 NPT ST GEV 08LL 1/8 NPT Carbon Steel LL 08 M12x1 1/8 NPT 5 30 24 18,5 10 12 14 100 22
4 209143 Straight Connector ST GEV 06L 1/8 NPT ST GEV 06L 1/8 NPT Carbon Steel L 06 M12x1,5 1/8 NPT 4 32 24 17 10 12 14 315 27
5 209144 Straight Connector ST GEV 06L 1/4 NPT ST GEV 06L 1/4 NPT Carbon Steel L 06 M12x1,5 1/4 NPT 4 38 30 23 15,5 17 14 315 42
6 210089 Straight Connector ST GEV 06L 3/8 NPT ST GEV 06L 3/8 NPT Carbon Steel L 06 M12x1,5 3/8 NPT 4 39 31 24 15 19 14 315 56
7 210090 Straight Connector ST GEV 06L 1/2 NPT ST GEV 06L 1/2 NPT Carbon Steel L 06 M12x1,5 1/2 NPT 4 44 36 29 20 24 14 315 93
8 210091 Straight Connector ST GEV 08L 1/8 NPT ST GEV 08L 1/8 NPT Carbon Steel L 08 M14x1,5 1/8 NPT 4 33 25 18 10 14 17 315 37
9 209145 Straight Connector ST GEV 08L 1/4 NPT ST GEV 08L 1/4 NPT Carbon Steel L 08 M14x1,5 1/4 NPT 6 38 30 23 15 17 17 315 47
10 210092 Straight Connector ST GEV 08L 3/8 NPT ST GEV 08L 3/8 NPT Carbon Steel L 08 M14x1,5 3/8 NPT 6 38 30 23 15 19 17 315 59
11 210093 Straight Connector ST GEV 08L 1/2 NPT ST GEV 08L 1/2 NPT Carbon Steel L 08 M14x1,5 1/2 NPT 6 44 36 29 20 22 17 315 93
12 210094 Straight Connector ST GEV 10L 1/8 NPT ST GEV 10L 1/8 NPT Carbon Steel L 10 M16x1,5 1/8 NPT 4 33 25 18 10 17 19 315 44
13 202645 Straight Connector ST GEV 10L 1/4 NPT ST GEV 10L 1/4 NPT Carbon Steel L 10 M16x1,5 1/4 NPT 7 39 31 24 15 17 19 315 52
14 209146 Straight Connector ST GEV 10L 3/8 NPT ST GEV 10L 3/8 NPT Carbon Steel L 10 M16x1,5 3/8 NPT 7 40 32 25 15 19 19 315 66
15 210095 Straight Connector ST GEV 10L 1/2 NPT ST GEV 10L 1/2 NPT Carbon Steel L 10 M16x1,5 1/2 NPT 7 45 37 30 20 22 19 315 98
16 210096 Straight Connector ST GEV 10L 3/4 NPT ST GEV 10L 3/4 NPT Carbon Steel L 10 M16x1,5 3/4 NPT 8 46 38 31 20 27 19 315 135
17 210097 Straight Connector ST GEV 12L 1/8 NPT ST GEV 12L 1/8 NPT Carbon Steel L 12 M18x1,5 1/8 NPT 4 34 26 19 10 19 22 315 57
18 210098 Straight Connector ST GEV 12L 1/4 NPT ST GEV 12L 1/4 NPT Carbon Steel L 12 M18x1,5 1/4 NPT 7 40 32 25 15 19 22 315 65
19 209147 Straight Connector ST GEV 12L 3/8 NPT ST GEV 12L 3/8 NPT Carbon Steel L 12 M18x1,5 3/8 NPT 8 40 32 25 15 19 22 315 74
20 209148 Straight Connector ST GEV 12L 1/2 NPT ST GEV 12L 1/2 NPT Carbon Steel L 12 M18x1,5 1/2 NPT 10 45 37 30 20 24 22 315 103
21 210099 Straight Connector ST GEV 12L 3/4 NPT ST GEV 12L 3/4 NPT Carbon Steel L 12 M18x1,5 3/4 NPT 10 46 38 31 20 27 22 315 138
22 238597 Straight Connector ST GEV 15L 1/4 NPT ST GEV 15L 1/4 NPT Carbon Steel L 15 M22x1,5 1/4 NPT 7 41,5 33 26 15 24 27 315 100
23 210100 Straight Connector ST GEV 15L 3/8 NPT ST GEV 15L 3/8 NPT Carbon Steel L 15 M22x1,5 3/8 NPT 9 41,5 33 26 15,5 24 27 315 104
24 209149 Straight Connector ST GEV 15L 1/2 NPT ST GEV 15L 1/2 NPT Carbon Steel L 15 M22x1,5 1/2 NPT 12 46,5 38 31 20 24 27 315 121
25 210101 Straight Connector ST GEV 15L 3/4 NPT ST GEV 15L 3/4 NPT Carbon Steel L 15 M22x1,5 3/4 NPT 12 48,5 40 33 20 27 27 315 155
26 200238 Straight Connector ST GEV 18L 3/8 NPT ST GEV 18L 3/8 NPT Carbon Steel L 18 M26x1,5 3/8 NPT 8 43,5 34 26,5 15,5 27 32 315 144
27 209150 Straight Connector ST GEV 18L 1/2 NPT ST GEV 18L 1/2 NPT Carbon Steel L 18 M26x1,5 1/2 NPT 12 48,5 39 31,5 20 27 32 315 163
28 210103 Straight Connector ST GEV 18L 3/4 NPT ST GEV 18L 3/4 NPT Carbon Steel L 18 M26x1,5 3/4 NPT 15 48,5 39 31,5 20 30 32 315 187
29 210104 Straight Connector ST GEV 18L 1 NPT ST GEV 18L 1 NPT Carbon Steel L 18 M26x1,5 1 NPT 15 54,5 45 37,5 25 36 32 315 271
30 210105 Straight Connector ST GEV 22L 3/8 NPT ST GEV 22L 3/8 NPT Carbon Steel L 22 M30x2 3/8 NPT 8 47 36,5 29 15,5 32 36 160 193
31 210106 Straight Connector ST GEV 22L 1/2 NPT ST GEV 22L 1/2 NPT Carbon Steel L 22 M30x2 1/2 NPT 14 51,5 41 33,5 20 32 36 160 199
32 209151 Straight Connector ST GEV 22L 3/4 NPT ST GEV 22L 3/4 NPT Carbon Steel L 22 M30x2 3/4 NPT 16 51,5 41 33,5 20 32 36 160 221
33 210107 Straight Connector ST GEV 22L 1 NPT ST GEV 22L 1 NPT Carbon Steel L 22 M30x2 1 NPT 19 57,5 47 39,5 25 36 36 160 297
34 210108 Straight Connector ST GEV 28L 3/4 NPT ST GEV 28L 3/4 NPT Carbon Steel L 28 M36x2 3/4 NPT 18 53 42 34,5 20 41 41 160 274
35 210109 Straight Connector ST GEV 28L 1 NPT ST GEV 28L 1 NPT Carbon Steel L 28 M36x2 1 NPT 21 58 47 39,5 25 41 41 160 333
36 210110 Straight Connector ST GEV 28L 1.1/4 NPT ST GEV 28L 1.1/4 NPT Carbon Steel L 28 M36x2 1.1/4 NPT 24 60 49 41,5 26 46 41 160 442
37 210111 Straight Connector ST GEV 35L 1 NPT ST GEV 35L 1 NPT Carbon Steel L 35 M45x2 1 NPT 23 62 50 39,5 25 46 50 160 433
38 204305 Straight Connector ST GEV 35L 1.1/4 NPT ST GEV 35L 1.1/4 NPT Carbon Steel L 35 M45x2 1.1/4 NPT 28 63 51 40,5 26 46 50 160 492
39 210112 Straight Connector ST GEV 42L 1.1/4 NPT ST GEV 42L 1.1/4 NPT Carbon Steel L 42 M52x2 1.1/4 NPT 28 65 53 42 26 55 60 160 674
40 206664 Straight Connector ST GEV 42L 1.1/2 NPT ST GEV 42L 1.1/2 NPT Carbon Steel L 42 M52x2 1.1/2 NPT 36 65 53 42 26 55 60 160 645
41 238644 Straight Connector ST GEV 06S 1/8 NPT ST GEV 06S 1/8 NPT Carbon Steel S 06 M14x1,5 1/8 NPT 4 36 28 21 10 14 17 630 44
42 209179 Straight Connector ST GEV 06S 1/4 NPT ST GEV 06S 1/4 NPT Carbon Steel S 06 M14x1,5 1/4 NPT 4 43 35 28 15 17 17 630 61
43 210114 Straight Connector ST GEV 06S 3/8 NPT ST GEV 06S 3/8 NPT Carbon Steel S 06 M14x1,5 3/8 NPT 4 41 33 26 15 19 17 630 70
44 210115 Straight Connector ST GEV 06S 1/2 NPT ST GEV 06S 1/2 NPT Carbon Steel S 06 M14x1,5 1/2 NPT 4 50 42 35 20 22 17 630 115
45 238645 Straight Connector ST GEV 08S 1/8 NPT ST GEV 08S 1/8 NPT Carbon Steel S 08 M16x1,5 1/8 NPT 4 37,5 29,5 22,5 10 17 19 630 57
46 210116 Straight Connector ST GEV 08S 1/4 NPT ST GEV 08S 1/4 NPT Carbon Steel S 08 M16x1,5 1/4 NPT 5 43 35 28 15 17 19 630 66
47 210117 Straight Connector ST GEV 08S 3/8 NPT ST GEV 08S 3/8 NPT Carbon Steel S 08 M16x1,5 3/8 NPT 5 44 36 29 15,5 19 19 630 81
48 210118 Straight Connector ST GEV 08S 1/2 NPT ST GEV 08S 1/2 NPT Carbon Steel S 08 M16x1,5 1/2 NPT 5 48 40 33 20 22 19 630 114
49 216951 Straight Connector ST GEV 10S 1/8 NPT ST GEV 10S 1/8 NPT Carbon Steel S 10 M18x1,5 1/8 NPT 4 39 30 22,5 10 19 22 630 75
50 210119 Straight Connector ST GEV 10S 1/4 NPT ST GEV 10S 1/4 NPT Carbon Steel S 10 M18x1,5 1/4 NPT 5 44 35 27,5 15 19 22 630 84
51 210120 Straight Connector ST GEV 10S 3/8 NPT ST GEV 10S 3/8 NPT Carbon Steel S 10 M18x1,5 3/8 NPT 7 44 35 27,5 15 19 22 630 89
52 210121 Straight Connector ST GEV 10S 1/2 NPT ST GEV 10S 1/2 NPT Carbon Steel S 10 M18x1,5 1/2 NPT 7 47 38 30,5 20 22 22 630 117
53 210123 Straight Connector ST GEV 12S 1/4 NPT ST GEV 12S 1/4 NPT Carbon Steel S 12 M20x1,5 1/4 NPT 5 46 37 29,5 15 22 24 630 103
54 210124 Straight Connector ST GEV 12S 3/8 NPT ST GEV 12S 3/8 NPT Carbon Steel S 12 M20x1,5 3/8 NPT 8 46 37 29,5 15 22 24 630 107
55 210125 Straight Connector ST GEV 12S 1/2 NPT ST GEV 12S 1/2 NPT Carbon Steel S 12 M20x1,5 1/2 NPT 8 51 42 34,5 20 22 24 630 133
56 210126 Straight Connector ST GEV 12S 3/4 NPT ST GEV 12S 3/4 NPT Carbon Steel S 12 M20x1,5 3/4 NPT 8 53 44 36,5 20 30 24 630 162
57 210127 Straight Connector ST GEV 14S 3/8 NPT ST GEV 14S 3/8 NPT Carbon Steel S 14 M22x1,5 3/8 NPT 8 49 39 31 15,5 24 27 630 139
58 210128 Straight Connector ST GEV 14S 1/2 NPT ST GEV 14S 1/2 NPT Carbon Steel S 14 M22x1,5 1/2 NPT 10 54 44 36 20 24 27 630 160
59 210129 Straight Connector ST GEV 14S 3/4 NPT ST GEV 14S 3/4 NPT Carbon Steel S 14 M22x1,5 3/4 NPT 10 56 46 38 20 30 27 630 218
60 210131 Straight Connector ST GEV 16S 3/8 NPT ST GEV 16S 3/8 NPT Carbon Steel S 16 M24x1,5 3/8 NPT 8 49 39 30,5 15 27 30 630 167
61 210132 Straight Connector ST GEV 16S 1/2 NPT ST GEV 16S 1/2 NPT Carbon Steel S 16 M24x1,5 1/2 NPT 12 54 44 35,5 20 27 30 630 179
62 210133 Straight Connector ST GEV 16S 3/4 NPT ST GEV 16S 3/4 NPT Carbon Steel S 16 M24x1,5 3/4 NPT 12 55 45 36,5 20 30 30 630 215
63 210135 Straight Connector ST GEV 20S 1/2 NPT ST GEV 20S 1/2 NPT Carbon Steel S 20 M30x2 1/2 NPT 12 60 48 37,5 20 32 36 400 274
64 207705 Straight Connector ST GEV 20S 3/4 NPT ST GEV 20S 3/4 NPT Carbon Steel S 20 M30x2 3/4 NPT 16 60 48 37,5 20 32 36 400 284
65 210136 Straight Connector ST GEV 20S 1 NPT ST GEV 20S 1 NPT Carbon Steel S 20 M30x2 1 NPT 16 67 55 44,5 25 36 36 400 396
66 210138 Straight Connector ST GEV 25S 3/4 NPT ST GEV 25S 3/4 NPT Carbon Steel S 25 M36x2 3/4 NPT 16 65 52 40 20 41 46 400 488
67 210139 Straight Connector ST GEV 25S 1 NPT ST GEV 25S 1 NPT Carbon Steel S 25 M36x2 1 NPT 20 70 57 45 25 41 46 400 536
68 210140 Straight Connector ST GEV 25S 1.1/4 NPT ST GEV 25S 1.1/4 NPT Carbon Steel S 25 M36x2 1.1/4 NPT 20 71 58 46 26 46 46 400 686
69 210142 Straight Connector ST GEV 30S 3/4 NPT ST GEV 30S 3/4 NPT Carbon Steel S 30 M42x2 3/4 NPT 16 68 54 40,5 20 46 50 400 588
70 210143 Straight Connector ST GEV 30S 1 NPT ST GEV 30S 1 NPT Carbon Steel S 30 M42x2 1 NPT 20 73 59 45,5 25 46 50 400 632
71 210144 Straight Connector ST GEV 30S 1.1/4 NPT ST GEV 30S 1.1/4 NPT Carbon Steel S 30 M42x2 1.1/4 NPT 25 74 60 46,5 26 46 50 400 687
72 210145 Straight Connector ST GEV 30S 1.1/2 NPT ST GEV 30S 1.1/2 NPT Carbon Steel S 30 M42x2 1.1/2 NPT 25 74 60 46,5 26 50 50 400 808
73 210146 Straight Connector ST GEV 38S 1 NPT ST GEV 38S 1 NPT Carbon Steel S 38 M52x2 1 NPT 20 79,5 64 48 25 55 60 315 943
74 210147 Straight Connector ST GEV 38S 1.1/4 NPT ST GEV 38S 1.1/4 NPT Carbon Steel S 38 M52x2 1.1/4 NPT 25 80,5 65 49 26 55 60 315 996
75 210148 Straight Connector ST GEV 38S 1.1/2 NPT ST GEV 38S 1.1/2 NPT Carbon Steel S 38 M52x2 1.1/2 NPT 32 80,5 65 49 26 55 60 315 981
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH