1

ST GEV M - Straight Connector with metric male thread and cutting ring connector according to DIN EN ISO 9974-3 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST GEV M

Manufacturer Volz Gruppe GmbH
Description Straight Connector ST GEV 04LL 06x1
Part Number 215205
Ordering Code ST GEV 04LL 06x1
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 M6x1
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 215205 Straight Connector ST GEV 04LL 06x1 ST GEV 04LL 06x1 Carbon Steel LL 04 M8x1 M6x1 2 27,5 21,5 9,5 8 11 10 100 13
2 209953 Straight Connector ST GEV 04LL 08x1 ST GEV 04LL 08x1 Carbon Steel LL 04 M8x1 M8x1 3 27,5 21,5 9,5 8 12 10 100 14
3 215208 Straight Connector ST GEV 06LL 06x1 ST GEV 06LL 06x1 Carbon Steel LL 06 M10x1 M6x1 2 27,5 21,5 8 8 11 12 100 15
4 215209 Straight Connector ST GEV 06LL 08x1 ST GEV 06LL 08x1 Carbon Steel LL 06 M10x1 M8x1 3 27,5 21,5 8 8 12 12 100 17
5 209954 Straight Connector ST GEV 06LL 10x1 ST GEV 06LL 10x1 Carbon Steel LL 06 M10x1 M10x1 4 27,5 21,5 8 8 14 12 100 20
6 209955 Straight Connector ST GEV 08LL 10x1 ST GEV 08LL 10x1 Carbon Steel LL 08 M12x1 M10x1 5 28,5 22,5 9 8 14 14 100 23
7 203957 Straight Connector ST GEV 06L 10x1 ST GEV 06L 10x1 Carbon Steel L 06 M12x1,5 M10x1 4 31,5 23,5 8,5 8 14 14 315 29
8 209926 Straight Connector ST GEV 06L 12x1,5 ST GEV 06L 12x1,5 Carbon Steel L 06 M12x1,5 M12x1,5 4 37 29 10 12 17 14 315 39
9 213244 Straight Connector ST GEV 06L 14x1,5 ST GEV 06L 14x1,5 Carbon Steel L 06 M12x1,5 M14x1,5 4 38 30 11 12 19 14 315 48
10 215202 Straight Connector ST GEV 08L 10x1 ST GEV 08L 10x1 Carbon Steel L 08 M14x1,5 M10x1 4 31,5 23,5 8,5 8 14 17 315 36
11 203967 Straight Connector ST GEV 08L 12x1,5 ST GEV 08L 12x1,5 Carbon Steel L 08 M14x1,5 M12x1,5 6 37 29 10 12 17 17 315 44
12 209927 Straight Connector ST GEV 08L 14x1,5 ST GEV 08L 14x1,5 Carbon Steel L 08 M14x1,5 M14x1,5 6 38 30 11 12 19 17 315 53
13 209928 Straight Connector ST GEV 08L 16x1,5 ST GEV 08L 16x1,5 Carbon Steel L 08 M14x1,5 M16x1,5 6 38 30 11 12 22 17 315 63
14 216202 Straight Connector ST GEV 08L 18x1,5 ST GEV 08L 18x1,5 Carbon Steel L 08 M14x1,5 M18x1,5 6 38,5 30,5 11,5 12 24 17 315 74
15 215203 Straight Connector ST GEV 10L 10x1 ST GEV 10L 10x1 Carbon Steel L 10 M16x1,5 M10x1 4 33,5 25,5 10,5 8 17 19 315 48
16 209929 Straight Connector ST GEV 10L 12x1,5 ST GEV 10L 12x1,5 Carbon Steel L 10 M16x1,5 M12x1,5 6 38 30 11 12 17 19 315 51
17 209849 Straight Connector ST GEV 10L 14x1,5 ST GEV 10L 14x1,5 Carbon Steel L 10 M16x1,5 M14x1,5 7 38 30 11 12 19 19 315 56
18 209850 Straight Connector ST GEV 10L 16x1,5 ST GEV 10L 16x1,5 Carbon Steel L 10 M16x1,5 M16x1,5 8 39,5 31,5 12,5 12 22 19 315 68
19 209851 Straight Connector ST GEV 10L 18x1,5 ST GEV 10L 18x1,5 Carbon Steel L 10 M16x1,5 M18x1,5 8 39,5 31,5 12,5 12 24 19 315 78
20 209930 Straight Connector ST GEV 10L 22x1,5 ST GEV 10L 22x1,5 Carbon Steel L 10 M16x1,5 M22x1,5 8 42 34 13 14 27 19 315 105
21 238574 Straight Connector ST GEV 12L 12x1,5 ST GEV 12L 12x1,5 Carbon Steel L 12 M18x1,5 M12x1,5 6 38 30 11 12 19 22 315 62
22 209931 Straight Connector ST GEV 12L 14x1,5 ST GEV 12L 14x1,5 Carbon Steel L 12 M18x1,5 M14x1,5 7 38 30 11 12 19 22 315 66
23 124668 Straight Connector ST GEV 12L 16x1,5 ST GEV 12L 16x1,5 Carbon Steel L 12 M18x1,5 M16x1,5 9 39,5 31,5 12,5 12 22 22 315 75
24 209852 Straight Connector ST GEV 12L 18x1,5 ST GEV 12L 18x1,5 Carbon Steel L 12 M18x1,5 M18x1,5 10 39,5 31,5 12,5 12 24 22 315 82
25 239189 Straight Connector ST GEV 12L 20x1,5 ST GEV 12L 20x1,5 Carbon Steel L 12 M18x1,5 M20x1,5 10 43 35 14 14 27 22 315 105
26 209853 Straight Connector ST GEV 12L 22x1,5 ST GEV 12L 22x1,5 Carbon Steel L 12 M18x1,5 M22x1,5 10 42 34 13 14 27 22 315 109
27 209932 Straight Connector ST GEV 15L 16x1,5 ST GEV 15L 16x1,5 Carbon Steel L 15 M22x1,5 M16x1,5 9 40,5 32 13 12 24 27 250 105
28 209854 Straight Connector ST GEV 15L 18x1,5 ST GEV 15L 18x1,5 Carbon Steel L 15 M22x1,5 M18x1,5 11 41 32,5 13,5 12 24 27 250 106
29 209855 Straight Connector ST GEV 15L 22x1,5 ST GEV 15L 22x1,5 Carbon Steel L 15 M22x1,5 M22x1,5 12 43,5 35 14 14 27 27 250 129
30 222959 Straight Connector ST GEV 15L 26x1,5 ST GEV 15L 26x1,5 Carbon Steel L 15 M22x1,5 M26x1,5 12 46,5 38 15 16 32 27 250 174
31 209933 Straight Connector ST GEV 18L 18x1,5 ST GEV 18L 18x1,5 Carbon Steel L 18 M26x1,5 M18x1,5 11 43 33,5 14 12 27 32 250 142
32 209934 Straight Connector ST GEV 18L 22x1,5 ST GEV 18L 22x1,5 Carbon Steel L 18 M26x1,5 M22x1,5 14 45,5 36 14,5 14 27 32 250 156
33 238575 Straight Connector ST GEV 18L 26x1,5 ST GEV 18L 26x1,5 Carbon Steel L 18 M26x1,5 M26x1,5 15 47,5 38 14,5 16 32 32 250 190
34 209935 Straight Connector ST GEV 22L 22x1,5 ST GEV 22L 22x1,5 Carbon Steel L 22 M30x2 M22x1,5 14 48,5 38 16,5 14 32 36 250 202
35 209936 Straight Connector ST GEV 22L 26x1,5 ST GEV 22L 26x1,5 Carbon Steel L 22 M30x2 M26x1,5 18 50,5 40 16,5 16 32 36 250 210
36 216934 Straight Connector ST GEV 22L 27x2 ST GEV 22L 27x2 Carbon Steel L 22 M30x2 M27x2 16 50,5 40 16,5 16 32 36 250 223
37 209937 Straight Connector ST GEV 28L 33x2 ST GEV 28L 33x2 Carbon Steel L 28 M36x2 M33x2 23 54 43 17,5 18 41 41 160 297
38 209938 Straight Connector ST GEV 35L 42x2 ST GEV 35L 42x2 Carbon Steel L 35 M45x2 M42x2 30 60 48 17,5 20 50 50 160 476
39 209939 Straight Connector ST GEV 42L 48x2 ST GEV 42L 48x2 Carbon Steel L 42 M52x2 M48x2,4 36 64 52 19 22 55 60 160 646
40 203960 Straight Connector ST GEV 06S 12x1,5 ST GEV 06S 12x1,5 Carbon Steel S 06 M14x1,5 M12x1,5 4 40 32 13 12 17 17 400 54
41 209940 Straight Connector ST GEV 06S 14x1,5 ST GEV 06S 14x1,5 Carbon Steel S 06 M14x1,5 M14x1,5 4 40 32 13 12 19 17 400 62
42 203971 Straight Connector ST GEV 08S 14x1,5 ST GEV 08S 14x1,5 Carbon Steel S 08 M16x1,5 M14x1,5 5 42 34 15 12 19 19 400 71
43 209941 Straight Connector ST GEV 08S 16x1,5 ST GEV 08S 16x1,5 Carbon Steel S 08 M16x1,5 M16x1,5 5 42 34 15 12 22 19 400 83
44 216207 Straight Connector ST GEV 10S 14x1,5 ST GEV 10S 14x1,5 Carbon Steel S 10 M18x1,5 M14x1,5 5 43,5 34,5 15 12 19 22 400 87
45 203972 Straight Connector ST GEV 10S 16x1,5 ST GEV 10S 16x1,5 Carbon Steel S 10 M18x1,5 M16x1,5 7 43,5 34,5 15 12 22 22 400 95
46 209942 Straight Connector ST GEV 10S 18x1,5 ST GEV 10S 18x1,5 Carbon Steel S 10 M18x1,5 M18x1,5 7 45,5 36,5 17 12 24 22 400 113
47 209943 Straight Connector ST GEV 12S 14x1,5 ST GEV 12S 14x1,5 Carbon Steel S 12 M20x1,5 M14x1,5 5 45 36 16,5 12 22 24 400 106
48 209944 Straight Connector ST GEV 12S 16x1,5 ST GEV 12S 16x1,5 Carbon Steel S 12 M20x1,5 M16x1,5 7 45 36 16,5 12 22 24 400 106
49 209945 Straight Connector ST GEV 12S 18x1,5 ST GEV 12S 18x1,5 Carbon Steel S 12 M20x1,5 M18x1,5 8 45,5 36,5 17 12 24 24 400 118
50 209946 Straight Connector ST GEV 12S 22x1,5 ST GEV 12S 22x1,5 Carbon Steel S 12 M20x1,5 M22x1,5 8 48 39 17,5 14 27 24 400 150
51 209947 Straight Connector ST GEV 14S 20x1,5 ST GEV 14S 20x1,5 Carbon Steel S 14 M22x1,5 M20x1,5 10 51 41 19 14 27 27 400 162
52 209856 Straight Connector ST GEV 16S 18x1,5 ST GEV 16S 18x1,5 Carbon Steel S 16 M24x1,5 M18x1,5 8 48,5 38,5 18 12 27 30 400 172
53 209857 Straight Connector ST GEV 16S 22x1,5 ST GEV 16S 22x1,5 Carbon Steel S 16 M24x1,5 M22x1,5 12 51 41 18,5 14 27 30 400 180
54 246335 Straight Connector ST GEV 16S 27x2 ST GEV 16S 27x2 Carbon Steel S 16 M24x1,5 M27x2 12 55 45 20,5 16 32 30 400 243
55 209948 Straight Connector ST GEV 20S 22x1,5 ST GEV 20S 22x1,5 Carbon Steel S 20 M30x2 M22x1,5 12 57 45 20,5 14 32 36 400 275
56 209949 Straight Connector ST GEV 20S 27x2 ST GEV 20S 27x2 Carbon Steel S 20 M30x2 M27x2 16 59 47 20,5 16 32 36 250 286
57 209950 Straight Connector ST GEV 25S 33x2 ST GEV 25S 33x2 Carbon Steel S 25 M36x2 M33x2 20 66 53 23 18 41 46 250 519
58 238639 Straight Connector ST GEV 30S 33x2 ST GEV 30S 33x2 Carbon Steel S 30 M42x2 M33x2 20 69 55 23,5 18 46 50 160 615
59 209951 Straight Connector ST GEV 30S 42x2 ST GEV 30S 42x2 Carbon Steel S 30 M42x2 M42x2 25 71 57 23,5 20 50 50 160 708
60 217358 Straight Connector ST GEV 38S 33x2 ST GEV 38S 33x2 Carbon Steel S 38 M52x2 M33x2 20 79,5 64 30 18 55 60 160 1001
61 209952 Straight Connector ST GEV 38S 48x2 ST GEV 38S 48x2 Carbon Steel S 38 M52x2 M48x2 32 79,5 64 26 22 55 60 160 980
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH