1

GSV AGJ - Straight Bulkhead Connector with 24° cutting ring connection, metric and UNF/UN male thread according to DIN 2353 / ISO 8434-2 / SAE J 514 of stainless steel 316Ti

GSV AGJ

Manufacturer Volz Gruppe GmbH
Description Straight Bulkhead Connector GSV 20S - AGJ 1.1/16
Part Number 219221
Ordering Code GSV 20S - AGJ 1.1/16
Material Stainless Steel (316Ti)
Dash 20S-12
T1 M30x2
T2 1.1/16-12 UN
Pressure nominal PN (bar) 450
Product selection
Selector Part Number Description Ordering Code Material Dash T1 T2 D1 (mm) D2 (mm) L1 (mm) L2 (mm) i1 (mm) S1 (mm) S2 (mm) S3 (mm) Pressure nominal PN (bar) Weight (g)
1 219221 Straight Bulkhead Connector GSV 20S - AGJ 1.1/16 GSV 20S - AGJ 1.1/16 Stainless Steel (316Ti) 20S-12 M30x2 1.1/16-12 UN 15,5 15,5 78 90 21,9 32 41 36 450 459
2 218986 Straight Bulkhead Connector GSV 30S - AGJ 1.5/16 GSV 30S - AGJ 1.5/16 Stainless Steel (316Ti) 30S-16 M42x2 1.5/16-12 UN 25 21,5 89 103 23,1 50 50 50 300 924
3 218987 Straight Bulkhead Connector GSV 35L - AGJ 1.5/8 GSV 35L - AGJ 1.5/8 Stainless Steel (316Ti) 35L-20 M45x2 1.5/8-12 UN 30 27,5 86 98 24,3 50 55 50 250 847
Part Number
Description
Ordering Code
Material
Dash
T1
T2
D1 (mm)
D2 (mm)
L1 (mm)
L2 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH