1

AGJS - Straight bulkhead connector with UNF/UN male thread according to ISO 8434-2 / SAE J 514 of stainless steel 316Ti

AGJS

Manufacturer Volz Gruppe GmbH
Description Straight bulkhead connector AGJS 7/16
Part Number 207197
Ordering Code AGJS 7/16
Material Stainless Steel (316Ti)
Dash -4-4
T1 7/16-20 UNF
T2 7/16-20 UNF
Pressure nominal PN (bar) 550
Product selection
Selector Part Number Description Ordering Code Material Dash T1 T2 D1 (mm) L1 (mm) i1 (mm) i2 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 207197 Straight bulkhead connector AGJS 7/16 AGJS 7/16 Stainless Steel (316Ti) -4-4 7/16-20 UNF 7/16-20 UNF 4,4 53 14 30,5 17 17 550 48
2 207198 Straight bulkhead connector AGJS 1/2 AGJS 1/2 Stainless Steel (316Ti) -5-5 1/2-20 UNF 1/2-20 UNF 6 53 14 30,5 19 19 550 58
3 207199 Straight bulkhead connector AGJS 9/16 AGJS 9/16 Stainless Steel (316Ti) -6-6 9/16-18 UNF 9/16-18 UNF 7,5 55 14,1 32,5 22 22 500 74
4 207200 Straight bulkhead connector AGJS 3/4 AGJS 3/4 Stainless Steel (316Ti) -8-8 3/4-16 UNF 3/4-16 UNF 9,9 62 16,7 36,6 24 24 500 117
5 207201 Straight bulkhead connector AGJS 7/8 AGJS 7/8 Stainless Steel (316Ti) -10-10 7/8-14 UNF 7/8-14 UNF 12,3 70 19,3 40,1 30 30 450 191
6 207202 Straight bulkhead connector AGJS 1.1/16 AGJS 1.1/16 Stainless Steel (316Ti) -12-12 1.1/16-12 UN 1.1/16-12 UN 15,5 79 21,9 44,4 36 36 420 308
7 207203 Straight bulkhead connector AGJS 1.5/16 AGJS 1.5/16 Stainless Steel (316Ti) -16-16 1.5/16-12 UN 1.5/16-12 UN 21,5 80 23,1 44,4 41 41 300 389
8 207204 Straight bulkhead connector AGJS 1.5/8 AGJS 1.5/8 Stainless Steel (316Ti) -20-20 1.5/8-12 UN 1.5/8-12 UN 27,5 84 24,3 45,7 50 50 250 590
9 207205 Straight bulkhead connector AGJS 1.7/8 AGJS 1.7/8 Stainless Steel (316Ti) -24-24 1.7/8-12 UN 1.7/8-12 UN 33 89 27,5 46 55 55 220 748
10 216282 Straight bulkhead connector AGJS 2.1/2 AGJS 2.1/2 Stainless Steel (316Ti) -32-32 2.1/2-12 UN 2.1/2-12 UN 45 106,5 33,9 52 70 70 250 1447
Part Number
Description
Ordering Code
Material
Dash
T1
T2
D1 (mm)
L1 (mm)
i1 (mm)
i2 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH