1

ST XLEV M keg - Run tee without nut and cutting ring with taper metric male thread and cutting ring connector according to DIN 3852-1 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST XLEV M keg

Manufacturer Volz Gruppe GmbH
Description Run tee ST XLEV 04LL M8x1 keg.
Part Number 214273
Ordering Code ST XLEV 04LL M8x1 keg.
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 M8x1 keg.
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 214273 Run tee ST XLEV 04LL M8x1 keg. ST XLEV 04LL M8x1 keg. Carbon Steel LL 04 M8x1 M8x1 keg. 3 3 15 11 17 8 9 100 14
2 214291 Run tee ST XLEV 06LL M10x1 keg. ST XLEV 06LL M10x1 keg. Carbon Steel LL 06 M10x1 M10x1 keg. 4,5 4,5 15 9,5 17 8 9 100 15
3 214315 Run tee ST XLEV 08LL M10x1 keg. ST XLEV 08LL M10x1 keg. Carbon Steel LL 08 M12x1 M10x1 keg. 6 6 17 11,5 20 8 12 100 22
4 214282 Run tee ST XLEV 06LM 10x1 keg. ST XLEV 06LM 10x1 keg. Carbon Steel L 06 M12x1,5 M10x1 keg. 4 4 19 12 20 8 12 315 30
5 214309 Run tee ST XLEV 08LM 12x1,5 keg. ST XLEV 08LM 12x1,5 keg. Carbon Steel L 08 M14x1,5 M12x1,5 keg. 6 6 21 14 26 12 12 315 39
6 214334 Run tee ST XLEV 10LM 14x1,5 keg. ST XLEV 10LM 14x1,5 keg. Carbon Steel L 10 M16x1,5 M14x1,5 keg. 8 7 22 15 27 12 14 315 53
7 214351 Run tee ST XLEV 12LM 16x1,5 keg. ST XLEV 12LM 16x1,5 keg. Carbon Steel L 12 M18x1,5 M16x1,5 keg. 10 9 24 17 28 12 17 315 68
8 214361 Run tee ST XLEV 15LM 18x1,5 keg. ST XLEV 15LM 18x1,5 keg. Carbon Steel L 15 M22x1,5 M18x1,5 keg. 12 11 28 21 32 12 19 315 110
9 214366 Run tee ST XLEV 18LM 22x1,5 keg. ST XLEV 18LM 22x1,5 keg. Carbon Steel L 18 M26x1,5 M22x1,5 keg. 15 14 31 23,5 36 14 24 315 161
10 214298 Run tee ST XLEV 06SM 12x1,5 keg. ST XLEV 06SM 12x1,5 keg. Carbon Steel S 06 M14x1,5 M12x1,5 keg. 4 4 23 16 26 12 12 400 50
11 214320 Run tee ST XLEV 08SM 14x1,5 keg. ST XLEV 08SM 14x1,5 keg. Carbon Steel S 08 M16x1,5 M14x1,5 keg. 5 5 24 17 27 12 14 400 72
12 214340 Run tee ST XLEV 10SM 16x1,5 keg. ST XLEV 10SM 16x1,5 keg. Carbon Steel S 10 M18x1,5 M16x1,5 keg. 7 7 25 17,5 28 12 17 400 91
13 214354 Run tee ST XLEV 12SM 18x1,5 keg. ST XLEV 12SM 18x1,5 keg. Carbon Steel S 12 M20x1,5 M18x1,5 keg. 8 8 29 21,5 28 12 17 400 115
14 214358 Run tee ST XLEV 14SM 20x1,5 keg. ST XLEV 14SM 20x1,5 keg. Carbon Steel S 14 M22x1,5 M20x1,5 keg. 10 10 30 22 32 14 19 400 144
15 214363 Run tee ST XLEV 16SM 22x1,5 keg. ST XLEV 16SM 22x1,5 keg. Carbon Steel S 16 M24x1,5 M22x1,5 keg. 12 12 33 24,5 32 14 24 400 188
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH