1

GMJ - Locknut for JIC bulkhead connector with UNF/UN female thread according to ISO 8434-2 / SAE J 514 of stainless steel 316Ti

GMJ

Manufacturer Volz Gruppe GmbH
Description Locknut GMJ 7/16
Part Number 203446
Ordering Code GMJ 7/16
Material Stainless Steel (316Ti)
Dash -4
T1 7/16-20 UNF
Product selection
Selector Part Number Description Ordering Code Material Dash T1 L1 (mm) S1 (mm) Weight (g)
1 203446 Locknut GMJ 7/16 GMJ 7/16 Stainless Steel (316Ti) -4 7/16-20 UNF 7 17 9
2 203447 Locknut GMJ 1/2 GMJ 1/2 Stainless Steel (316Ti) -5 1/2-20 UNF 7 19 11
3 203448 Locknut GMJ 9/16 GMJ 9/16 Stainless Steel (316Ti) -6 9/16-18 UNF 7 22 16
4 203449 Locknut GMJ 3/4 GMJ 3/4 Stainless Steel (316Ti) -8 3/4-16 UNF 8 24 16
5 203450 Locknut GMJ 7/8 GMJ 7/8 Stainless Steel (316Ti) -10 7/8-14 UNF 9 30 31
6 203451 Locknut GMJ 1.1/16 GMJ 1.1/16 Stainless Steel (316Ti) -12 1.1/16-12 UN 10 36 49
7 203452 Locknut GMJ 1.5/16 GMJ 1.5/16 Stainless Steel (316Ti) -16 1.5/16-12 UN 10 41 53
8 203453 Locknut GMJ 1.5/8 GMJ 1.5/8 Stainless Steel (316Ti) -20 1.5/8-12 UN 10 50 73
9 203454 Locknut GMJ 1.7/8 GMJ 1.7/8 Stainless Steel (316Ti) -24 1.7/8-12 UN 10 55 76
10 203455 Locknut GMJ 2.1/2 GMJ 2.1/2 Stainless Steel (316Ti) -32 2.1/2-12 UN 10,4 70 101
Part Number
Description
Ordering Code
Material
Dash
T1
L1 (mm)
S1 (mm)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH