1

LBSPT BSPT DKR - L-adapter with 60° cone end, BSPT male thread and BSPP female thread according to DIN EN 10226-1 / ISO 8434-6 / BS 5200 of stainless steel 316Ti

LBSPT BSPT DKR

Manufacturer Volz Gruppe GmbH
Description L-adapter with 60° cone end LBSPT 1/8 - BSPT 1/8 - DKR 1/8
Part Number 207461
Ordering Code LBSPT 1/8 - BSPT 1/8 - DKR 1/8
Material Stainless Steel (316Ti)
Dash -2-2-2
T1 1/8-BSPT
T2 1/8-BSPP-f
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Dash T1 T2 D1 (mm) D2 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 207461 L-adapter with 60° cone end LBSPT 1/8 - BSPT 1/8 - DKR 1/8 LBSPT 1/8 - BSPT 1/8 - DKR 1/8 Stainless Steel (316Ti) -2-2-2 1/8-BSPT 1/8-BSPP-f 5 3 20 18 22 10 11 14 400 37
2 207462 L-adapter with 60° cone end LBSPT 1/4 - BSPT 1/4 - DKR 1/4 LBSPT 1/4 - BSPT 1/4 - DKR 1/4 Stainless Steel (316Ti) -4-4-4 1/4-BSPT 1/4-BSPP-f 7 4 28 25 30,5 16 14 17 400 80
3 207463 L-adapter with 60° cone end LBSPT 3/8 - BSPT 3/8 - DKR 3/8 LBSPT 3/8 - BSPT 3/8 - DKR 3/8 Stainless Steel (316Ti) -6-6-6 3/8-BSPT 3/8-BSPP-f 10 7 31 26 32 16 19 22 400 137
4 207464 L-adapter with 60° cone end LBSPT 1/2 - BSPT 1/2 - DKR 1/2 LBSPT 1/2 - BSPT 1/2 - DKR 1/2 Stainless Steel (316Ti) -8-8-8 1/2-BSPT 1/2-BSPP-f 14 10 37 32 38,5 19 22 27 350 214
5 207465 L-adapter with 60° cone end LBSPT 3/4 - BSPT 3/4 - DKR 3/4 LBSPT 3/4 - BSPT 3/4 - DKR 3/4 Stainless Steel (316Ti) -12-12-12 3/4-BSPT 3/4-BSPP-f 18 15 42 33 41,5 19 27 32 200 324
6 207466 L-adapter with 60° cone end LBSPT 1 - BSPT 1 - DKR 1 LBSPT 1 - BSPT 1 - DKR 1 Stainless Steel (316Ti) -16-16-16 1-BSPT 1-BSPP-f 24 21 50 38 48,7 24 33 41 150 538
7 207467 L-adapter with 60° cone end LBSPT 1.1/4 - BSPT 1.1/4 - DKR 1.1/4 LBSPT 1.1/4 - BSPT 1.1/4 - DKR 1.1/4 Stainless Steel (316Ti) -20-20-20 1.1/4-BSPT 1.1/4-BSPP-f 32 28 52 48 58 25 41 50 125 795
8 207468 L-adapter with 60° cone end LBSPT 1.1/2 - BSPT 1.1/2 - DKR 1.1/2 LBSPT 1.1/2 - BSPT 1.1/2 - DKR 1.1/2 Stainless Steel (316Ti) -24-24-24 1.1/2-BSPT 1.1/2-BSPP-f 38 32 59 50 61 26 48 55 125 1037
9 207469 L-adapter with 60° cone end LBSPT 2 - BSPT 2 - DKR 2 LBSPT 2 - BSPT 2 - DKR 2 Stainless Steel (316Ti) -32-32-32 2-BSPT 2-BSPP-f 46 45 70 70 82 32 65 70 75 2394
Part Number
Description
Ordering Code
Material
Dash
T1
T2
D1 (mm)
D2 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH