1

ST EWHV M WD - High Pressure Banjo Elbow with metric male thread and Retained Soft Seal Ring KD-V according to DIN 2353 / DIN EN ISO 8434-1 / ISO 9974-1 of carbon steel

ST EWHV M WD

Manufacturer Volz Gruppe GmbH
Description High Pressure Banjo Elbow soft sealing ST EWHV 06L M10x1 WD
Part Number 239197
Ordering Code ST EWHV 06L M10x1 WD
Material Carbon Steel
Series L
Tube D1 (mm) 06
Operating Pressure PB (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 T2 D2 (mm) D3 (mm) D4 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) L5 (mm) i1 (mm) S1 (mm) S2 (mm) S3 (mm) Operating Pressure PB (bar) Weight (g)
1 239197 High Pressure Banjo Elbow soft sealing ST EWHV 06L M10x1 WD ST EWHV 06L M10x1 WD Carbon Steel L 06 M12x1,5 M10x1 4 4 14,9 28 20 13 9,8 21 8 14 14 14 500 52
2 213442 High Pressure Banjo Elbow soft sealing ST EWHV 08L M12x1,5 WD ST EWHV 08L M12x1,5 WD Carbon Steel L 08 M14x1,5 M12x1,5 6 5,2 17,8 29 21 14 13,3 27,5 10 19 19 17 500 100
3 240800 High Pressure Banjo Elbow soft sealing ST EWHV 08L M14x1,5 WD ST EWHV 08L M14x1,5 WD Carbon Steel L 08 M14x1,5 M14x1,5 6 5,2 19,9 29 21 14 13,3 27,6 10 19 19 17 500 105
4 239829 High Pressure Banjo Elbow soft sealing ST EWHV 10L M12x1,5 WD ST EWHV 10L M12x1,5 WD Carbon Steel L 10 M16x1,5 M12x1,5 8 5,2 17,8 30 22 15 13,3 27,5 10 19 19 19 500 106
5 238814 High Pressure Banjo Elbow soft sealing ST EWHV 10L M14x1,5 WD ST EWHV 10L M14x1,5 WD Carbon Steel L 10 M16x1,5 M14x1,5 8 5,2 19,9 30 22 15 13,3 27,6 10 19 19 19 500 111
6 209890 High Pressure Banjo Elbow soft sealing ST EWHV 12L M16x1,5 WD ST EWHV 12L M16x1,5 WD Carbon Steel L 12 M18x1,5 M16x1,5 10 8 22,8 32,5 24,5 17,5 11,3 28,5 15 24 22 22 400 174
7 232185 High Pressure Banjo Elbow soft sealing ST EWHV 12L M18x1,5 WD ST EWHV 12L M18x1,5 WD Carbon Steel L 12 M18x1,5 M18x1,5 10 8 23,8 34 26 19 13,3 31,5 14 27 22 22 315 212
8 218146 High Pressure Banjo Elbow soft sealing ST EWHV 15L M18x1,5 WD ST EWHV 15L M18x1,5 WD Carbon Steel L 15 M22x1,5 M18x1,5 12 9,2 25,8 35,5 27 20 13,3 32,5 15 27 24 27 400 251
9 218191 High Pressure Banjo Elbow soft sealing ST EWHV 18L M22x1,5 WD ST EWHV 18L M22x1,5 WD Carbon Steel L 18 M26x1,5 M22x1,5 15 11 28,8 37,5 28 20,5 14,3 36 19 30 27 32 400 354
10 239319 High Pressure Banjo Elbow soft sealing ST EWHV 22L M26x1,5 WD ST EWHV 22L M26x1,5 WD Carbon Steel L 22 M30x2 M26x1,5 19 15 34,8 45 34,5 27 18,3 42,5 21,5 36 32 36 250 542
11 239322 High Pressure Banjo Elbow soft sealing ST EWHV 28L M33x2 WD ST EWHV 28L M33x2 WD Carbon Steel L 28 M36x2 M33x2 24 19 41,8 50 39 31,5 24,8 53,5 23,5 46 41 41 250 971
12 239325 High Pressure Banjo Elbow soft sealing ST EWHV 35L M42x2 WD ST EWHV 35L M42x2 WD Carbon Steel L 35 M45x2 M42x2 30 24 51,8 58 46 35,5 29,8 64,5 25,5 55 50 50 250 1623
13 239328 High Pressure Banjo Elbow soft sealing ST EWHV 42L M48x2 WD ST EWHV 42L M48x2 WD Carbon Steel L 42 M52x2 M48x2 36 31 57,9 63 51 40 34,8 74,5 27,5 65 55 60 250 2454
14 238822 High Pressure Banjo Elbow soft sealing ST EWHV 06S M12x1,5 WD ST EWHV 06S M12x1,5 WD Carbon Steel S 06 M14x1,5 M12x1,5 4 5,2 17,8 31 23 16 9,3 23,5 14 19 19 17 500 107
15 239177 High Pressure Banjo Elbow soft sealing ST EWHV 08S M14x1,5 WD ST EWHV 08S M14x1,5 WD Carbon Steel S 08 M16x1,5 M14x1,5 5 5,2 19,9 31 23 16 13,3 27,6 10 19 19 19 500 118
16 239315 High Pressure Banjo Elbow soft sealing ST EWHV 10S M16x1,5 WD ST EWHV 10S M16x1,5 WD Carbon Steel S 10 M18x1,5 M16x1,5 7 8 22,8 34,5 25,5 18 11,3 28,5 15 24 22 22 500 185
17 239172 High Pressure Banjo Elbow soft sealing ST EWHV 12S M18x1,5 WD ST EWHV 12S M18x1,5 WD Carbon Steel S 12 M20x1,5 M18x1,5 8 9,2 25,8 36 27 19,5 13,3 32,5 15 27 24 24 400 245
18 239317 High Pressure Banjo Elbow soft sealing ST EWHV 16S M22x1,5 WD ST EWHV 16S M22x1,5 WD Carbon Steel S 16 M24x1,5 M22x1,5 12 11 28,8 40 30,2 21,7 14,3 36 19 30 27 30 400 362
19 239318 High Pressure Banjo Elbow soft sealing ST EWHV 20S M27x2 WD ST EWHV 20S M27x2 WD Carbon Steel S 20 M30x2 M27x2 16 15 34,8 48,5 36,5 26 18,3 42,5 21,5 36 32 36 315 592
20 218163 High Pressure Banjo Elbow soft sealing ST EWHV 25S M33x2 WD ST EWHV 25S M33x2 WD Carbon Steel S 25 M36x2 M33x2 20 19 41,8 56 43 31 24,8 53,5 23,5 46 41 46 250 1129
21 239324 High Pressure Banjo Elbow soft sealing ST EWHV 30S M42x2 WD ST EWHV 30S M42x2 WD Carbon Steel S 30 M42x2 M42x2 25 24 51,8 64 50 36,5 29,8 64,5 25,5 55 50 50 250 1750
22 239326 High Pressure Banjo Elbow soft sealing ST EWHV 38S M48x2 WD ST EWHV 38S M48x2 WD Carbon Steel S 38 M52x2 M48x2 32 31 57,9 72,5 57 41 34,8 74,5 27,5 65 55 60 250 2664
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
T2
D2 (mm)
D3 (mm)
D4 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Operating Pressure PB (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH