1

XWASV - Elbow Weld Coupling without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XWASV

Manufacturer Volz Gruppe GmbH
Description Elbow Weld Coupling XWASV 06S
Part Number 108205
Ordering Code XWASV 06S
Material Stainless Steel (316Ti)
Series S
Tube D1 (mm) 06
Pressure nominal PN (bar) 630
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 108204 Elbow Weld Coupling XWASV 06L XWASV 06L Stainless Steel (316Ti) L 06 M12x1,5 4 10 19 12 20 12 315 22
2 108206 Elbow Weld Coupling XWASV 08L XWASV 08L Stainless Steel (316Ti) L 08 M14x1,5 6 12 21 14 22 12 315 25
3 108208 Elbow Weld Coupling XWASV 10L XWASV 10L Stainless Steel (316Ti) L 10 M16x1,5 8 14 22 15 22 14 315 33
4 108210 Elbow Weld Coupling XWASV 12L XWASV 12L Stainless Steel (316Ti) L 12 M18x1,5 10 16 25 18 28 17 315 49
5 108213 Elbow Weld Coupling XWASV 15L XWASV 15L Stainless Steel (316Ti) L 15 M22x1,5 12 19 28 21 28 19 315 78
6 108215 Elbow Weld Coupling XWASV 18L XWASV 18L Stainless Steel (316Ti) L 18 M26x1,5 15 22 31 23,5 33 24 315 116
7 108217 Elbow Weld Coupling XWASV 22L XWASV 22L Stainless Steel (316Ti) L 22 M30x2 19 27 35 27,5 37 27 160 168
8 108219 Elbow Weld Coupling XWASV 28L XWASV 28L Stainless Steel (316Ti) L 28 M36x2 24 32 38 30,5 42 36 161 276
9 108221 Elbow Weld Coupling XWASV 35L XWASV 35L Stainless Steel (316Ti) L 35 M45x2 30 40 45 34,5 49 41 162 421
10 108223 Elbow Weld Coupling XWASV 42L XWASV 42L Stainless Steel (316Ti) L 42 M52x2 36 46 51 40 57 50 163 645
11 108205 Elbow Weld Coupling XWASV 06S XWASV 06S Stainless Steel (316Ti) S 06 M14x1,5 4 11 23 16 23 14 630 34
12 108207 Elbow Weld Coupling XWASV 08S XWASV 08S Stainless Steel (316Ti) S 08 M16x1,5 5 13 24 17 24 14 630 47
13 108209 Elbow Weld Coupling XWASV 10S XWASV 10S Stainless Steel (316Ti) S 10 M18x1,5 7 15 25 17,5 25 17 630 58
14 108211 Elbow Weld Coupling XWASV 12S XWASV 12S Stainless Steel (316Ti) S 12 M20x1,5 8 17 29 21,5 29 17 630 82
15 108212 Elbow Weld Coupling XWASV 14S XWASV 14S Stainless Steel (316Ti) S 14 M22x1,5 10 19 30 22 30 19 630 98
16 108214 Elbow Weld Coupling XWASV 16S XWASV 16S Stainless Steel (316Ti) S 16 M24x1,5 12 21 33 24,5 33 24 400 141
17 108216 Elbow Weld Coupling XWASV 20S XWASV 20S Stainless Steel (316Ti) S 20 M30x2 16 26 37 26,5 37 27 400 211
18 108218 Elbow Weld Coupling XWASV 25S XWASV 25S Stainless Steel (316Ti) S 25 M36x2 20 31 42 30 42 36 400 361
19 108220 Elbow Weld Coupling XWASV 30S XWASV 30S Stainless Steel (316Ti) S 30 M42x2 25 36 49 35,5 49 41 400 546
20 108222 Elbow Weld Coupling XWASV 38S XWASV 38S Stainless Steel (316Ti) S 38 M52x2 32 44 57 41 57 50 315 821
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH