1

ST XWASV - Elbow Weld Coupling without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST XWASV

Manufacturer Volz Gruppe GmbH
Description Elbow Weld Coupling ST XWASV 25S
Part Number 212243
Ordering Code ST XWASV 25S
Material Carbon Steel
Series S
Tube D1 (mm) 25
Pressure nominal PN (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) D3 (mm) D4 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 222252 Elbow Weld Coupling ST XWASV 12L ST XWASV 12L Carbon Steel L 12 M18x1,5 10 12 16 24 17 25 17 315 44
2 222697 Elbow Weld Coupling ST XWASV 15L ST XWASV 15L Carbon Steel L 15 M22x1,5 12 15 19 28 21 30 19 315 80
3 215108 Elbow Weld Coupling ST XWASV 18L ST XWASV 18L Carbon Steel L 18 M26x1,5 15 18 22 31 23,5 33 24 315 114
4 239039 Elbow Weld Coupling ST XWASV 22L ST XWASV 22L Carbon Steel L 22 M30x2 19 22 27 35 27,5 37 27 160 162
5 215109 Elbow Weld Coupling ST XWASV 28L ST XWASV 28L Carbon Steel L 28 M36x2 24 28 32 38 30,5 42 36 160 278
6 239041 Elbow Weld Coupling ST XWASV 35L ST XWASV 35L Carbon Steel L 35 M45x2 30 35 40 45 34,5 49 41 160 415
7 215110 Elbow Weld Coupling ST XWASV 42L ST XWASV 42L Carbon Steel L 42 M52x2 36 42 46 51 40 57 50 160 640
8 222696 Elbow Weld Coupling ST XWASV 12S ST XWASV 12S Carbon Steel S 12 M20x1,5 8 12 17 29 21,5 29 17 630 81
9 216833 Elbow Weld Coupling ST XWASV 16S ST XWASV 16S Carbon Steel S 16 M24x1,5 12 16 21 33 24,5 33 24 400 137
10 215111 Elbow Weld Coupling ST XWASV 20S ST XWASV 20S Carbon Steel S 20 M30x2 16 20 26 37 26,5 37 27 400 204
11 212243 Elbow Weld Coupling ST XWASV 25S ST XWASV 25S Carbon Steel S 25 M36x2 20 24 31 42 30 42 36 400 361
12 239040 Elbow Weld Coupling ST XWASV 30S ST XWASV 30S Carbon Steel S 30 M42x2 25 29 36 49 35,5 49 41 400 533
13 215112 Elbow Weld Coupling ST XWASV 38S ST XWASV 38S Carbon Steel S 38 M52x2 32 36 44 57 41 57 50 315 815
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
D3 (mm)
D4 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH