1

XRSV 0,5 bar - Check valve without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XRSV

Manufacturer Volz Gruppe GmbH
Description Check valve XRSV 06L 0,5 bar
Part Number 242311
Ordering Code XRSV 06L 0,5 bar
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 06
Operating Pressure PB (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Operating Pressure PB (bar) Weight (g)
1 242311 Check valve XRSV 06L 0,5 bar XRSV 06L 0,5 bar Stainless Steel (316Ti) L 06 M12x1,5 4 44,5 30,5 17 17 400 48
2 229881 Check valve XRSV 08L 0,5 bar XRSV 08L 0,5 bar Stainless Steel (316Ti) L 08 M14x1,5 6 44 30 17 19 400 55
3 242337 Check valve XRSV 10L 0,5 bar XRSV 10L 0,5 bar Stainless Steel (316Ti) L 10 M16x1,5 7 54,5 40,5 22 24 400 110
4 230699 Check valve XRSV 12L 0,5 bar XRSV 12L 0,5 bar Stainless Steel (316Ti) L 12 M18x1,5 9 57,5 43,5 27 30 400 169
5 229888 Check valve XRSV 15L 0,5 bar XRSV 15L 0,5 bar Stainless Steel (316Ti) L 15 M22x1,5 11 61,5 47,5 27 30 315 190
6 204483 Check valve XRSV 18L 0,5 bar XRSV 18L 0,5 bar Stainless Steel (316Ti) L 18 M26x1,5 14 66,5 51,5 36 36 250 321
7 233849 Check valve XRSV 22L 0,5 bar XRSV 22L 0,5 bar Stainless Steel (316Ti) L 22 M30x2 18 76,5 61,5 41 46 160 505
8 208590 Check valve XRSV 28L 0,5 bar XRSV 28L 0,5 bar Stainless Steel (316Ti) L 28 M36x2 23 86,5 71,5 50 55 160 819
9 242354 Check valve XRSV 35L 0,5 bar XRSV 35L 0,5 bar Stainless Steel (316Ti) L 35 M45x2 30 89,5 68,5 60 60 100 987
10 233073 Check valve XRSV 42L 0,5 bar XRSV 42L 0,5 bar Stainless Steel (316Ti) L 42 M52x2 36 105 83 80 90 100 2458
11 242313 Check valve XRSV 06S 0,5 bar XRSV 06S 0,5 bar Stainless Steel (316Ti) S 06 M14x1,5 4 48,5 34,5 19 19 630 72
12 242336 Check valve XRSV 08S 0,5 bar XRSV 08S 0,5 bar Stainless Steel (316Ti) S 08 M16x1,5 5 48,5 34,5 19 22 630 83
13 242339 Check valve XRSV 10S 0,5 bar XRSV 10S 0,5 bar Stainless Steel (316Ti) S 10 M18x1,5 7 55,5 40,5 24 27 630 144
14 242343 Check valve XRSV 12S 0,5 bar XRSV 12S 0,5 bar Stainless Steel (316Ti) S 12 M20x1,5 8 57,5 42,5 27 30 400 186
15 242345 Check valve XRSV 14S 0,5 bar XRSV 14S 0,5 bar Stainless Steel (316Ti) S 14 M22x1,5 10 64 48 27 32 400 219
16 237787 Check valve XRSV 16S 0,5 bar XRSV 16S 0,5 bar Stainless Steel (316Ti) S 16 M24x1,5 12 67,5 50,5 32 36 400 301
17 225299 Check valve XRSV 20S 0,5 bar XRSV 20S 0,5 bar Stainless Steel (316Ti) S 20 M30x2 16 75,5 54,5 41 46 250 509
18 129324 Check valve XRSV 25S 0,5 bar XRSV 25S 0,5 bar Stainless Steel (316Ti) S 25 M36x2 20 82,5 58,5 46 50 250 672
19 242353 Check valve XRSV 30S 0,5 bar XRSV 30S 0,5 bar Stainless Steel (316Ti) S 30 M42x2 25 96,5 69,5 55 60 250 1104
20 242356 Check valve XRSV 38S 0,5 bar XRSV 38S 0,5 bar Stainless Steel (316Ti) S 38 M52x2 32 107,5 75,5 65 70 250 1655
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
Operating Pressure PB (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH