1

RSVV M WD 0,5 bar - Check valve with 24° cone end and flow from metric stud thread soft sealing and cutting ring connector according to DIN EN ISO 9974-2 / DIN EN 3869 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

RSVV M WD

Manufacturer Volz Gruppe GmbH
Description Check valve with 24° cone end and flow from stud thread soft sealing RSVV 06L M10x1 WD 0,5 bar
Part Number 228637
Ordering Code RSVV 06L M10x1 WD 0,5 bar
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 06
Male Thread T2 M10x1
Operating Pressure PB (bar) 400
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) i1 (mm) S1 (mm) S2 (mm) S3 (mm) Operating Pressure PB (bar) Weight (g)
1 228637 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 06L M10x1 WD 0,5 bar RSVV 06L M10x1 WD 0,5 bar Stainless Steel (316Ti) L 06 M12x1,5 M10x1 4 4 51 43 28 8 17 17 14 400 62
2 228641 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 08L M12x1,5 WD 0,5 bar RSVV 08L M12x1,5 WD 0,5 bar Stainless Steel (316Ti) L 08 M14x1,5 M12x1,5 6 6 56 48 29 12 17 19 17 400 76
3 228646 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 10L M14x1,5 WD 0,5 bar RSVV 10L M14x1,5 WD 0,5 bar Stainless Steel (316Ti) L 10 M16x1,5 M14x1,5 7 7 65,5 57,5 38,5 12 22 24 19 400 136
4 228651 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 12L M16x1,5 WD 0,5 bar RSVV 12L M16x1,5 WD 0,5 bar Stainless Steel (316Ti) L 12 M18x1,5 M16x1,5 9 9 69,5 61,5 42,5 12 27 30 22 400 209
5 228658 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 15L M18x1,5 WD 0,5 bar RSVV 15L M18x1,5 WD 0,5 bar Stainless Steel (316Ti) L 15 M22x1,5 M18x1,5 11 11 73 64,5 45,5 12 27 30 27 315 242
6 228662 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 18L M22x1,5 WD 0,5 bar RSVV 18L M22x1,5 WD 0,5 bar Stainless Steel (316Ti) L 18 M26x1,5 M22x1,5 14 14 76 66,5 45 14 36 36 32 250 361
7 228665 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 22L M26x1,5 WD 0,5 bar RSVV 22L M26x1,5 WD 0,5 bar Stainless Steel (316Ti) L 22 M30x2 M27x2 18 18 89 78,5 55 16 41 46 36 160 585
8 228670 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 28L M33x2 WD 0,5 bar RSVV 28L M33x2 WD 0,5 bar Stainless Steel (316Ti) L 28 M36x2 M33x2 23 23 101,5 90,5 65 18 50 55 41 160 918
9 228676 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 35L M42x2 WD 0,5 bar RSVV 35L M42x2 WD 0,5 bar Stainless Steel (316Ti) L 35 M45x2 M42x2 30 30 111,5 99,5 69 20 60 60 50 100 1265
10 228680 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 42L M48x2 WD 0,5 bar RSVV 42L M48x2 WD 0,5 bar Stainless Steel (316Ti) L 42 M52x2 M48x2 36 36 126 114 81 22 80 90 60 100 2785
11 228639 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 06S M12x1,5 WD 0,5 bar RSVV 06S M12x1,5 WD 0,5 bar Stainless Steel (316Ti) S 06 M14x1,5 M12x1,5 4 4 58,5 50,5 31,5 12 19 19 17 630 94
12 228644 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 08S M14x1,5 WD 0,5 bar RSVV 08S M14x1,5 WD 0,5 bar Stainless Steel (316Ti) S 08 M16x1,5 M14x1,5 5 5 58,5 50,5 31,5 12 19 22 19 630 112
13 228648 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 10S M16x1,5 WD 0,5 bar RSVV 10S M16x1,5 WD 0,5 bar Stainless Steel (316Ti) S 10 M18x1,5 M16x1,5 7 7 66,5 57,5 38 12 24 27 22 630 183
14 228654 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 12S M18x1,5 WD 0,5 bar RSVV 12S M18x1,5 WD 0,5 bar Stainless Steel (316Ti) S 12 M20x1,5 M18x1,5 8 8 69,5 60,5 41 12 27 30 24 400 234
15 228656 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 14S M20x1,5 WD 0,5 bar RSVV 14S M20x1,5 WD 0,5 bar Stainless Steel (316Ti) S 14 M22x1,5 M20x1,5 10 10 77 67 45 14 27 32 27 400 289
16 228660 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 16S M22x1,5 WD 0,5 bar RSVV 16S M22x1,5 WD 0,5 bar Stainless Steel (316Ti) S 16 M24x1,5 M22x1,5 12 12 80,5 70,5 48 14 32 36 30 400 385
17 228663 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 20S M26x1,5 WD 0,5 bar RSVV 20S M26x1,5 WD 0,5 bar Stainless Steel (316Ti) S 20 M30x2 M27x2 16 16 90,5 78,5 52 16 41 46 36 250 638
18 228668 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 25S M33x2 WD 0,5 bar RSVV 25S M33x2 WD 0,5 bar Stainless Steel (316Ti) S 25 M36x2 M33x2 20 20 97,5 84,5 54,5 18 46 50 46 250 908
19 228674 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 30S M42x2 WD 0,5 bar RSVV 30S M42x2 WD 0,5 bar Stainless Steel (316Ti) S 30 M42x2 M42x2 25 25 112 97,5 64 20 55 60 50 250 1387
20 228678 Check valve with 24° cone end and flow from stud thread soft sealing RSVV 38S M48x2 WD 0,5 bar RSVV 38S M48x2 WD 0,5 bar Stainless Steel (316Ti) S 38 M52x2 M48x2 32 32 123 107,5 69,5 22 65 70 60 250 1987
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Operating Pressure PB (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH