1

XTEV R zyl - Branch tee without nut and cutting ring with BSPP male thread and cutting ring connector according to DIN EN ISO 1179-4 / DIN 3852-2 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

XTEV R zyl

Manufacturer Volz Gruppe GmbH
Description Branch tee XTEV 22L R3/4 zyl.
Part Number 107736
Ordering Code XTEV 22L R3/4 zyl.
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 22
Male Thread T2 G3/4 zyl.
Pressure nominal PN (bar) 160
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 107736 Branch tee XTEV 22L R3/4 zyl. XTEV 22L R3/4 zyl. Stainless Steel (316Ti) L 22 M30x2 G3/4 zyl. 19 18 35 27,5 42 16 27 160 254
2 107744 Branch tee XTEV 28L R1 zyl. XTEV 28L R1 zyl. Stainless Steel (316Ti) L 28 M36x2 G1 zyl. 24 23 38 30,5 48 18 36 160 393
3 107750 Branch tee XTEV 35L R1.1/4 zyl. XTEV 35L R1.1/4 zyl. Stainless Steel (316Ti) L 35 M45x2 G1.1/4 zyl. 30 30 45 34,5 54 20 41 160 588
4 107756 Branch tee XTEV 42L R1.1/2 zyl. XTEV 42L R1.1/2 zyl. Stainless Steel (316Ti) L 42 M52x2 G1.1/2 zyl. 36 36 51 40 61 22 50 160 847
5 115456 Branch tee XTEV 20S R1/2 zyl. XTEV 20S R1/2 zyl. Stainless Steel (316Ti) S 20 M30x2 G1/2 zyl. 16 12 37 26,5 42 14 27 400 306
6 107732 Branch tee XTEV 20S R3/4 zyl. XTEV 20S R3/4 zyl. Stainless Steel (316Ti) S 20 M30x2 G3/4 zyl. 16 16 37 26,5 42 16 27 400 319
7 107741 Branch tee XTEV 25S R1 zyl. XTEV 25S R1 zyl. Stainless Steel (316Ti) S 25 M36x2 G1 zyl. 20 20 42 30 48 18 36 250 531
8 107747 Branch tee XTEV 30S R1.1/4 zyl. XTEV 30S R1.1/4 zyl. Stainless Steel (316Ti) S 30 M42x2 G1.1/4 zyl. 25 25 49 35,5 54 20 41 160 819
9 107753 Branch tee XTEV 38S R1.1/2 zyl. XTEV 38S R1.1/2 zyl. Stainless Steel (316Ti) S 38 M52x2 G1.1/2 zyl. 32 32 57 41 61 22 50 160 1195
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH