1

TEV R zyl - Branch tee with BSPP male thread and cutting ring connector according to DIN EN ISO 1179-4 / DIN 3852-2 / DIN 2353 / EN ISO 8434-1 of stainless steel 316Ti

TEV R zyl

Manufacturer Volz Gruppe GmbH
Description Branch tee TEV 22L R3/4 zyl.
Part Number 104666
Ordering Code TEV 22L R3/4 zyl.
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 22
Male Thread T2 G3/4 zyl.
Pressure nominal PN (bar) 160
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 104666 Branch tee TEV 22L R3/4 zyl. TEV 22L R3/4 zyl. Stainless Steel (316Ti) L 22 M30x2 G3/4 zyl. 19 18 45,5 35 27,5 42 16 27 36 160 449
2 104675 Branch tee TEV 28L R1 zyl. TEV 28L R1 zyl. Stainless Steel (316Ti) L 28 M36x2 G1 zyl. 24 23 49 38 30,5 48 18 36 41 160 620
3 104681 Branch tee TEV 35L R1.1/4 zyl. TEV 35L R1.1/4 zyl. Stainless Steel (316Ti) L 35 M45x2 G1.1/4 zyl. 30 30 57 45 34,5 54 20 41 50 160 935
4 104687 Branch tee TEV 42L R1.1/2 zyl. TEV 42L R1.1/2 zyl. Stainless Steel (316Ti) L 42 M52x2 G1.1/2 zyl. 36 36 63 51 40 61 22 50 60 160 1373
5 229491 Branch tee TEV 20S R1/2 zyl. TEV 20S R1/2 zyl. Stainless Steel (316Ti) S 20 M30x2 G1/2 zyl. 16 12 49 37 26,5 42 14 27 36 400 548
6 104663 Branch tee TEV 20S R3/4 zyl. TEV 20S R3/4 zyl. Stainless Steel (316Ti) S 20 M30x2 G3/4 zyl. 16 16 49 37 26,5 42 16 27 36 400 561
7 104672 Branch tee TEV 25S R1 zyl. TEV 25S R1 zyl. Stainless Steel (316Ti) S 25 M36x2 G1 zyl. 20 20 55 42 30 48 18 36 46 250 999
8 104678 Branch tee TEV 30S R1.1/4 zyl. TEV 30S R1.1/4 zyl. Stainless Steel (316Ti) S 30 M42x2 G1.1/4 zyl. 25 25 63,5 49 35,5 54 20 41 50 160 1339
9 104684 Branch tee TEV 38S R1.1/2 zyl. TEV 38S R1.1/2 zyl. Stainless Steel (316Ti) S 38 M52x2 G1.1/2 zyl. 32 32 72,5 57 41 61 22 50 60 160 1946
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH