1

ST XTEV M zyl - Branch tee without nut and cutting ring with metric male thread and cutting ring connector according to DIN EN ISO 9974-3 / DIN 3852-1 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST XTEV M zyl

Manufacturer Volz Gruppe GmbH
Description Branch tee ST XTEV 25S M33x2 zyl.
Part Number 214336
Ordering Code ST XTEV 25S M33x2 zyl.
Material Carbon Steel
Series S
Tube D1 (mm) 25
Male Thread T2 M33x2 zyl.
Pressure nominal PN (bar) 250
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 214333 Branch tee ST XTEV 22L M26x1,5 zyl. ST XTEV 22L M26x1,5 zyl. Carbon Steel L 22 M30x2 M26x1,5 zyl. 19 18 35 27,5 42 16 27 160 222
2 214339 Branch tee ST XTEV 28L M33x2 zyl. ST XTEV 28L M33x2 zyl. Carbon Steel L 28 M36x2 M33x2 zyl. 24 23 38 30,5 48 18 36 160 377
3 214346 Branch tee ST XTEV 35L M42x2 zyl. ST XTEV 35L M42x2 zyl. Carbon Steel L 35 M45x2 M42x2 zyl. 30 30 45 34,5 54 20 41 160 571
4 214352 Branch tee ST XTEV 42L M48x2 zyl. ST XTEV 42L M48x2 zyl. Carbon Steel L 42 M52x2 M48x2 zyl. 36 36 51 40 61 22 50 160 812
5 214328 Branch tee ST XTEV 20S M27x2 zyl. ST XTEV 20S M27x2 zyl. Carbon Steel S 20 M30x2 M27x2 zyl. 16 16 37 26,5 42 16 27 250 291
6 214336 Branch tee ST XTEV 25S M33x2 zyl. ST XTEV 25S M33x2 zyl. Carbon Steel S 25 M36x2 M33x2 zyl. 20 20 42 30 48 18 36 250 512
7 214342 Branch tee ST XTEV 30S M42x2 zyl. ST XTEV 30S M42x2 zyl. Carbon Steel S 30 M42x2 M42x2 zyl. 25 25 49 35,5 54 20 41 160 797
8 214349 Branch tee ST XTEV 38S M48x2 zyl. ST XTEV 38S M48x2 zyl. Carbon Steel S 38 M52x2 M48x2 zyl. 32 32 57 41 61 22 50 160 1151
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH