1

ST XTEV R zyl - Branch tee without nut and cutting ring with BSPP male thread and cutting ring connector according to DIN EN ISO 1179-4 / DIN 3852-2 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST XTEV R zyl

Manufacturer Volz Gruppe GmbH
Description Branch tee ST XTEV 22L R3/4 zyl.
Part Number 214331
Ordering Code ST XTEV 22L R3/4 zyl.
Material Carbon Steel
Series L
Tube D1 (mm) 22
Male Thread T2 G3/4 zyl.
Pressure nominal PN (bar) 160
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 214331 Branch tee ST XTEV 22L R3/4 zyl. ST XTEV 22L R3/4 zyl. Carbon Steel L 22 M30x2 G3/4 zyl. 19 16 35 27,5 42 16 27 160 240
2 214275 Branch tee ST XTEV 28L R1 zyl. ST XTEV 28L R1 zyl. Carbon Steel L 28 M36x2 G1 zyl. 24 23 38 30,5 48 18 36 160 375
3 201203 Branch tee ST XTEV 35L R1.1/4 zyl. ST XTEV 35L R1.1/4 zyl. Carbon Steel L 35 M45x2 G1.1/4 zyl. 30 30 45 34,5 54 20 41 160 569
4 214277 Branch tee ST XTEV 42L R1.1/2 zyl. ST XTEV 42L R1.1/2 zyl. Carbon Steel L 42 M52x2 G1.1/2 zyl. 36 36 51 40 61 22 50 160 817
5 213267 Branch tee ST XTEV 20S R3/4 zyl. ST XTEV 20S R3/4 zyl. Carbon Steel S 20 M30x2 G3/4 zyl. 16 16 37 26,5 42 16 27 250 290
6 214274 Branch tee ST XTEV 25S R1 zyl. ST XTEV 25S R1 zyl. Carbon Steel S 25 M36x2 G1 zyl. 20 20 42 30 48 18 36 250 513
7 213453 Branch tee ST XTEV 30S R1.1/4 zyl. ST XTEV 30S R1.1/4 zyl. Carbon Steel S 30 M42x2 G1.1/4 zyl. 25 25 49 35,5 54 20 41 160 786
8 214276 Branch tee ST XTEV 38S R1.1/2 zyl. ST XTEV 38S R1.1/2 zyl. Carbon Steel S 38 M52x2 G1.1/2 zyl. 32 32 57 41 61 22 50 160 1114
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH