1

ST XTEV R keg - Branch tee without nut and cutting ring with short BSP taper male thread and cutting ring connector according to DIN 3852-2 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST XTEV R keg

Manufacturer Volz Gruppe GmbH
Description Branch tee ST XTEV 04LL R1/8 keg.
Part Number 214254
Ordering Code ST XTEV 04LL R1/8 keg.
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 R1/8 keg.
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 214254 Branch tee ST XTEV 04LL R1/8 keg. ST XTEV 04LL R1/8 keg. Carbon Steel LL 04 M8x1 R1/8 keg. 3 3 15 11 17 8,5 9 100 16
2 214256 Branch tee ST XTEV 06LL R1/8 keg. ST XTEV 06LL R1/8 keg. Carbon Steel LL 06 M10x1 R1/8 keg. 4,5 4,5 15 9,5 17 8,5 9 100 15
3 214259 Branch tee ST XTEV 08LL R1/8 keg. ST XTEV 08LL R1/8 keg. Carbon Steel LL 08 M12x1 R1/8 keg. 6 6 17 11,5 20 10,5 12 100 22
4 214257 Branch tee ST XTEV 06L R1/8 keg. ST XTEV 06L R1/8 keg. Carbon Steel L 06 M12x1,5 R1/8 keg. 4 4 19 12 20 10,5 12 315 30
5 217981 Branch tee ST XTEV 06L R1/4 keg. ST XTEV 06L R1/4 keg. Carbon Steel L 06 M12x1,5 R1/4 keg. 4 4 21 14 26 11 12 315 41
6 214260 Branch tee ST XTEV 08L R1/4 keg. ST XTEV 08L R1/4 keg. Carbon Steel L 08 M14x1,5 R1/4 keg. 6 6 21 14 26 13 12 315 41
7 214263 Branch tee ST XTEV 10L R1/4 keg. ST XTEV 10L R1/4 keg. Carbon Steel L 10 M16x1,5 R1/4 keg. 8 6 22 15 27 15 14 315 53
8 214265 Branch tee ST XTEV 12L R3/8 keg. ST XTEV 12L R3/8 keg. Carbon Steel L 12 M18x1,5 R3/8 keg. 10 9 24 17 28 14,5 17 315 67
9 214268 Branch tee ST XTEV 15L R1/2 keg. ST XTEV 15L R1/2 keg. Carbon Steel L 15 M22x1,5 R1/2 keg. 12 11 28 21 34 19 19 315 125
10 214270 Branch tee ST XTEV 18L R1/2 keg. ST XTEV 18L R1/2 keg. Carbon Steel L 18 M26x1,5 R1/2 keg. 15 14 31 23,5 36 21 24 315 153
11 214255 Branch tee ST XTEV 06S R1/4 keg. ST XTEV 06S R1/4 keg. Carbon Steel S 06 M14x1,5 R1/4 keg. 4 4 23 16 26 13 12 400 54
12 214258 Branch tee ST XTEV 08S R1/4 keg. ST XTEV 08S R1/4 keg. Carbon Steel S 08 M16x1,5 R1/4 keg. 5 5 24 17 27 15 14 400 67
13 214262 Branch tee ST XTEV 10S R3/8 keg. ST XTEV 10S R3/8 keg. Carbon Steel S 10 M18x1,5 R3/8 keg. 7 7 25 17,5 28 14,5 17 400 89
14 213452 Branch tee ST XTEV 12S R3/8 keg. ST XTEV 12S R3/8 keg. Carbon Steel S 12 M20x1,5 R3/8 keg. 8 8 29 21,5 28 13,5 17 400 109
15 214266 Branch tee ST XTEV 14S R1/2 keg. ST XTEV 14S R1/2 keg. Carbon Steel S 14 M22x1,5 R1/2 keg. 10 10 30 22 32 16 19 400 142
16 214269 Branch tee ST XTEV 16S R1/2 keg. ST XTEV 16S R1/2 keg. Carbon Steel S 16 M24x1,5 R1/2 keg. 12 12 33 24,5 32 16 24 400 180
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH