1

ST XTEV NPT - Branch tee without nut and cutting ring with NPT male thread and cutting ring connector according to ASME/ANSI B 1.20.1 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST XTEV NPT

Manufacturer Volz Gruppe GmbH
Description Branch tee ST XTEV 04LL 1/8 NPT
Part Number 214280
Ordering Code ST XTEV 04LL 1/8 NPT
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 1/8 NPT
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 214280 Branch tee ST XTEV 04LL 1/8 NPT ST XTEV 04LL 1/8 NPT Carbon Steel LL 04 M8x1 1/8 NPT 3 3 15 11 17 8,5 9 100 16
2 214286 Branch tee ST XTEV 06LL 1/8 NPT ST XTEV 06LL 1/8 NPT Carbon Steel LL 06 M10x1 1/8 NPT 4,5 4,5 15 9,5 17 8,5 9 100 15
3 245589 Branch tee ST XTEV 08LL 1/8 NPT ST XTEV 08LL 1/8 NPT Carbon Steel LL 08 M12x1 1/8 NPT 6 6 17 11,5 20 10,5 12 100 22
4 214284 Branch tee ST XTEV 06L 1/8 NPT ST XTEV 06L 1/8 NPT Carbon Steel L 06 M12x1,5 1/8 NPT 4 4 19 12 20 11,5 12 315 30
5 214283 Branch tee ST XTEV 06L 1/4 NPT ST XTEV 06L 1/4 NPT Carbon Steel L 06 M12x1,5 1/4 NPT 4 4 21 14 26 13 12 315 44
6 214292 Branch tee ST XTEV 08L 1/4 NPT ST XTEV 08L 1/4 NPT Carbon Steel L 08 M14x1,5 1/4 NPT 6 6 21 14 26 13 12 315 42
7 214302 Branch tee ST XTEV 10L 1/4 NPT ST XTEV 10L 1/4 NPT Carbon Steel L 10 M16x1,5 1/4 NPT 7 7 22 15 27 13 14 315 52
8 246510 Branch tee ST XTEV 10L 3/8 NPT ST XTEV 10L 3/8 NPT Carbon Steel L 10 M16x1,5 3/8 NPT 8 8 24 17 28 14,5 14 315 61
9 246511 Branch tee ST XTEV 10L 1/2 NPT ST XTEV 10L 1/2 NPT Carbon Steel L 10 M16x1,5 1/2 NPT 8 8 28 21 36 16 19 315 140
10 246512 Branch tee ST XTEV 12L 1/4 NPT ST XTEV 12L 1/4 NPT Carbon Steel L 12 M18x1,5 1/4 NPT 10 7 24 17 28 16 17 315 62
11 214308 Branch tee ST XTEV 12L 3/8 NPT ST XTEV 12L 3/8 NPT Carbon Steel L 12 M18x1,5 3/8 NPT 10 10 24 17 28 14,5 17 315 65
12 246513 Branch tee ST XTEV 12L 1/2 NPT ST XTEV 12L 1/2 NPT Carbon Steel L 12 M18x1,5 1/2 NPT 10 10 28 21 36 16 19 315 129
13 246514 Branch tee ST XTEV 15L 3/8 NPT ST XTEV 15L 3/8 NPT Carbon Steel L 15 M22x1,5 3/8 NPT 10 10 30 23 34 17 19 315 126
14 214318 Branch tee ST XTEV 15L 1/2 NPT ST XTEV 15L 1/2 NPT Carbon Steel L 15 M22x1,5 1/2 NPT 12 12 28 21 34 18,5 19 315 121
15 214324 Branch tee ST XTEV 18L 1/2 NPT ST XTEV 18L 1/2 NPT Carbon Steel L 18 M26x1,5 1/2 NPT 15 12 31 23,5 36 20 24 315 163
16 214332 Branch tee ST XTEV 22L 3/4 NPT ST XTEV 22L 3/4 NPT Carbon Steel L 22 M30x2 3/4 NPT 19 18 35 27,5 42 22 27 160 218
17 214338 Branch tee ST XTEV 28L 1 NPT ST XTEV 28L 1 NPT Carbon Steel L 28 M36x2 1 NPT 24 21 38 30,5 48 25,5 36 160 390
18 214344 Branch tee ST XTEV 35L 1.1/4 NPT ST XTEV 35L 1.1/4 NPT Carbon Steel L 35 M45x2 1.1/4 NPT 30 28 46 35,5 54 26,5 41 160 598
19 214289 Branch tee ST XTEV 06S 1/4 NPT ST XTEV 06S 1/4 NPT Carbon Steel S 06 M14x1,5 1/4 NPT 4 4 23 16 26 13 12 630 55
20 214297 Branch tee ST XTEV 08S 1/4 NPT ST XTEV 08S 1/4 NPT Carbon Steel S 08 M16x1,5 1/4 NPT 5 5 24 17 27 15 14 630 68
21 246515 Branch tee ST XTEV 10S 1/4 NPT ST XTEV 10S 1/4 NPT Carbon Steel S 10 M18x1,5 1/4 NPT 7 5 25 17,5 28 16 17 630 83
22 214305 Branch tee ST XTEV 10S 3/8 NPT ST XTEV 10S 3/8 NPT Carbon Steel S 10 M18x1,5 3/8 NPT 7 7 25 17,5 28 12 17 630 88
23 246516 Branch tee ST XTEV 10S 1/2 NPT ST XTEV 10S 1/2 NPT Carbon Steel S 10 M18x1,5 1/2 NPT 7 7 25 17,5 36 16 19 630 143
24 246517 Branch tee ST XTEV 12S 1/4 NPT ST XTEV 12S 1/4 NPT Carbon Steel S 12 M20x1,5 1/4 NPT 8 5 29 21,5 29 15 17 630 108
25 214311 Branch tee ST XTEV 12S 3/8 NPT ST XTEV 12S 3/8 NPT Carbon Steel S 12 M20x1,5 3/8 NPT 8 8 29 21,5 28 13,5 17 630 111
26 246518 Branch tee ST XTEV 12S 1/2 NPT ST XTEV 12S 1/2 NPT Carbon Steel S 12 M20x1,5 1/2 NPT 8 8 29 21,5 33 15 17 630 134
27 214314 Branch tee ST XTEV 14S 1/2 NPT ST XTEV 14S 1/2 NPT Carbon Steel S 14 M22x1,5 1/2 NPT 10 10 30 22 34 18,5 19 630 151
28 214321 Branch tee ST XTEV 16S 1/2 NPT ST XTEV 16S 1/2 NPT Carbon Steel S 16 M24x1,5 1/2 NPT 12 12 33 24,5 36 20 24 400 190
29 214327 Branch tee ST XTEV 20S 3/4 NPT ST XTEV 20S 3/4 NPT Carbon Steel S 20 M30x2 3/4 NPT 16 16 37 26,5 42 21,5 27 400 282
30 214335 Branch tee ST XTEV 25S 1 NPT ST XTEV 25S 1 NPT Carbon Steel S 25 M36x2 1 NPT 20 20 42 30 48 25,5 36 400 503
31 214341 Branch tee ST XTEV 30S 1.1/4 NPT ST XTEV 30S 1.1/4 NPT Carbon Steel S 30 M42x2 1.1/4 NPT 25 25 49 35,5 54 26,5 41 400 787
32 214347 Branch tee ST XTEV 38S 1.1/2 NPT ST XTEV 38S 1.1/2 NPT Carbon Steel S 38 M52x2 1.1/2 NPT 32 32 57 41 61 28,5 50 315 1140
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH