1

ST TEV M keg - Branch tee with taper BSP male thread and cutting ring connector according to DIN 3852-2 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST TEV M keg

Manufacturer Volz Gruppe GmbH
Description Branch tee ST TEV 04LL M8x1 keg.
Part Number 210239
Ordering Code ST TEV 04LL M8x1 keg.
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 M8x1 keg.
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 210239 Branch tee ST TEV 04LL M8x1 keg. ST TEV 04LL M8x1 keg. Carbon Steel LL 04 M8x1 M8x1 keg. 3 3,5 21 15 11 17 9 9 10 100 24
2 210240 Branch tee ST TEV 06LL M10x1 keg. ST TEV 06LL M10x1 keg. Carbon Steel LL 06 M10x1 M10x1 keg. 4,5 4,5 21 15 9,5 17 7,5 9 12 100 29
3 210241 Branch tee ST TEV 08LL M10x1 keg. ST TEV 08LL M10x1 keg. Carbon Steel LL 08 M12x1 M10x1 keg. 6 6 23 17 11,5 20 10,5 12 14 100 41
4 210242 Branch tee ST TEV 06L M10x1 keg. ST TEV 06L M10x1 keg. Carbon Steel L 06 M12x1 M10x1 keg. 4 4 27 19 12 20 10,5 12 14 315 57
5 210243 Branch tee ST TEV 08L M12x1,5 keg. ST TEV 08L M12x1,5 keg. Carbon Steel L 08 M14x1,5 M12x1,5 keg. 6 6 29 21 14 26 13,5 12 17 315 77
6 210244 Branch tee ST TEV 10L M14x1,5 keg. ST TEV 10L M14x1,5 keg. Carbon Steel L 10 M16x1,5 M14x1,5 keg. 8 7 30 22 15 27 14,5 14 19 315 99
7 210245 Branch tee ST TEV 12L M16x1,5 keg. ST TEV 12L M16x1,5 keg. Carbon Steel L 12 M18x1,5 M16x1,5 keg. 10 9 32 24 17 28 12 17 22 315 129
8 210246 Branch tee ST TEV 15L M18x1,5 keg. ST TEV 15L M18x1,5 keg. Carbon Steel L 15 M22x1,5 M18x1,5 keg. 12 11 36,5 28 21 32 17,5 19 27 315 210
9 210247 Branch tee ST TEV 18L M22x1,5 keg. ST TEV 18L M22x1,5 keg. Carbon Steel L 18 M26x1,5 M22x1,5 keg. 15 14 40,5 31 23,5 36 19 24 32 315 309
10 210252 Branch tee ST TEV 06S M12x1,5 keg. ST TEV 06S M12x1,5 keg. Carbon Steel S 06 M14x1,5 M12x1,5 keg. 4 4 31 23 16 26 13,5 12 17 400 95
11 210253 Branch tee ST TEV 08S M14x1,5 keg. ST TEV 08S M14x1,5 keg. Carbon Steel S 08 M16x1,5 M14x1,5 keg. 5 5 32 24 17 27 14,5 14 19 400 120
12 210254 Branch tee ST TEV 10S M16x1,5 keg. ST TEV 10S M16x1,5 keg. Carbon Steel S 10 M18x1,5 M16x1,5 keg. 7 7 34 25 17,5 28 14,5 17 22 400 161
13 210255 Branch tee ST TEV 12S M18x1,5 keg. ST TEV 12S M18x1,5 keg. Carbon Steel S 12 M20x1,5 M18x1,5 keg. 8 8 38 29 21,5 28 12,5 17 24 400 195
14 210256 Branch tee ST TEV 14S M20x1,5 keg. ST TEV 14S M20x1,5 keg. Carbon Steel S 14 M22x1,5 M20x1,5 keg. 10 10 40 30 22 32 16,5 19 27 400 265
15 210257 Branch tee ST TEV 16S M22x1,5 keg. ST TEV 16S M22x1,5 keg. Carbon Steel S 16 M24x1,5 M22x1,5 keg. 12 12 43 33 24,5 32 15 24 30 400 340
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH