1

ST TEV NPT - Branch tee with NPT male thread and cutting ring connector according to ASME/ANSI B 1.20.1 / DIN 2353 / EN ISO 8434-1 of carbon steel

ST TEV NPT

Manufacturer Volz Gruppe GmbH
Description Branch tee ST TEV 04LL 1/8 NPT
Part Number 210262
Ordering Code ST TEV 04LL 1/8 NPT
Material Carbon Steel
Series LL
Tube D1 (mm) 04
Male Thread T2 1/8 NPT
Pressure nominal PN (bar) 100
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 Male Thread T2 D2 (mm) D3 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) i1 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 210262 Branch tee ST TEV 04LL 1/8 NPT ST TEV 04LL 1/8 NPT Carbon Steel LL 04 M8x1 1/8 NPT 3 3 21 15 11 17 8,5 9 10 100 26
2 210263 Branch tee ST TEV 06LL 1/8 NPT ST TEV 06LL 1/8 NPT Carbon Steel LL 06 M10x1 1/8 NPT 4,5 4,5 21 15 9,5 17 8,5 9 12 100 29
3 210264 Branch tee ST TEV 08LL 1/8 NPT ST TEV 08LL 1/8 NPT Carbon Steel LL 08 M12x1 1/8 NPT 6 6 23 17 11,5 20 10,5 12 14 100 39
4 210265 Branch tee ST TEV 06L 1/8 NPT ST TEV 06L 1/8 NPT Carbon Steel L 06 M12x1,5 1/8 NPT 4 4 27 19 12 20 11,5 12 14 315 55
5 210266 Branch tee ST TEV 06L 1/4 NPT ST TEV 06L 1/4 NPT Carbon Steel L 06 M12x1,5 1/4 NPT 4 4 29 21 14 26 13 12 14 315 70
6 210267 Branch tee ST TEV 08L 1/4 NPT ST TEV 08L 1/4 NPT Carbon Steel L 08 M14x1,5 1/4 NPT 6 6 29 21 14 26 13 12 17 315 79
7 210268 Branch tee ST TEV 10L 1/4 NPT ST TEV 10L 1/4 NPT Carbon Steel L 10 M16x1,5 1/4 NPT 7 7 30 22 15 27 13 14 19 315 98
8 238774 Branch tee ST TEV 10L 3/8 NPT ST TEV 10L 3/8 NPT Carbon Steel L 10 M16x1,5 3/8 NPT 8 8 32 24 17 28 14,5 14 19 315 106
9 238775 Branch tee ST TEV 10L 1/2 NPT ST TEV 10L 1/2 NPT Carbon Steel L 10 M16x1,5 1/2 NPT 8 8 36 28 21 36 16 19 19 315 185
10 238776 Branch tee ST TEV 12L 1/4 NPT ST TEV 12L 1/4 NPT Carbon Steel L 12 M18x1,5 1/4 NPT 10 7 32 24 17 28 16 17 22 315 123
11 210269 Branch tee ST TEV 12L 3/8 NPT ST TEV 12L 3/8 NPT Carbon Steel L 12 M18x1,5 3/8 NPT 10 10 32 24 17 28 14,5 17 22 315 125
12 238777 Branch tee ST TEV 12L 1/2 NPT ST TEV 12L 1/2 NPT Carbon Steel L 12 M18x1,5 1/2 NPT 10 10 36 28 21 36 16 19 22 315 189
13 238778 Branch tee ST TEV 15L 3/8 NPT ST TEV 15L 3/8 NPT Carbon Steel L 15 M22x1,5 3/8 NPT 10 10 38,5 30 23 34 17 19 27 315 222
14 210270 Branch tee ST TEV 15L 1/2 NPT ST TEV 15L 1/2 NPT Carbon Steel L 15 M22x1,5 1/2 NPT 12 12 36,5 28 21 34 18,5 19 27 315 218
15 210271 Branch tee ST TEV 18L 1/2 NPT ST TEV 18L 1/2 NPT Carbon Steel L 18 M26x1,5 1/2 NPT 15 12 40,5 31 23,5 36 20 24 32 315 306
16 210272 Branch tee ST TEV 22L 3/4 NPT ST TEV 22L 3/4 NPT Carbon Steel L 22 M30x2 3/4 NPT 19 18 45,5 35 27,5 42 22 27 36 160 408
17 210273 Branch tee ST TEV 28L 1 NPT ST TEV 28L 1 NPT Carbon Steel L 28 M36x2 1 NPT 24 21 49 38 30,5 48 25,5 36 41 160 612
18 210274 Branch tee ST TEV 35L 1.1/4 NPT ST TEV 35L 1.1/4 NPT Carbon Steel L 35 M45x2 1.1/4 NPT 30 28 58 46 35,5 54 26,5 41 50 160 933
19 210276 Branch tee ST TEV 06S 1/4 NPT ST TEV 06S 1/4 NPT Carbon Steel S 06 M14x1,5 1/4 NPT 4 4 31 23 16 26 13 12 17 630 96
20 210277 Branch tee ST TEV 08S 1/4 NPT ST TEV 08S 1/4 NPT Carbon Steel S 08 M16x1,5 1/4 NPT 5 5 32 24 17 27 15 14 19 630 117
21 238779 Branch tee ST TEV 10S 1/4 NPT ST TEV 10S 1/4 NPT Carbon Steel S 10 M18x1,5 1/4 NPT 7 5 34 25 17,5 28 16 17 22 630 154
22 210278 Branch tee ST TEV 10S 3/8 NPT ST TEV 10S 3/8 NPT Carbon Steel S 10 M18x1,5 3/8 NPT 7 7 34 25 17,5 28 12 17 22 630 159
23 238780 Branch tee ST TEV 10S 1/2 NPT ST TEV 10S 1/2 NPT Carbon Steel S 10 M18x1,5 1/2 NPT 7 7 34 25 17,5 36 16 19 22 630 214
24 238781 Branch tee ST TEV 12S 1/4 NPT ST TEV 12S 1/4 NPT Carbon Steel S 12 M20x1,5 1/4 NPT 8 5 38 29 21,5 29 15 17 24 630 188
25 210279 Branch tee ST TEV 12S 3/8 NPT ST TEV 12S 3/8 NPT Carbon Steel S 12 M20x1,5 3/8 NPT 8 8 38 29 21,5 28 13,5 17 24 630 190
26 238782 Branch tee ST TEV 12S 1/2 NPT ST TEV 12S 1/2 NPT Carbon Steel S 12 M20x1,5 1/2 NPT 8 8 38 29 21,5 33 15 17 24 630 213
27 210280 Branch tee ST TEV 14S 1/2 NPT ST TEV 14S 1/2 NPT Carbon Steel S 14 M22x1,5 1/2 NPT 10 10 40 30 22 34 18,5 19 27 630 270
28 210281 Branch tee ST TEV 16S 1/2 NPT ST TEV 16S 1/2 NPT Carbon Steel S 16 M24x1,5 1/2 NPT 12 12 43 33 24,5 36 20 24 30 400 337
29 210282 Branch tee ST TEV 20S 3/4 NPT ST TEV 20S 3/4 NPT Carbon Steel S 20 M30x2 3/4 NPT 16 16 49 37 26,5 42 21,5 27 36 400 518
30 210283 Branch tee ST TEV 25S 1 NPT ST TEV 25S 1 NPT Carbon Steel S 25 M36x2 1 NPT 20 20 55 42 30 48 25,5 36 46 400 960
31 210284 Branch tee ST TEV 30S 1.1/4 NPT ST TEV 30S 1.1/4 NPT Carbon Steel S 30 M42x2 1.1/4 NPT 25 25 63 49 35,5 54 26,5 41 50 400 1288
32 210285 Branch tee ST TEV 38S 1.1/2 NPT ST TEV 38S 1.1/2 NPT Carbon Steel S 38 M52x2 1.1/2 NPT 32 32 72,5 57 41 61 28,5 50 60 315 1865
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
Male Thread T2
D2 (mm)
D3 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
i1 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH