1

ST XEVSV - Blanking plug for tube ends without nut and cutting ring with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST XEVSV

Manufacturer Volz Gruppe GmbH
Description Blanking plug for tube ends ST XEVSV 06L
Part Number 211196
Ordering Code ST XEVSV 06L
Material Carbon Steel
Series L
Male Thread T1 M12x1,5
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series D1 (mm) Male Thread T1 L2 (mm) L3 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 211196 Blanking plug for tube ends ST XEVSV 06L ST XEVSV 06L Carbon Steel L 06 M12x1,5 17 10 14 500 15
2 211197 Blanking plug for tube ends ST XEVSV 08L ST XEVSV 08L Carbon Steel L 08 M14x1,5 17 10 17 500 21
3 211198 Blanking plug for tube ends ST XEVSV 10L ST XEVSV 10L Carbon Steel L 10 M16x1,5 20 13 17 500 28
4 211202 Blanking plug for tube ends ST XEVSV 12L ST XEVSV 12L Carbon Steel L 12 M18x1,5 21 14 19 400 36
5 211203 Blanking plug for tube ends ST XEVSV 15L ST XEVSV 15L Carbon Steel L 15 M22x1,5 20 13 24 400 52
6 211204 Blanking plug for tube ends ST XEVSV 18L ST XEVSV 18L Carbon Steel L 18 M26x1,5 21 13,5 27 400 71
7 211205 Blanking plug for tube ends ST XEVSV 22L ST XEVSV 22L Carbon Steel L 22 M30x2 23 15,5 32 250 102
8 211206 Blanking plug for tube ends ST XEVSV 28L ST XEVSV 28L Carbon Steel L 28 M36x2 23 15,5 41 250 154
9 211207 Blanking plug for tube ends ST XEVSV 35L ST XEVSV 35L Carbon Steel L 35 M45x2 29 18,5 46 250 265
10 211209 Blanking plug for tube ends ST XEVSV 42L ST XEVSV 42L Carbon Steel L 42 M52x2 30 19 55 250 373
11 211210 Blanking plug for tube ends ST XEVSV 06S ST XEVSV 06S Carbon Steel S 06 M14x1,5 17 10 17 800 21
12 211211 Blanking plug for tube ends ST XEVSV 08S ST XEVSV 08S Carbon Steel S 08 M16x1,5 17 10 17 800 24
13 211212 Blanking plug for tube ends ST XEVSV 10S ST XEVSV 10S Carbon Steel S 10 M18x1,5 20 12,5 19 800 36
14 211213 Blanking plug for tube ends ST XEVSV 12S ST XEVSV 12S Carbon Steel S 12 M20x1,5 21 13,5 22 630 49
15 211214 Blanking plug for tube ends ST XEVSV 14S ST XEVSV 14S Carbon Steel S 14 M22x1,5 23 15 24 630 63
16 211215 Blanking plug for tube ends ST XEVSV 16S ST XEVSV 16S Carbon Steel S 16 M24x1,5 24 15,5 27 630 79
17 211216 Blanking plug for tube ends ST XEVSV 20S ST XEVSV 20S Carbon Steel S 20 M30x2 28 17,5 32 420 133
18 211217 Blanking plug for tube ends ST XEVSV 25S ST XEVSV 25S Carbon Steel S 25 M36x2 31 19 41 420 226
19 211218 Blanking plug for tube ends ST XEVSV 30S ST XEVSV 30S Carbon Steel S 30 M42x2 34 20,5 46 420 314
20 211219 Blanking plug for tube ends ST XEVSV 38S ST XEVSV 38S Carbon Steel S 38 M52x2 38 22 55 420 502
Part Number
Description
Ordering Code
Material
Series
D1 (mm)
Male Thread T1
L2 (mm)
L3 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH