1

ST EVSV - Blanking plug for tube ends with cutting ring connector according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST EVSV

Manufacturer Volz Gruppe GmbH
Description Blanking plug for tube ends ST EVSV 06L
Part Number 210898
Ordering Code ST EVSV 06L
Material Carbon Steel
Series L
Male Thread T1 M12x1,5
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series D1 (mm) Male Thread T1 L1 (mm) L2 (mm) L3 (mm) S1 (mm) S2 (mm) Pressure nominal PN (bar) Weight (g)
1 210898 Blanking plug for tube ends ST EVSV 06L ST EVSV 06L Carbon Steel L 06 M12x1,5 25 17 10 14 14 500 28
2 210899 Blanking plug for tube ends ST EVSV 08L ST EVSV 08L Carbon Steel L 08 M14x1,5 25 17 10 17 17 500 39
3 210900 Blanking plug for tube ends ST EVSV 10L ST EVSV 10L Carbon Steel L 10 M16x1,5 28 20 13 17 19 500 50
4 210901 Blanking plug for tube ends ST EVSV 12L ST EVSV 12L Carbon Steel L 12 M18x1,5 29 21 14 19 22 400 67
5 210902 Blanking plug for tube ends ST EVSV 15L ST EVSV 15L Carbon Steel L 15 M22x1,5 28,5 20 13 24 27 400 100
6 210903 Blanking plug for tube ends ST EVSV 18L ST EVSV 18L Carbon Steel L 18 M26x1,5 30,5 21 13,5 27 32 400 142
7 210904 Blanking plug for tube ends ST EVSV 22L ST EVSV 22L Carbon Steel L 22 M30x2 33,5 23 15,5 32 36 250 197
8 210905 Blanking plug for tube ends ST EVSV 28L ST EVSV 28L Carbon Steel L 28 M36x2 34 23 15,5 41 41 250 265
9 210906 Blanking plug for tube ends ST EVSV 35L ST EVSV 35L Carbon Steel L 35 M45x2 41 29 18,5 46 50 250 435
10 210907 Blanking plug for tube ends ST EVSV 42L ST EVSV 42L Carbon Steel L 42 M52x2 42 30 19 55 60 250 630
11 210908 Blanking plug for tube ends ST EVSV 06S ST EVSV 06S Carbon Steel S 06 M14x1,5 25 17 10 17 17 800 42
12 210909 Blanking plug for tube ends ST EVSV 08S ST EVSV 08S Carbon Steel S 08 M16x1,5 25 17 10 17 19 800 48
13 210910 Blanking plug for tube ends ST EVSV 10S ST EVSV 10S Carbon Steel S 10 M18x1,5 29 20 12,5 19 22 800 71
14 210911 Blanking plug for tube ends ST EVSV 12S ST EVSV 12S Carbon Steel S 12 M20x1,5 30 21 13,5 22 24 630 89
15 210912 Blanking plug for tube ends ST EVSV 14S ST EVSV 14S Carbon Steel S 14 M22x1,5 33 23 15 24 27 630 122
16 210913 Blanking plug for tube ends ST EVSV 16S ST EVSV 16S Carbon Steel S 16 M24x1,5 34 24 15,5 27 30 630 153
17 210914 Blanking plug for tube ends ST EVSV 20S ST EVSV 20S Carbon Steel S 20 M30x2 40 28 17,5 32 36 420 251
18 210915 Blanking plug for tube ends ST EVSV 25S ST EVSV 25S Carbon Steel S 25 M36x2 44 31 19 41 46 420 454
19 210916 Blanking plug for tube ends ST EVSV 30S ST EVSV 30S Carbon Steel S 30 M42x2 48 34 20,5 46 50 420 567
20 210917 Blanking plug for tube ends ST EVSV 38S ST EVSV 38S Carbon Steel S 38 M52x2 53,5 38 22 55 60 420 868
Part Number
Description
Ordering Code
Material
Series
D1 (mm)
Male Thread T1
L1 (mm)
L2 (mm)
L3 (mm)
S1 (mm)
S2 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH