1

ST VSTO OD - Blanking plug for 24° DKO swivel according to DIN 3865 of carbon steel with sealing by NBR O-ring according to ISO 3601

ST VSTO OD

Manufacturer Volz Gruppe GmbH
Description Blanking plug for 24° DKO swivel ST VSTO 06L/S OD
Part Number 210858
Ordering Code ST VSTO 06L/S OD
Material Carbon Steel
Series L/S
Pressure nominal PN (bar) 800
Product selection
Selector Part Number Description Ordering Code Material Series D1 (mm) L1 (mm) Pressure nominal PN (bar) Weight (g)
1 210858 Blanking plug for 24° DKO swivel ST VSTO 06L/S OD ST VSTO 06L/S OD Carbon Steel L/S 06 17 800 6
2 210860 Blanking plug for 24° DKO swivel ST VSTO 08L/S OD ST VSTO 08L/S OD Carbon Steel L/S 08 17 800 9
3 210862 Blanking plug for 24° DKO swivel ST VSTO 10L/S OD ST VSTO 10L/S OD Carbon Steel L/S 10 20 800 15
4 210864 Blanking plug for 24° DKO swivel ST VSTO 12L/S OD ST VSTO 12L/S OD Carbon Steel L/S 12 21 630 22
5 210866 Blanking plug for 24° DKO swivel ST VSTO 15L OD ST VSTO 15L OD Carbon Steel L 15 20 400 33
6 210868 Blanking plug for 24° DKO swivel ST VSTO 18L OD ST VSTO 18L OD Carbon Steel L 18 21 400 49
7 210870 Blanking plug for 24° DKO swivel ST VSTO 22L OD ST VSTO 22L OD Carbon Steel L 22 23 250 76
8 210872 Blanking plug for 24° DKO swivel ST VSTO 28L OD ST VSTO 28L OD Carbon Steel L 28 23 250 120
9 210874 Blanking plug for 24° DKO swivel ST VSTO 35L OD ST VSTO 35L OD Carbon Steel L 35 29 250 240
10 210876 Blanking plug for 24° DKO swivel ST VSTO 42L OD ST VSTO 42L OD Carbon Steel L 42 30 250 351
11 210886 Blanking plug for 24° DKO swivel ST VSTO 14S OD ST VSTO 14S OD Carbon Steel S 14 23 630 33
12 210888 Blanking plug for 24° DKO swivel ST VSTO 16S OD ST VSTO 16S OD Carbon Steel S 16 24 630 43
13 210890 Blanking plug for 24° DKO swivel ST VSTO 20S OD ST VSTO 20S OD Carbon Steel S 20 28 420 81
14 210892 Blanking plug for 24° DKO swivel ST VSTO 25S OD ST VSTO 25S OD Carbon Steel S 25 31 420 136
15 210894 Blanking plug for 24° DKO swivel ST VSTO 30S OD ST VSTO 30S OD Carbon Steel S 30 34 420 211
16 210896 Blanking plug for 24° DKO swivel ST VSTO 38S OD ST VSTO 38S OD Carbon Steel S 38 38 420 371
Part Number
Description
Ordering Code
Material
Series
D1 (mm)
L1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH