1

ST VSTO - Blanking plug for 24° cone end according to DIN 2353 / EN ISO 8434-1 of carbon steel

ST VSTO

Manufacturer Volz Gruppe GmbH
Description Blanking plug for 24° cone end ST VSTO 06L/S
Part Number 210859
Ordering Code ST VSTO 06L/S
Material Carbon Steel
Series L/S
Pressure nominal PN (bar) 630
Product selection
Selector Part Number Description Ordering Code Material Series D1 (mm) L1 (mm) Pressure nominal PN (bar) Weight (g)
1 210859 Blanking plug for 24° cone end ST VSTO 06L/S ST VSTO 06L/S Carbon Steel L/S 06 17,5 630 6
2 210861 Blanking plug for 24° cone end ST VSTO 08L/S ST VSTO 08L/S Carbon Steel L/S 08 18,5 630 10
3 210863 Blanking plug for 24° cone end ST VSTO 10L/S ST VSTO 10L/S Carbon Steel L/S 10 19 630 15
4 210865 Blanking plug for 24° cone end ST VSTO 12L/S ST VSTO 12L/S Carbon Steel L/S 12 19 630 20
5 210867 Blanking plug for 24° cone end ST VSTO 15L ST VSTO 15L Carbon Steel L 15 19,5 400 32
6 210869 Blanking plug for 24° cone end ST VSTO 18L ST VSTO 18L Carbon Steel L 18 20 400 45
7 210871 Blanking plug for 24° cone end ST VSTO 22L ST VSTO 22L Carbon Steel L 22 20,5 400 68
8 210873 Blanking plug for 24° cone end ST VSTO 28L ST VSTO 28L Carbon Steel L 28 21,5 400 112
9 210875 Blanking plug for 24° cone end ST VSTO 35L ST VSTO 35L Carbon Steel L 35 23,5 400 195
10 210877 Blanking plug for 24° cone end ST VSTO 42L ST VSTO 42L Carbon Steel L 42 23,5 400 276
11 210887 Blanking plug for 24° cone end ST VSTO 14S ST VSTO 14S Carbon Steel S 14 20 630 28
12 210889 Blanking plug for 24° cone end ST VSTO 16S ST VSTO 16S Carbon Steel S 16 20 630 36
13 210891 Blanking plug for 24° cone end ST VSTO 20S ST VSTO 20S Carbon Steel S 20 24 630 69
14 210893 Blanking plug for 24° cone end ST VSTO 25S ST VSTO 25S Carbon Steel S 25 25 630 108
15 210895 Blanking plug for 24° cone end ST VSTO 30S ST VSTO 30S Carbon Steel S 30 26,5 630 163
16 210897 Blanking plug for 24° cone end ST VSTO 38S ST VSTO 38S Carbon Steel S 38 28,5 630 278
Part Number
Description
Ordering Code
Material
Series
D1 (mm)
L1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH