1

EDKV - Adjustable straight 24° DKO swivel union according to EN ISO 8434-1 / DIN 3865 of stainless steel 316Ti with sealing by Viton O-ring according to ISO 3601

EDKV

Manufacturer Volz Gruppe GmbH
Description Adjustable straight 24° DKO swivel union EDKV 06L
Part Number 101153
Ordering Code EDKV 06L
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 06
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 D2 (mm) L1 (mm) L2 (mm) S1 (mm) Pressure nominal PN (bar) Weight (g)
1 101153 Adjustable straight 24° DKO swivel union EDKV 06L EDKV 06L Stainless Steel (316Ti) L 06 M12x1,5 2,5 35 34,7 17 500 51
2 101154 Adjustable straight 24° DKO swivel union EDKV 08L EDKV 08L Stainless Steel (316Ti) L 08 M14x1,5 4 35 34,7 17 500 47
3 101156 Adjustable straight 24° DKO swivel union EDKV 10L EDKV 10L Stainless Steel (316Ti) L 10 M16x1,5 6 37 34,8 19 500 60
4 101158 Adjustable straight 24° DKO swivel union EDKV 12L EDKV 12L Stainless Steel (316Ti) L 12 M18x1,5 8 36 34,8 22 400 79
5 101161 Adjustable straight 24° DKO swivel union EDKV 15L EDKV 15L Stainless Steel (316Ti) L 15 M22x1,5 10 44 39,8 27 400 136
6 101163 Adjustable straight 24° DKO swivel union EDKV 18L EDKV 18L Stainless Steel (316Ti) L 18 M26x1,5 13 40 40,8 32 400 177
7 101165 Adjustable straight 24° DKO swivel union EDKV 22L EDKV 22L Stainless Steel (316Ti) L 22 M30x2 17 49 44,8 36 250 254
8 101167 Adjustable straight 24° DKO swivel union EDKV 28L EDKV 28L Stainless Steel (316Ti) L 28 M36x2 22 55 48,8 41 250 320
9 101169 Adjustable straight 24° DKO swivel union EDKV 35L EDKV 35L Stainless Steel (316Ti) L 35 M45x2 28 56 54 50 250 476
10 101171 Adjustable straight 24° DKO swivel union EDKV 42L EDKV 42L Stainless Steel (316Ti) L 42 M52x2 34 60 59 60 250 744
11 127779 Adjustable straight 24° DKO swivel union EDKV 06S EDKV 06S Stainless Steel (316Ti) S 06 M14x1,5 2,5 36 34,7 17 800 46
12 101155 Adjustable straight 24° DKO swivel union EDKV 08S EDKV 08S Stainless Steel (316Ti) S 08 M16x1,5 4 37 35,7 19 800 61
13 101157 Adjustable straight 24° DKO swivel union EDKV 10S EDKV 10S Stainless Steel (316Ti) S 10 M18x1,5 6 36 35,8 22 800 81
14 101159 Adjustable straight 24° DKO swivel union EDKV 12S EDKV 12S Stainless Steel (316Ti) S 12 M20x1,5 7 42 38,8 24 630 107
15 101160 Adjustable straight 24° DKO swivel union EDKV 14S EDKV 14S Stainless Steel (316Ti) S 14 M22x1,5 9 45 42,8 27 630 139
16 101162 Adjustable straight 24° DKO swivel union EDKV 16S EDKV 16S Stainless Steel (316Ti) S 16 M24x1,5 10 44 42,8 30 630 174
17 101164 Adjustable straight 24° DKO swivel union EDKV 20S EDKV 20S Stainless Steel (316Ti) S 20 M30x2 13 49 50 36 420 279
18 101166 Adjustable straight 24° DKO swivel union EDKV 25S EDKV 25S Stainless Steel (316Ti) S 25 M36x2 17 53 55 46 420 497
19 101168 Adjustable straight 24° DKO swivel union EDKV 30S EDKV 30S Stainless Steel (316Ti) S 30 M42x2 20 59 64 50 420 603
20 101170 Adjustable straight 24° DKO swivel union EDKV 38S EDKV 38S Stainless Steel (316Ti) S 38 M52x2 28 61 69 60 420 825
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
D2 (mm)
L1 (mm)
L2 (mm)
S1 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH