1

ST REDV - Adjustable straight 24° DKO reducer with cutting ring connector according to DIN 2353 / DIN 3865 / EN ISO 8434-1 of carbon steel with sealing by NBR O-ring according to ISO 3601

ST REDV

Manufacturer Volz Gruppe GmbH
Description Adjustable straight 24° DKO reducer ST REDV 08 06L
Part Number 211654
Ordering Code ST REDV 08 06L
Material Carbon Steel
Series L
Tube D1 (mm) 08
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 T2 D2 (mm) D3 (mm) D4 (mm) L1 (mm) L2 (mm) S1 (mm) S2 (mm) S3 (mm) Pressure nominal PN (bar) Weight (g)
1 211654 Adjustable straight 24° DKO reducer ST REDV 08 06L ST REDV 08 06L Carbon Steel L 08 M14x1,5 M12x1,5 4 6 4 38,5 23,5 12 17 14 500 65
2 211655 Adjustable straight 24° DKO reducer ST REDV 10 06L ST REDV 10 06L Carbon Steel L 10 M16x1,5 M12x1,5 4 6 4 41 25 14 19 14 500 84
3 211656 Adjustable straight 24° DKO reducer ST REDV 10 08L ST REDV 10 08L Carbon Steel L 10 M16x1,5 M14x1,5 6 8 6 41 25 14 19 17 500 89
4 211657 Adjustable straight 24° DKO reducer ST REDV 12 06L ST REDV 12 06L Carbon Steel L 12 M18x1,5 M12x1,5 4 6 4 40,5 25 17 22 14 400 105
5 211229 Adjustable straight 24° DKO reducer ST REDV 12 08L ST REDV 12 08L Carbon Steel L 12 M18x1,5 M14x1,5 6 8 6 40,5 25 17 22 17 400 110
6 211658 Adjustable straight 24° DKO reducer ST REDV 12 10L ST REDV 12 10L Carbon Steel L 12 M18x1,5 M16x1,5 8 10 8 41,5 26 17 22 19 400 113
7 211659 Adjustable straight 24° DKO reducer ST REDV 15 06L ST REDV 15 06L Carbon Steel L 15 M22x1,5 M12x1,5 11 6 4 45,5 28,5 22 27 14 400 161
8 211660 Adjustable straight 24° DKO reducer ST REDV 15 08L ST REDV 15 08L Carbon Steel L 15 M22x1,5 M14x1,5 11 8 6 45,5 28,5 22 27 17 400 170
9 211661 Adjustable straight 24° DKO reducer ST REDV 15 10L ST REDV 15 10L Carbon Steel L 15 M22x1,5 M16x1,5 8 10 8 46,5 29,5 22 27 19 400 181
10 211662 Adjustable straight 24° DKO reducer ST REDV 15 12L ST REDV 15 12L Carbon Steel L 15 M22x1,5 M18x1,5 10 12 10 46,5 29,5 22 27 22 400 184
11 211663 Adjustable straight 24° DKO reducer ST REDV 18 06L ST REDV 18 06L Carbon Steel L 18 M26x1,5 M12x1,5 13 6 4 42,5 28 24 32 14 400 203
12 211664 Adjustable straight 24° DKO reducer ST REDV 18 08L ST REDV 18 08L Carbon Steel L 18 M26x1,5 M14x1,5 13 8 6 42,5 28 24 32 17 400 210
13 211665 Adjustable straight 24° DKO reducer ST REDV 18 10L ST REDV 18 10L Carbon Steel L 18 M26x1,5 M16x1,5 8 10 8 43,5 29 24 32 19 400 229
14 211666 Adjustable straight 24° DKO reducer ST REDV 18 12L ST REDV 18 12L Carbon Steel L 18 M26x1,5 M18x1,5 10 12 10 43,5 29 24 32 22 400 233
15 211667 Adjustable straight 24° DKO reducer ST REDV 18 15L ST REDV 18 15L Carbon Steel L 18 M26x1,5 M22x1,5 12 15 12 45 30 24 32 27 400 252
16 211668 Adjustable straight 24° DKO reducer ST REDV 22 06L ST REDV 22 06L Carbon Steel L 22 M30x2 M12x1,5 17 6 4 49 32 27 36 14 250 286
17 211669 Adjustable straight 24° DKO reducer ST REDV 22 08L ST REDV 22 08L Carbon Steel L 22 M30x2 M14x1,5 17 8 6 49 32 27 36 17 250 290
18 211670 Adjustable straight 24° DKO reducer ST REDV 22 10L ST REDV 22 10L Carbon Steel L 22 M30x2 M16x1,5 17 10 8 50 33 27 36 19 250 296
19 211671 Adjustable straight 24° DKO reducer ST REDV 22 12L ST REDV 22 12L Carbon Steel L 22 M30x2 M18x1,5 17 12 10 50 33 27 36 22 250 304
20 211672 Adjustable straight 24° DKO reducer ST REDV 22 15L ST REDV 22 15L Carbon Steel L 22 M30x2 M22x1,5 17 15 12 51,5 34 27 36 27 250 329
21 211673 Adjustable straight 24° DKO reducer ST REDV 22 18L ST REDV 22 18L Carbon Steel L 22 M30x2 M26x1,5 15 18 15 52,5 33,5 27 36 32 250 363
22 211674 Adjustable straight 24° DKO reducer ST REDV 28 06L ST REDV 28 06L Carbon Steel L 28 M36x2 M12x1,5 23 6 4 52 34 36 46 14 250 478
23 211675 Adjustable straight 24° DKO reducer ST REDV 28 08L ST REDV 28 08L Carbon Steel L 28 M36x2 M14x1,5 23 8 6 52 34 36 46 17 250 484
24 211676 Adjustable straight 24° DKO reducer ST REDV 28 10L ST REDV 28 10L Carbon Steel L 28 M36x2 M16x1,5 23 10 8 53 35 36 46 19 250 478
25 211677 Adjustable straight 24° DKO reducer ST REDV 28 12L ST REDV 28 12L Carbon Steel L 28 M36x2 M18x1,5 23 12 10 53 35 36 46 22 250 486
26 211678 Adjustable straight 24° DKO reducer ST REDV 28 15L ST REDV 28 15L Carbon Steel L 28 M36x2 M22x1,5 23 15 12 54,5 36 36 46 27 250 511
27 211679 Adjustable straight 24° DKO reducer ST REDV 28 18L ST REDV 28 18L Carbon Steel L 28 M36x2 M26x1,5 23 18 15 55,5 35,5 36 46 32 250 537
28 211680 Adjustable straight 24° DKO reducer ST REDV 28 22L ST REDV 28 22L Carbon Steel L 28 M36x2 M30x2 23 22 19 58,5 37,5 36 46 36 250 566
29 211681 Adjustable straight 24° DKO reducer ST REDV 35 06L ST REDV 35 06L Carbon Steel L 35 M45x2 M12x1,5 28 6 4 53 37 46 50 14 250 620
30 209748 Adjustable straight 24° DKO reducer ST REDV 35 08L ST REDV 35 08L Carbon Steel L 35 M45x2 M14x1,5 28 8 6 53 37 46 50 17 250 626
31 211682 Adjustable straight 24° DKO reducer ST REDV 35 10L ST REDV 35 10L Carbon Steel L 35 M45x2 M16x1,5 28 10 8 54 38 46 50 19 250 632
32 211683 Adjustable straight 24° DKO reducer ST REDV 35 12L ST REDV 35 12L Carbon Steel L 35 M45x2 M18x1,5 28 12 10 54 38 46 50 22 250 623
33 211684 Adjustable straight 24° DKO reducer ST REDV 35 15L ST REDV 35 15L Carbon Steel L 35 M45x2 M22x1,5 28 15 12 55,5 39 46 50 27 250 648
34 211685 Adjustable straight 24° DKO reducer ST REDV 35 18L ST REDV 35 18L Carbon Steel L 35 M45x2 M26x1,5 28 18 15 56,5 38,5 46 50 32 250 676
35 211686 Adjustable straight 24° DKO reducer ST REDV 35 22L ST REDV 35 22L Carbon Steel L 35 M45x2 M30x2 28 22 19 59,5 40,5 46 50 36 250 706
36 211687 Adjustable straight 24° DKO reducer ST REDV 35 28L ST REDV 35 28L Carbon Steel L 35 M45x2 M36x2 24 28 24 60 40,5 46 50 41 250 756
37 211688 Adjustable straight 24° DKO reducer ST REDV 42 06L ST REDV 42 06L Carbon Steel L 42 M52x2 M12x1,5 35 6 4 56 40,5 50 60 14 250 884
38 211689 Adjustable straight 24° DKO reducer ST REDV 42 08L ST REDV 42 08L Carbon Steel L 42 M52x2 M14x1,5 35 8 6 56 40,5 50 60 17 250 891
39 211690 Adjustable straight 24° DKO reducer ST REDV 42 10L ST REDV 42 10L Carbon Steel L 42 M52x2 M16x1,5 35 10 8 57 41,5 50 60 19 250 896
40 211691 Adjustable straight 24° DKO reducer ST REDV 42 12L ST REDV 42 12L Carbon Steel L 42 M52x2 M18x1,5 35 12 10 57 41,5 50 60 22 250 904
41 211692 Adjustable straight 24° DKO reducer ST REDV 42 15L ST REDV 42 15L Carbon Steel L 42 M52x2 M22x1,5 35 15 12 58,5 42,5 50 60 27 250 928
42 211693 Adjustable straight 24° DKO reducer ST REDV 42 18L ST REDV 42 18L Carbon Steel L 42 M52x2 M26x1,5 35 18 15 59,5 42 50 60 32 250 950
43 211694 Adjustable straight 24° DKO reducer ST REDV 42 22L ST REDV 42 22L Carbon Steel L 42 M52x2 M30x2 35 22 19 62,5 44 50 60 36 250 956
44 211695 Adjustable straight 24° DKO reducer ST REDV 42 28L ST REDV 42 28L Carbon Steel L 42 M52x2 M36x2 35 28 24 63 44 50 60 41 250 974
45 211696 Adjustable straight 24° DKO reducer ST REDV 42 35L ST REDV 42 35L Carbon Steel L 42 M52x2 M45x2 30 35 30 66 43 50 60 50 250 1100
46 211033 Adjustable straight 24° DKO reducer ST REDV 08 06S ST REDV 08 06S Carbon Steel S 08 M16x1,5 M14x1,5 4 6 4 42,5 27 14 19 17 800 111
47 246469 Adjustable straight 24° DKO reducer ST REDV 08 12S ST REDV 08 12S Carbon Steel S 08 M16x1,5 M20x1,5 5 12 5 49 32 22 19 24 630 163
48 211697 Adjustable straight 24° DKO reducer ST REDV 10 06S ST REDV 10 06S Carbon Steel S 10 M18x1,5 M14x1,5 4 6 4 42,5 27,5 17 22 17 800 133
49 211698 Adjustable straight 24° DKO reducer ST REDV 10 08S ST REDV 10 08S Carbon Steel S 10 M18x1,5 M16x1,5 5 8 5 42,5 27,5 17 22 19 800 138
50 246470 Adjustable straight 24° DKO reducer ST REDV 10 12S ST REDV 10 12S Carbon Steel S 10 M18x1,5 M20x1,5 6,5 12 6,5 45,5 29 22 22 24 630 168
51 211699 Adjustable straight 24° DKO reducer ST REDV 12 06S ST REDV 12 06S Carbon Steel S 12 M20x1,5 M14x1,5 4 6 4 46,5 30 19 24 17 630 171
52 211700 Adjustable straight 24° DKO reducer ST REDV 12 08S ST REDV 12 08S Carbon Steel S 12 M20x1,5 M16x1,5 5 8 5 46,5 30 19 24 19 630 176
53 211701 Adjustable straight 24° DKO reducer ST REDV 12 10S ST REDV 12 10S Carbon Steel S 12 M20x1,5 M18x1,5 7 10 7 47,5 29,5 19 24 22 630 186
54 211702 Adjustable straight 24° DKO reducer ST REDV 14 06S ST REDV 14 06S Carbon Steel S 14 M22x1,5 M14x1,5 4 6 4 47,5 31,5 22 27 17 630 215
55 211703 Adjustable straight 24° DKO reducer ST REDV 14 08S ST REDV 14 08S Carbon Steel S 14 M22x1,5 M16x1,5 5 8 5 47,5 31,5 22 27 19 630 220
56 211772 Adjustable straight 24° DKO reducer ST REDV 14 10S ST REDV 14 10S Carbon Steel S 14 M22x1,5 M18x1,5 7 10 7 47,5 30 22 27 22 630 226
57 211773 Adjustable straight 24° DKO reducer ST REDV 14 12S ST REDV 14 12S Carbon Steel S 14 M22x1,5 M20x1,5 8 12 8 48,5 31 22 27 24 630 234
58 211774 Adjustable straight 24° DKO reducer ST REDV 16 06S ST REDV 16 06S Carbon Steel S 16 M24x1,5 M14x1,5 11 6 4 47,5 32 22 30 17 630 234
59 211775 Adjustable straight 24° DKO reducer ST REDV 16 08S ST REDV 16 08S Carbon Steel S 16 M24x1,5 M16x1,5 11 8 5 47,5 32 22 30 19 630 240
60 211776 Adjustable straight 24° DKO reducer ST REDV 16 10S ST REDV 16 10S Carbon Steel S 16 M24x1,5 M18x1,5 7 10 7 48,5 31,5 22 30 22 630 262
61 210675 Adjustable straight 24° DKO reducer ST REDV 16 12S ST REDV 16 12S Carbon Steel S 16 M24x1,5 M20x1,5 8 12 8 48,5 31,5 22 30 24 630 267
62 211777 Adjustable straight 24° DKO reducer ST REDV 16 14S ST REDV 16 14S Carbon Steel S 16 M24x1,5 M22x1,5 10 14 10 51,5 33 24 30 27 630 293
63 211778 Adjustable straight 24° DKO reducer ST REDV 20 06S ST REDV 20 06S Carbon Steel S 20 M30x2 M14x1,5 14 6 4 50,5 36 27 36 17 420 360
64 211779 Adjustable straight 24° DKO reducer ST REDV 20 08S ST REDV 20 08S Carbon Steel S 20 M30x2 M16x1,5 14 8 5 50,5 36 27 36 19 420 368
65 211780 Adjustable straight 24° DKO reducer ST REDV 20 10S ST REDV 20 10S Carbon Steel S 20 M30x2 M18x1,5 14 10 7 51,5 35,5 27 36 22 420 379
66 211781 Adjustable straight 24° DKO reducer ST REDV 20 12S ST REDV 20 12S Carbon Steel S 20 M30x2 M20x1,5 14 12 8 51,5 35,5 27 36 24 420 386
67 09750) Adjustable straight 24° DKO reducer ST REDV 20 14S ST REDV 20 14S Carbon Steel S 20 M30x2 M22x1,5 10 14 10 54,5 37 27 36 27 420 427
68 211782 Adjustable straight 24° DKO reducer ST REDV 20 16S ST REDV 20 16S Carbon Steel S 20 M30x2 M24x1,5 12 16 12 54,5 36,5 27 36 30 420 436
69 211783 Adjustable straight 24° DKO reducer ST REDV 25 06S ST REDV 25 06S Carbon Steel S 25 M36x2 M14x1,5 18 6 4 52,5 38,5 36 46 17 420 613
70 210676 Adjustable straight 24° DKO reducer ST REDV 25 08S ST REDV 25 08S Carbon Steel S 25 M36x2 M16x1,5 18 8 5 52,5 38,5 36 46 19 420 619
71 211784 Adjustable straight 24° DKO reducer ST REDV 25 10S ST REDV 25 10S Carbon Steel S 25 M36x2 M18x1,5 18 10 7 53,5 38 36 46 22 420 632
72 211785 Adjustable straight 24° DKO reducer ST REDV 25 12S ST REDV 25 12S Carbon Steel S 25 M36x2 M20x1,5 18 12 8 53,5 38 36 46 24 420 639
73 211786 Adjustable straight 24° DKO reducer ST REDV 25 14S ST REDV 25 14S Carbon Steel S 25 M36x2 M22x1,5 18 14 10 56,5 39,5 36 46 27 420 665
74 211787 Adjustable straight 24° DKO reducer ST REDV 25 16S ST REDV 25 16S Carbon Steel S 25 M36x2 M24x1,5 18 16 12 56,5 39 36 46 30 420 680
75 211788 Adjustable straight 24° DKO reducer ST REDV 25 20S ST REDV 25 20S Carbon Steel S 25 M36x2 M30x2 16 20 16 60,5 39 36 46 36 420 749
76 211789 Adjustable straight 24° DKO reducer ST REDV 30 06S ST REDV 30 06S Carbon Steel S 30 M42x2 M14x1,5 22 6 4 56,5 44 41 50 17 420 786
77 211790 Adjustable straight 24° DKO reducer ST REDV 30 08S ST REDV 30 08S Carbon Steel S 30 M42x2 M16x1,5 22 8 5 56,5 44 41 50 19 420 786
78 211791 Adjustable straight 24° DKO reducer ST REDV 30 10S ST REDV 30 10S Carbon Steel S 30 M42x2 M18x1,5 22 10 7 57,5 43,5 41 50 22 420 804
79 211792 Adjustable straight 24° DKO reducer ST REDV 30 12S ST REDV 30 12S Carbon Steel S 30 M42x2 M20x1,5 22 12 8 57,5 43,5 41 50 24 420 811
80 211793 Adjustable straight 24° DKO reducer ST REDV 30 14S ST REDV 30 14S Carbon Steel S 30 M42x2 M22x1,5 22 14 10 60,5 45 41 50 27 420 837
81 211794 Adjustable straight 24° DKO reducer ST REDV 30 16S ST REDV 30 16S Carbon Steel S 30 M42x2 M24x1,5 22 16 12 60,5 44,5 41 50 30 420 852
82 211795 Adjustable straight 24° DKO reducer ST REDV 30 20S ST REDV 30 20S Carbon Steel S 30 M42x2 M30x2 22 20 16 64,5 44,5 41 50 36 420 910
83 211796 Adjustable straight 24° DKO reducer ST REDV 30 25S ST REDV 30 25S Carbon Steel S 30 M42x2 M36x2 20 25 20 67,5 45 41 50 46 420 1052
84 211797 Adjustable straight 24° DKO reducer ST REDV 38 06S ST REDV 38 06S Carbon Steel S 38 M52x2 M14x1,5 30 6 4 58,5 47,5 50 60 17 420 1193
85 211798 Adjustable straight 24° DKO reducer ST REDV 38 08S ST REDV 38 08S Carbon Steel S 38 M52x2 M16x1,5 30 8 5 58,5 47,5 50 60 19 420 1199
86 211799 Adjustable straight 24° DKO reducer ST REDV 38 10S ST REDV 38 10S Carbon Steel S 38 M52x2 M18x1,5 30 10 7 59,5 47 50 60 22 420 1211
87 211800 Adjustable straight 24° DKO reducer ST REDV 38 12S ST REDV 38 12S Carbon Steel S 38 M52x2 M20x1,5 30 12 8 59,5 47 50 60 24 420 1218
88 211801 Adjustable straight 24° DKO reducer ST REDV 38 14S ST REDV 38 14S Carbon Steel S 38 M52x2 M22x1,5 30 14 10 62,5 48,5 50 60 27 420 1244
89 211802 Adjustable straight 24° DKO reducer ST REDV 38 16S ST REDV 38 16S Carbon Steel S 38 M52x2 M24x1,5 30 16 12 62,5 48 50 60 30 420 1259
90 211803 Adjustable straight 24° DKO reducer ST REDV 38 20S ST REDV 38 20S Carbon Steel S 38 M52x2 M30x2 30 20 16 66,5 48 50 60 36 420 1318
91 210747 Adjustable straight 24° DKO reducer ST REDV 38 25S ST REDV 38 25S Carbon Steel S 38 M52x2 M36x2 30 25 20 69,5 48,5 50 60 46 420 1448
92 211804 Adjustable straight 24° DKO reducer ST REDV 38 30S ST REDV 38 30S Carbon Steel S 38 M52x2 M42x2 25 30 25 72,5 49 50 60 50 420 1530
93 237882 Adjustable straight 24° DKO reducer ST REDV 35L 20S ST REDV 35L 20S Carbon Steel L/S 35 M45x2 M30x2 28 20 16 64 40,5 46 50 36 250 758
94 246471 Adjustable straight 24° DKO reducer ST REDV 16S 15L ST REDV 16S 15L Carbon Steel S/L 16 M24x1,5 M22x1,5 6,5 15 11 51,5 35,5 27 30 27 400 293
95 209751 Adjustable straight 24° DKO reducer ST REDV 20S 15L ST REDV 20S 15L Carbon Steel S/L 20 M30x2 M22x1,5 12 15 12 51 36 27 36 27 400 401
96 246472 Adjustable straight 24° DKO reducer ST REDV 20S 22L ST REDV 20S 22L Carbon Steel S/L 20 M30x2 M30x2 14 22 14 59,5 42 32 36 36 250 498
97 209752 Adjustable straight 24° DKO reducer ST REDV 25S 18L ST REDV 25S 18L Carbon Steel S/L 25 M36x2 M26x1,5 18 18 15 54 38 36 46 32 400 672
98 209754 Adjustable straight 24° DKO reducer ST REDV 30S 28L ST REDV 30S 28L Carbon Steel S/L 30 M42x2 M36x2 6,5 28 22 61,5 45,5 41 50 41 250 888
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
T2
D2 (mm)
D3 (mm)
D4 (mm)
L1 (mm)
L2 (mm)
S1 (mm)
S2 (mm)
S3 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH