1

XELVD - Adjustable run tee without nut and cutting ring with 24° DKO swivel and cutting ring connector according to DIN 2353 / DIN 3865 / EN ISO 8434-1 of stainless steel 316Ti with sealing by Viton O-ring according to ISO 3601

XELVD

Manufacturer Volz Gruppe GmbH
Description Adjustable run tee with 24° DKO swivel XELVD 06L
Part Number 106241
Ordering Code XELVD 06L
Material Stainless Steel (316Ti)
Series L
Tube D1 (mm) 06
Pressure nominal PN (bar) 500
Product selection
Selector Part Number Description Ordering Code Material Series Tube D1 (mm) T1 T2 D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) S1 (mm) S3 (mm) Pressure nominal PN (bar) Weight (g)
1 106241 Adjustable run tee with 24° DKO swivel XELVD 06L XELVD 06L Stainless Steel (316Ti) L 06 M12x1,5 M12x1,5 3 4 21 14 26,4 12 17 500 57
2 106243 Adjustable run tee with 24° DKO swivel XELVD 08L XELVD 08L Stainless Steel (316Ti) L 08 M14x1,5 M14x1,5 5 6 21 14 27,4 12 17 500 54
3 106245 Adjustable run tee with 24° DKO swivel XELVD 10L XELVD 10L Stainless Steel (316Ti) L 10 M16x1,5 M16x1,5 6 8 22 15 28,9 14 19 500 71
4 106247 Adjustable run tee with 24° DKO swivel XELVD 12L XELVD 12L Stainless Steel (316Ti) L 12 M18x1,5 M18x1,5 8 10 24 17 29,4 17 22 400 93
5 106251 Adjustable run tee with 24° DKO swivel XELVD 15L XELVD 15L Stainless Steel (316Ti) L 15 M22x1,5 M22x1,5 11 12 28 21 32,4 19 27 400 154
6 106253 Adjustable run tee with 24° DKO swivel XELVD 18L XELVD 18L Stainless Steel (316Ti) L 18 M26x1,5 M26x1,5 13 15 31 23,5 35,4 24 32 400 218
7 106255 Adjustable run tee with 24° DKO swivel XELVD 22L XELVD 22L Stainless Steel (316Ti) L 22 M30x2 M30x2 17 19 35 27,5 38,4 27 36 250 300
8 106257 Adjustable run tee with 24° DKO swivel XELVD 28L XELVD 28L Stainless Steel (316Ti) L 28 M36x2 M36x2 23 24 38 30,5 41,9 36 41 250 425
9 106259 Adjustable run tee with 24° DKO swivel XELVD 35L XELVD 35L Stainless Steel (316Ti) L 35 M45x2 M45x2 28 30 45 34,5 51,5 41 50 250 672
10 106261 Adjustable run tee with 24° DKO swivel XELVD 42L XELVD 42L Stainless Steel (316Ti) L 42 M52x2 M52x2 35 36 51 40 56,5 50 60 250 994
11 106242 Adjustable run tee with 24° DKO swivel XELVD 06S XELVD 06S Stainless Steel (316Ti) S 06 M14x1,5 M14x1,5 3 4 23 16 27,4 12 17 800 66
12 106244 Adjustable run tee with 24° DKO swivel XELVD 08S XELVD 08S Stainless Steel (316Ti) S 08 M16x1,5 M16x1,5 5 5 24 17 27,9 14 19 800 87
13 106246 Adjustable run tee with 24° DKO swivel XELVD 10S XELVD 10S Stainless Steel (316Ti) S 10 M18x1,5 M18x1,5 6,5 7 25 17,5 30,4 17 22 800 113
14 106249 Adjustable run tee with 24° DKO swivel XELVD 12S XELVD 12S Stainless Steel (316Ti) S 12 M20x1,5 M20x1,5 8 8 29 21,5 30,9 17 24 630 147
15 106250 Adjustable run tee with 24° DKO swivel XELVD 14S XELVD 14S Stainless Steel (316Ti) S 14 M22x1,5 M22x1,5 9 10 30 22 34,9 19 27 630 185
16 106252 Adjustable run tee with 24° DKO swivel XELVD 16S XELVD 16S Stainless Steel (316Ti) S 16 M24x1,5 M24x1,5 11 12 33 24,5 35,4 24 30 630 241
17 106254 Adjustable run tee with 24° DKO swivel XELVD 20S XELVD 20S Stainless Steel (316Ti) S 20 M30x2 M30x2 14 16 37 26,5 44,5 27 36 420 378
18 106256 Adjustable run tee with 24° DKO swivel XELVD 25S XELVD 25S Stainless Steel (316Ti) S 25 M36x2 M36x2 18 20 42 30 50 36 46 420 656
19 106258 Adjustable run tee with 24° DKO swivel XELVD 30S XELVD 30S Stainless Steel (316Ti) S 30 M42x2 M42x2 22 25 49 35,5 55,5 41 50 420 905
20 106260 Adjustable run tee with 24° DKO swivel XELVD 38S XELVD 38S Stainless Steel (316Ti) S 38 M52x2 M52x2 30 32 57 41 63,5 50 60 420 1341
Part Number
Description
Ordering Code
Material
Series
Tube D1 (mm)
T1
T2
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S1 (mm)
S3 (mm)
Pressure nominal PN (bar)
Weight (g)
Documentation
Contact the supplier
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Gruppe GmbH